(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series Clean Series]
・ This product can be used in a clean environment.
・ Prevents dust generation in the cleanroom.
[20-series Copper-Free/Fluorine-Free Specifications]
・ It can be used in environments where copper and fluorine materials should be avoided.
・ External dimensions are the same as standard products.
[21-Series, Copper-Free / Fluorine-Free / Silicone-Free + Low Dust Generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials.
・ The structure is the same as the Clean Series (grease and packaging form differ from the Clean Series. )
Part Number |
---|
20-AF40-04D-A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Treatment Air Flow Rate (l/min) | Plumbing Thread Nominal | Operating Environment | Drain Cock | Drain Storage Capacity (cm3) | Specifications | Size of Body | Accessory | Drain Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,737.40 | AIR FILTER | 1 Piece(s) | 55 Day(s) | 3700 | 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | 45 | Copper and Fluorine Unavailable Specifications | 40 | Without optional mounting parts | With drain cock |
Loading...
Type | Standard | Compressed Air Quality | General Dry Air | Filtration Level | 5μm |
---|---|---|---|---|---|
Connection Type | Rc | Bowl Material | Nylon Case | Bowl Guard | Presence |
How to Connect | Pipe connection type | Operating Pressure Range(MPa) | null::1.0 | Flow Direction | From Left to Right |
Pressure Unit | MPa |
Please check the type/dimensions/specifications of the part 20-AF40-04D-A in the Air Filter, Clean and Low Dust Generation 10-/20-/21-AF-A Series series.
Part Number |
---|
10-AF30-02-J-A |
10-AF30-03-J-A |
10-AF30-03B-J-A |
10-AF40-04-J-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Treatment Air Flow Rate (l/min) | Plumbing Thread Nominal | Operating Environment | Drain Cock | Drain Storage Capacity (cm3) | Specifications | Size of Body | Accessory | Drain Outlet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 879.75 | 1 Piece(s) | 55 Day(s) | 1600 | 1/4 | Clean Room Specifications (Prevent dust) | No | 25 | Clean series | 30 | Without optional mounting parts | Drain guide 1/4 | ||
฿ 879.75 | 1 Piece(s) | 55 Day(s) | 2100 | 3/8 | Clean Room Specifications (Prevent dust) | No | 25 | Clean series | 30 | Without optional mounting parts | Drain guide 1/4 | ||
฿ 927.35 | 1 Piece(s) | 55 Day(s) | 2100 | 3/8 | Clean Room Specifications (Prevent dust) | No | 25 | Clean series | 30 | With Bracket | Drain guide 1/4 | ||
฿ 1,061.65 | 1 Piece(s) | 55 Day(s) | 3700 | 1/2 | Clean Room Specifications (Prevent dust) | No | 45 | Clean series | 40 | Without optional mounting parts | Drain guide 1/4 |
How can we improve?
How can we improve?