1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Valve FPV-FP1 Series for Food Manufacturing Process (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,749.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It supports food manufacturing. Food grade (NSF H1) is used as a lubricant oil for the flow path and sliding parts to eliminate anxiety about contamination.
[Features]
・ A compact valve that is ideal for fall prevention of cylinders and for intermediate stops.
・ Compact and lightweight.
・ Wide caliber variations.

 
Part Number
FPV-6A-06-FP1
FPV-6A-08-FP1
FPV-8A-08-FP1
FPV-10A-08-FP1
FPV-10A-10-FP1
FPV-M5-06-FP1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective Sectional Area
(mm2)
Effective Sectional Area【classification】
(㎜2)
Types of connection port Nominal Mounting Screw Applicable Tube Diameter/Screw Diameter

฿ 1,913.81

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 45 Day(s) 55 or LessR1/8ø6

฿ 1,913.81

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 9 Day(s) 55 or LessR1/8ø8

฿ 2,463.58

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 45 Day(s) 10~10R1/4ø8

฿ 3,222.82

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 45 Day(s) 17~20R3/8ø8

฿ 3,222.82

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 9 Day(s) 17~20R3/8ø10

฿ 1,749.19

PNEUMATIC AUXILIARY COMPONENTS 1 Piece(s) 45 Day(s) 1.35 or LessMM5ø6

Loading...

  1. 1

Basic Information

Seal Material Nitrile Rubber Type Pilot-operated Main Body Shape Elbow
Material Brass (Electroless Nickel Plating) IN Male thread OUT One-Touch Couplings
Max. Operating Pressure , Min. Operating Pressure(MPa) 0::1 Cracking pressure(MPa) 1.5