1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controller (Digital Controller) [E5CD/E5CD-B] (Part Number)

Temperature Controller (Digital Controller) [E5CD/E5CD-B]
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,098.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optimizes control by detecting status changes, easily satisfy both productivity and quality. Lineup with newly added Push-in Plus terminal block type.
[Features]
· Automatic optimization of control according to the changes in system (Adaptive control).
· Equipped with function specialized for packaging machine (temperature sensors for packaging machine and filter automatic adjustment function).
· Equipped with function specialized for water-cooled extruders (water-cooling output adjustment).
· Indication data (power ON time, ambient temperature and output ON/OFF count).
· Basic performance is the same as the E5□C standard models.
· Draw-out structure for easy maintenance (screw terminal blocks only).

Part Number
E5CD-CX2A6M-004SALE
E5CD-CX2ADM-804SALE
E5CD-QX2A6M-000SALE
E5CD-QX2A6M-001SALE
E5CD-QX2A6M-002SALE
E5CD-QX2D6M-000SALE
E5CD-QX2D6M-001SALE
E5CD-QX2D6M-002SALE
E5CD-RX2A6M-000SALE
E5CD-RX2A6M-001SALE
E5CD-RX2A6M-002SALE
E5CD-RX2ADM-802SALE
E5CD-RX2D6M-000SALE
E5CD-RX2D6M-001SALE
E5CD-RX2D6M-002SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput Type Failure Detecting Function Power Supply Voltage
(V)
Control Output 1 Event Input
(Point)
Heater Breakage, SSR Fault Detection Capability Communication

฿ 17,892.00

฿ 12,166.56

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) CurrentNo100 to 240 VACLinear current output2NoneRS-485 / 48×48 mm

฿ 9,098.04

฿ 5,800.00

TEMPERATURE CONTROLLER 1 Piece(s) 38 Day(s) Current-100 to 240 VACLinear current output2-RS-485

฿ 11,016.00

฿ 7,490.88

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo100 to 240 VACVoltage output (for driving SSR)NoneNoneNone

฿ 12,394.00

฿ 8,427.92

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown100 to 240 VACVoltage output (for driving SSR)21None

฿ 15,335.00

฿ 10,427.80

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown100 to 240 VACVoltage output (for driving SSR)None1RS-485 / 48×48 mm

฿ 11,016.00

฿ 7,490.88

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageNo24 VAC/DCVoltage output (for driving SSR)NoneNoneNone

฿ 12,394.00

฿ 8,427.92

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown24 VAC/DCVoltage output (for driving SSR)21None

฿ 15,335.00

฿ 10,427.80

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) SSR Drive Output VoltageHeater Breakage / SSR Breakdown24 VAC/DCVoltage output (for driving SSR)None1RS-485 / 48×48 mm

฿ 9,163.00

฿ 4,966.35

OMRONTEMPERATURECONTROLLERS 1 Piece(s) Same day Relay contactNo100 to 240 VACRelay Output / Relay outputNoneNoneNone

฿ 12,353.00

฿ 8,400.04

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) Relay contactHeater Breakage / SSR Breakdown100 to 240 VACRelay output$Relay Output21None

฿ 15,335.00

฿ 10,427.80

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) Relay contactHeater Breakage / SSR Breakdown100 to 240 VACRelay Output / Relay outputNone1RS-485 / 48×48 mm

฿ 11,420.44

฿ 8,565.33

TEMPERATURE CONTROLLER 1 Piece(s) 3 Day(s) Relay contact-100 to 240 VACRelay output$Relay OutputNone-RS-485

฿ 10,180.00

฿ 6,923.42

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) Relay contactNo24 VAC/DCRelay Output / Relay outputNoneNoneNone

฿ 12,353.00

฿ 8,400.04

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) Relay contactHeater Breakage / SSR Breakdown24 VAC/DCRelay Output / Relay output21None

฿ 15,335.00

฿ 10,427.80

OMRONTEMPERATURECONTROLLERS 1 Piece(s) 38 Day(s) Relay contactHeater Breakage / SSR Breakdown24 VAC/DCRelay output$Relay OutputNone1RS-485 / 48×48 mm

Loading...

  1. 1

Basic Information

Input Method Thermocouple / Platinum temperature measuring resistor / Non-Contact Temperature Sensor / Voltage / Current Control Method ON/OFF Control / PID control with auto tuning Number of Control Points 1
Setting Method Key input Control Output 2 No Auxiliary output points 2 independent
Terminal shape Screw terminal Block Type Specifications 48×48 mm Input type Full multi-input
Transmission Output None