(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Operating Temperature Range (°C) | Pipe opening type (details) | Number of ports | Pilot port piping method | Piping | Number of mountable 2-port valves | Number of mountable 3-port valves | Number of mountable cleaning valves | Gate Valve | Types of Related components | Number of manifold blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,369.55 ฿ 8,267.69 | VALVE | 1 Piece(s) | Same day | Air Operating Type | Others | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 13,894.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | [Rc (R)] Rc | 1/4 | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 13,894.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | G | 1/4 | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 4,792.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Orifice body assembly | - | - | ||
฿ 374.85 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Mounting nut assembly | - | - | ||
฿ 1,285.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | O-ring assembly | - | - | ||
฿ 4,524.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | [Rc (R)] Rc | 1/4 | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Subbase | - | - | ||
฿ 4,524.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Subbase | - | - | ||
฿ 10,788.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | Others | - | - | 5~50 | - | 2 port / diaphragm type (compatible with 2-component paint) | - | - | - | - | - | - | Valve | - | - | ||
฿ 15,312.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | [Rc (R)] Rc | 1/4 | - | 5~50 | - | 2 port / diaphragm type (compatible with 2-component paint) | - | - | - | - | - | - | Valve | - | - | ||
฿ 15,312.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | G | 1/4 | - | 5~50 | - | 2 port / diaphragm type (compatible with 2-component paint) | - | - | - | - | - | - | Valve | - | - | ||
฿ 3,614.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port / diaphragm type (compatible with 2-component paint) | - | - | - | - | - | - | Orifice body assembly | - | - | ||
฿ 11,029.60 | VALVE | 1 Piece(s) | 3 Day(s) | Air Operating Type | Others | - | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 15,554.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | [Rc (R)] Rc | 1/4 | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 15,554.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Air Operating Type | G | 1/4 | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Valve | - | - | ||
฿ 1,767.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Orifice body assembly | - | - | ||
฿ 1,606.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | O-ring assembly | - | - | ||
฿ 4,524.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | [Rc (R)] Rc | 1/4 | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Subbase | - | - | ||
฿ 4,524.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | - | 5~50 | - | 3-port valve | - | - | - | - | - | - | Subbase | - | - | ||
฿ 4,149.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | Same day | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for attaching and detaching valve | - | - | ||
฿ 2,864.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for attaching and detaching valve (for socket wrench) | - | - | ||
฿ 3,400.00 | VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for disassembling and cleaning valve body | - | - | ||
฿ 1,874.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□0806, 0604 | ||
฿ 1,767.15 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□1209, 1008, 1075 | ||
฿ 1,178.95 | VALVE | 1 Piece(s) | 3 Day(s) | [Related Components] Related components | G | 1/4 | Ø6 | 0~60 | ø4 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | Male connector | ||
฿ 1,178.95 | SMC VCKH TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø8 | 0~60 | ø6 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | Male connector | ||
฿ 1,178.95 | SMC VCKH TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø8 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | Male connector | ||
฿ 1,178.95 | SMC VCKH TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø7.5 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | Male connector | ||
฿ 1,178.95 | SMC VCKH TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | ø12 | 0~60 | ø9 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | Male connector | ||
฿ 1,534.25 | VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø6 | 0~60 | ø4 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 40° swivel elbow | ||
฿ 1,534.25 | SMC VCKK TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø8 | 0~60 | ø6 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 40° swivel elbow | ||
฿ 1,534.25 | SMC VCKK TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø8 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 40° swivel elbow | ||
฿ 1,534.25 | SMC VCKK TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø7.5 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 40° swivel elbow | ||
฿ 1,534.25 | SMC VCKK TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | ø12 | 0~60 | ø9 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 40° swivel elbow | ||
฿ 79.05 | SMC VCKK TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | - | 0~60 | - | - | - | - | - | - | - | - | Gasket | - | - | ||
฿ 1,490.05 | SMC VCKL TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø6 | 0~60 | ø4 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 90° swivel elbow | ||
฿ 1,490.05 | SMC VCKL TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø8 | 0~60 | ø6 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 90° swivel elbow | ||
฿ 1,490.05 | SMC VCKL TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø8 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 90° swivel elbow | ||
฿ 1,490.05 | SMC VCKL TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | Ø10 | 0~60 | ø7.5 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 90° swivel elbow | ||
฿ 1,490.05 | SMC VCKL TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | G | 1/4 | ø12 | 0~60 | ø9 (Tube inner diameter) | - | - | - | - | - | - | - | SUS 316L stainless steel fitting | - | 90° swivel elbow | ||
฿ 13,281.25 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | Without 2 port valve | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 19,112.25 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | Without 2 port valve | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 19,112.25 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | Without 2 port valve | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 24,942.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | Without 2 port valve | Without 3-port valve | 5 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 11,572.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 19,112.25 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 24,942.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 30,773.40 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | 5 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 11,572.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 19,112.25 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 24,942.40 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 2 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 17,403.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 24,942.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 30,773.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 36,604.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | 5 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 17,403.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 24,942.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 30,773.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 4 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 23,234.75 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 30,773.40 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 36,604.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 42,434.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | 5 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 23,234.75 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 30,773.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 36,604.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 6 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 29,065.75 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 8 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 42,434.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 8 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 29,065.75 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 8 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 36,604.40 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 8 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 42,434.55 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 8 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 34,895.90 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 10 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 48,265.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 10 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 34,895.90 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 10 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 34,294.95 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 10 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 48,265.55 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 10 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 48,265.55 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 12 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 54,096.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 12 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 40,726.90 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 12 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 54,096.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 12 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 59,927.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 14 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 59,927.55 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 14 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 59,927.55 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | 1 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 65,757.70 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 52,388.05 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 16 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 75,711.20 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 24 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 94,911.85 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 26 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 100,742.85 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 28 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 112,404.00 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø6 quick-connect fitting (Antistatic type) | - | 32 units (Color) | Without 3-port valve | 3 units (2-port valve) | 1 unit | Manifolds | - | - | ||
฿ 122,357.50 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 port valve, cleaning valve | ø4 quick-connect fitting (Antistatic type) | - | 40 units (Color) | Without 3-port valve | None | - | Manifolds | - | - | ||
฿ 13,870.30 | SMC VV TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 3-port valve | ø4 quick-connect fitting (Antistatic type) | - | Without 2 port valve | 2 units (Color) | None | - | Manifolds | - | - |
Loading...
Applicable Fluid | Air / Water |
---|
How can we improve?
How can we improve?