1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series (Part Number)

SMC VVMCC TYPE

Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 79.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Product Description

[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block

Part Number
VVMCC1-0206C6-G02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

฿ 26,766.50

SMC VVMCC TYPE 1 Piece(s) 55 Day(s) [Related Components] Related components---5~50-2 and 3 port valves mixedø6 quick-connect fitting (Antistatic type)-2 units (Color)6 units (Color)1 units (2-port valve)1 unitManifolds--

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water

Please check the type/dimensions/specifications of the part VVMCC1-0206C6-G02 in the Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series series.

Products with similar specification

Part Number
VCC-G-D-1
VCC-G-D-2
VCC12-00
VVMCC1-0206C6-G04
VVMCC1-0208C4
VVMCC1-0208C6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Connection Type Plumbing Thread Nominal Tube Dia. Operating Temperature Range
(°C)
Pipe opening type (details) Number of ports Pilot port piping method Piping Number of mountable 2-port valves Number of mountable 3-port valves Number of mountable cleaning valves Gate Valve Types of Related components Number of manifold blocks Specifications

฿ 1,874.25

1 Piece(s) 55 Day(s) [Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□0806, 0604

฿ 1,767.15

1 Piece(s) 55 Day(s) [Related Components] Related components---5~50--------Union nut attaching/detaching socket-Applicable fitting VCK□1209, 1008, 1075

฿ 9,369.55

1 Piece(s) Same day Air Operating TypeOthers--5~50-2-port valve------Valve--

฿ 30,354.35

1 Piece(s) 55 Day(s) [Related Components] Related components---5~50-2 and 3 port valves mixedø6 quick-connect fitting (Antistatic type)-2 units (Color)6 units (Color)3 units (2-port valve)1 unitManifolds--

฿ 27,128.60

1 Piece(s) 55 Day(s) [Related Components] Related components---5~50-2 and 3 port valves mixedø4 quick-connect fitting (Antistatic type)-2 units (Color)8 units (Color)None-Manifolds--

฿ 27,128.60

1 Piece(s) 55 Day(s) [Related Components] Related components---5~50-2 and 3 port valves mixedø6 quick-connect fitting (Antistatic type)-2 units (Color)8 units (Color)None-Manifolds--