(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ This product can be used for 2-component paint (VCC12D)
The PTFE diaphragm structure eliminates sliding parts
Reduction of paint sticking
・ It can be equipped with a robot arm (space saving, lightweight)
2 valves per station (30 mm pitch)
2 and 3 ports are mixed
Resin manifold block
Part Number |
---|
VVMCC1-2402C4-G04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Operating Temperature Range (°C) | Pipe opening type (details) | Number of ports | Pilot port piping method | Piping | Number of mountable 2-port valves | Number of mountable 3-port valves | Number of mountable cleaning valves | Gate Valve | Types of Related components | Number of manifold blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59,820.45 | SMC VVMCC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | 2 and 3 port valves mixed | ø4 quick-connect fitting (Antistatic type) | - | 24 units (Color) | 2 units (Color) | 3 units (2-port valve) | 1 unit | Manifolds | - | - |
Loading...
Applicable Fluid | Air / Water |
---|
Please check the type/dimensions/specifications of the part VVMCC1-2402C4-G04 in the Valve for Water and Chemical Base Fluids (2/3 Port Air Operated Valve) VCC Series series.
Part Number |
---|
VCC-G-A |
VCC-G-B |
VCC-G-C |
VCC-G-D-1 |
VCC-G-D-2 |
VCC12-00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Connection Type | Plumbing Thread Nominal | Tube Dia. | Operating Temperature Range (°C) | Pipe opening type (details) | Number of ports | Pilot port piping method | Piping | Number of mountable 2-port valves | Number of mountable 3-port valves | Number of mountable cleaning valves | Gate Valve | Types of Related components | Number of manifold blocks | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,149.70 | 1 Piece(s) | Same day | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for attaching and detaching valve | - | - | ||
฿ 2,864.50 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for attaching and detaching valve (for socket wrench) | - | - | ||
฿ 3,400.00 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Tool for disassembling and cleaning valve body | - | - | ||
฿ 1,874.25 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□0806, 0604 | ||
฿ 1,767.15 | 1 Piece(s) | 55 Day(s) | [Related Components] Related components | - | - | - | 5~50 | - | - | - | - | - | - | - | - | Union nut attaching/detaching socket | - | Applicable fitting VCK□1209, 1008, 1075 | ||
฿ 9,369.55 | 1 Piece(s) | Same day | Air Operating Type | Others | - | - | 5~50 | - | 2-port valve | - | - | - | - | - | - | Valve | - | - |
How can we improve?
How can we improve?