(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Self-locking nuts with glass-filled nylon inserts. These are designed to remain secure despite conditions of severe vibration.To DIN985A2 grade 18//8 stainless steel (Type 304 S15)
Part Number |
---|
521-917 |
521-923 |
521-939 |
521-945 |
521-951 |
521-967 |
521-973 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Size |
---|---|---|---|---|---|---|---|---|
฿ 685.71 ฿ 484.04 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M3 | ||
฿ 740.59 ฿ 522.78 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M4 | ||
฿ 832.77 ฿ 587.85 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M5 | ||
฿ 1,359.07 ฿ 959.37 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M6 | ||
฿ 2,023.17 ฿ 1,348.85 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M8 | ||
฿ 2,231.72 ฿ 1,487.89 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | Same day | 10 | M10 | ||
฿ 1,268.13 ฿ 895.17 | A2 STAINLESS STEEL METRIC | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M12 |
Loading...
Finish | Plain | Type | Nylon Insert | Stainless Steel Type | A2 304 |
---|
How can we improve?
How can we improve?