1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Insert Lock Nut【100 Pieces Per Package】 (Part Number)

RS PRO NYLON INSERT LOCK NUT

Nylon Insert Lock Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,291.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Brought to you by RS Pro, these nylon insert nuts are a type of lock nut which has a nylon collar insert that effectively resists turning. The plastic insert is located at the end of the nut and has a smaller diameter than the screw inserted.
• Perfect in conditions of severe vibration
• Excellent long lasting quality
• The nylon insert deforms over the threads of the screw
• Reliable and durable
• DIN 985
• A4 Grade 18/8 Stainless Steel (316, S16)

 
Part Number
767-832 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,291.95

฿ 1,528.04

RS PRO NYLON INSERT LOCK NUT 1 Pack(s)

100 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Thread Size M6 Finish Plain Type Nylon Insert
Stainless Steel Type A4 316

Please check the type/dimensions/specifications of the part 767-832 in the Nylon Insert Lock Nut series.