(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Our RS Pro zinc plated 8.8 grade hexagon socket set screws are a fully threaded fastener and provide a moderate corrosion resistance. The socket set screws are suitable for you to use in a dry, indoor environment. These fasteners have bright zinc-plated finish ensuring an attractive, quality appearance and finish wherever they are used. Can be used with nuts or in a tapped hole
Part Number |
---|
527-426 |
527-432 |
527-476 |
527-549 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Size | Length |
---|---|---|---|---|---|---|---|---|---|
฿ 414.87 ฿ 292.86 | SOCKET SET SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M4 | 25mm | ||
฿ 505.80 ฿ 357.04 | SOCKET SET SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M5 | 25mm | ||
฿ 1,209.73 ฿ 853.95 | SOCKET SET SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | M6 | 50mm | ||
฿ 1,114.12 ฿ 786.46 | SOCKET SET SCREWS | 1 Pack(s) | 50 Pieces Per Package | 8 Day(s) | 10 | M8 | 50mm |
Loading...
Finish | Zinc plated & clear Passivated | Material | Steel | Head Shape | Hex |
---|---|---|---|---|---|
Drive Type | Hex | Screw Type | Set Screw |
How can we improve?
How can we improve?