(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
From RS Pro, a range of superior quality cheese head machine screws with a metric thread. The fully threaded fixings have a slotted drive type allowing for easy tightening with a flat blade screwdriver. Fixings can be mated with pre-tapped holes or through hole when used with threaded nuts. The BZP (Bright Zinc Plated) fixings are available in an array of lengths and thread sizes to suit almost any application. • PCB prototyping• Circuit Board Mounting• Repair and general maintenance • Electrical • Automotive lighting
Part Number |
---|
546-6146 |
546-6168 |
546-6203 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Thread Pitch | Thread Size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 453.93 ฿ 320.43 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 20mm | 0.45 | M2.5 | ||
฿ 91.21 ฿ 64.39 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 10mm | 0.5 | M3 | ||
฿ 218.85 ฿ 154.49 | MACHINE SCREWS | 1 Pack(s) | 100 Pieces Per Package | 8 Day(s) | 10 | 25mm | 0.5 | M3 |
Loading...
Finish | Bright Zinc Plated | Material | Steel | Head Shape | Cheese |
---|---|---|---|---|---|
Drive Type | Slot |
How can we improve?
How can we improve?