1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Grommets【100 Pieces Per Package】

PVC Grommets
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 458.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A selection of 8 different sized standard grommets (type 1) and 2 different sized easy fit grommets (type 2).

 
Part Number
666-4616SALE
666-4619SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaximum Cable Diameter Panel Hole Diameter

฿ 458.89

฿ 323.93

PVC BLACK GROMMETS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1018.9mm25mm

฿ 540.51

฿ 381.55

PVC BLACK GROMMETS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 1025mm32mm

Loading...

  1. 1

Basic Information

Material PVC Colour Black Grommet Type Round
Maximum Panel Thickness 1.5mm