(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Grommet

Grommets are parts used when a through-hole is drilled in a sheet of material. They attach to the edge of the hole to protect a cable from the rough edge. Passing a cable through a non-grommeted hole increases the chance of the cable coating being scratched as it moves or vibrates against the hole edge, potentially leading to a short circuit-induced fire in the worst-case scenario. Grommets made of materials such as rubber and plastic are available. The standard of grommet size should be selected to match the hole size. There are also grommet types that are cut to match specific hole shapes and attach in alignment with the hole edge. There are standard size grommets that have the hole covered by a membrane. A hole of any size can be punctured through the membrane to match the diameter of the cable passed through. Membrane-covered grommets are more dust-proof than regular grommets.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 7 Day(s) or Less
  • 16 Day(s) or Less
  • 20 Day(s) or Less
  • 25 Day(s) or Less
  • Others
22 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Flame-retardant Grommet C-30-SG
    Flame-retardant Grommet C-30-SG
    Flame-retardant Grommet C-30-SG

    Flame-retardant Grommet C-30-SG

    TAKIGEN

    A grommet to plug unneeded holes.
    [Features]
    · Uses flame-retardant material (UL94 V-0 compliant).
    · Select from among the various types available according to the given application.
    · Can be set into panel holes in a single-action.
    · Non-migratory rubber (no abnormality detected in JIS K6267 contamination test).
    · Can be used in ambient temperatures of up to 70°C.
    [Applications]
    · Distribution boards / power distribution boards, control panels and measuring equipment.
    From: ฿ 8.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flame-Retardant Grommet C-30-BW
    Flame-Retardant Grommet C-30-BW
    Flame-Retardant Grommet C-30-BW

    Flame-Retardant Grommet C-30-BW

    TAKIGEN

    A grommet that protects cables from the edges of metal plates.
    [Features]
    · Uses flame-retardant material (UL94 V-0 compliant).
    · Select from among the various types available according to the given application.
    · Uses non-migratory rubber (no abnormalities in pollution test JIS K6267).
    · Can be used in ambient temperatures of up to 70°C.
    [Applications]
    · For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
    From: ฿ 8.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Flame-Retardant Grommet C-30-NG
    Flame-Retardant Grommet C-30-NG
    Flame-Retardant Grommet C-30-NG

    Flame-Retardant Grommet C-30-NG

    TAKIGEN

    Protects cables from the edges of metal plates.
    [Features]
    · Uses flame-retardant materials (UL94V-0).
    · Can be selected from various types according to application.
    · Non-migratory rubber (no abnormality detected in JIS K6267 contamination test).
    · Materials: Ethylene-propylene rubber (EPDM).
    · Hardness: 50°±5°.
    · Operating ambient temperature: up to 70°C.
    [Applications]
    · For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
    From: ฿ 5.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Plastic Universal Grommet CP-300-BW

    Plastic Universal Grommet CP-300-BW

    TAKIGEN

    Protects cables from the edges of metal plates.
    [Features]
    · Protect Cables From Damage By Panel Holes.
    · Features slits that allow it to be used with openings of various shapes.
    · Adhesive on the inside allows it to be securely installed.
    · It can be cut to the required length, eliminating waste.
    · Materials: Grommet / polyethylene (PE); Adhesive / styrene-based hot melt adhesive.
    · Minimum bending radius 15 mm.
    · Operating temperature range: -20 to +50°C.
    · One roll: 30 m.
    [Applications]
    · For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
    From: ฿ 1,317.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Centipede Grommet_GK

    Centipede Grommet_GK

    SUGATSUNE

    Optimal for sealing airtight. This product is sold by cutting at a length of 1 m × ordered quantity. When a quantity of 3 is ordered, 1 grommet with a length of 3 m is delivered. To order 3 products with a length of 1 m each, order a quantity of 1 three times
    From: ฿ 370.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Open Bushing CP-30-OB

    Plastic Open Bushing CP-30-OB

    TAKIGEN

    A bushing to protect cables from the edges of metal plates.
    [Features]
    · Uses flame-retardant material (UL94 V-0).
    · Bushing is split to make retrofit easy.
    [Applications]
    · For wiring openings of distribution boards / power distribution boards, control panels and measuring equipment, etc.
    From: ฿ 7.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Grommet (Ozone-Resistant / Weather-Resistant)

    Grommet (Ozone-Resistant / Weather-Resistant)【1-4 Pieces Per Package】

    YAHATA

    [Features]
    · Material is ethylene-propylene rubber. Product's ozone-resistance and weather resistance properties are superior to those of chloroprene rubber.
    [Applications]
    · Used as protection material for cable.
    From: ฿ 132.44
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC 20mm Cable Grommet for Maximum of 16mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC 20mm Cable Grommet for Maximum of 16mm Cable Dia.【100 Pieces Per Package】

    RS Pro

    Specifications
    Grommet Type = Cable Grommet
    Panel Hole Diameter = 20mm
    Material = PVC
    Colour = Black
    Maximum Panel Thickness = 1.5mm
    From: ฿ 312.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Anti-vibration and Soundproof KKG Type Grommet

    Anti-vibration and Soundproof KKG Type Grommet【1-8 Pieces Per Package】

    HIKARI

    Hikari grommet is a KKG type grommet which is anti-vibration and soundproof.
    From: ฿ 74.48
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    PVC Cable Grommets
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PVC Cable Grommets【100 Pieces Per Package】

    RS Pro

    These RS Pro electrical grommets are ideal for protecting cables as they pass through holes in panels up to 1.6mm. They are also used to organise the cables. RS Pro PVC grommets are perfect for general purpose use in the workshop or at home.
    The RS Pro cable grommets are made using black PVC and suitable for a range of different cable diameters:
    543-197 - 4.0 mm
    543-204 - 6.4 mm
    543-210 - 9.5 mm
    605-649 - 16 mm
    605-655 - 18.5 mm
    From: ฿ 373.33
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black Polyethylene Grommet Strip
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black Polyethylene Grommet Strip

    RS Pro

    Specifications
    Minimum Panel Thickness = 1.6mm
    Material = Polyethylene
    Colour = Black
    Grommet Strip Length = 1.2m
    From: ฿ 39.68
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC 9.5mm Cable Grommet for Maximum of 6.4mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC 9.5mm Cable Grommet for Maximum of 6.4mm Cable Dia.【100 Pieces Per Package】

    RS Pro

    Specifications
    Grommet Type = Cable Grommet
    Panel Hole Diameter = 9.5mm
    Material = PVC
    Colour = Black
    Maximum Panel Thickness = 1.6mm
    From: ฿ 535.98
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Natural PE Grommet Strip for 1.5 to 3.2mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Natural PE Grommet Strip for 1.5 to 3.2mm Cable Dia.

    RS Pro

    Specifications
    Minimum Panel Thickness = 2.4mm
    Minimum Cable Diameter = 1.5mm
    Maximum Cable Diameter = 3.2mm
    Material = PE
    Colour = Natural
    Grommet Strip Length = 10m
    Maximum Panel Thickness = 3.2mm
    From: ฿ 1,065.20
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PE Grommet Strips
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PE Grommet Strips

    RS Pro

    Natural coloured Polyethylene (PE) edging protection / grommet strip that provides a smooth edge to panels, plates, chassis, etc. Various sizes are available to be able to accommodate a panel thickness of between 1.0 → 5.5 mm. Supplied in 5 m and 10 m lengths for onsite cutting to length.
    There are a range of different sized grommet strips available in the range, so you will be sure to find one to suit your application. They come in either 5m or 10m lengths and can be cut to size.
    Dimension A 1.5 mm
    Dimension B 3.2 mm
    Dimension C 5.8 mm
    Panel Thickness 2.4 mm - 3.2 mm
    From: ฿ 350.80
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.【100 Pieces Per Package】

    RS Pro

    Specifications
    Grommet Type = Cable Grommet
    Panel Hole Diameter = 12.5mm
    Material = PVC
    Colour = Black
    Maximum Panel Thickness = 1.6mm
    From: ฿ 152.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC 6.4mm Cable Grommet for Maximum of 4mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC 6.4mm Cable Grommet for Maximum of 4mm Cable Dia.【100 Pieces Per Package】

    RS Pro

    Specifications
    Grommet Type = Cable Grommet
    Panel Hole Diameter = 6.4mm
    Material = PVC
    Colour = Black
    Maximum Panel Thickness = 1.6mm
    From: ฿ 423.07
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grommet

    Grommet【1-6 Pieces Per Package】

    HIKARI

    Can be used to protect the edges of plate holes. Select the desired plate thickness and panel opening dimensions.
    From: ฿ 53.40
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Blind Grommets with Diaphragm
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Blind Grommets with Diaphragm 【100 Pieces Per Package】

    RS Pro

    This range of RS Pro blind grommets (also known as closed grommets or hole-plugs) feature a diaphragm.
    605-661 - 20mm
    605-677 - 25.5mm
    From: ฿ 472.00
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PVC Grommets
    Until 30/06/2024

    Sale
    Until 30/06/2024

    PVC Grommets【100 Pieces Per Package】

    RS Pro

    A selection of 8 different sized standard grommets (type 1) and 2 different sized easy fit grommets (type 2).
    From: ฿ 309.33
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC 9.52mm Cable Grommet for Maximum of 6.35mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC 9.52mm Cable Grommet for Maximum of 6.35mm Cable Dia.【50 Pieces Per Package】

    RS Pro

    Specifications
    Grommet Type = Cable Grommet
    Panel Hole Diameter = 9.52mm
    Material = PVC
    Colour = Black
    Maximum Panel Thickness = 2.4mm
    From: ฿ 289.07
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Black PVC Cable Grommet Kit for 3 to 19mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Black PVC Cable Grommet Kit for 3 to 19mm Cable Dia.

    RS Pro

    Specifications
    Grommet Type = Cable Grommet Kit
    Minimum Cable Diameter = 3mm
    Maximum Cable Diameter = 19mm
    Material = PVC
    Colour = Black
    From: ฿ 1,289.28
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Natural PE Grommet Strip for 1.1 to 2mm Cable Dia.
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Natural PE Grommet Strip for 1.1 to 2mm Cable Dia.

    RS Pro

    Specifications
    Minimum Panel Thickness = 1mm
    Minimum Cable Diameter = 1.1mm
    Maximum Cable Diameter = 2mm
    Material = PE
    Colour = Natural
    Grommet Strip Length = 5m
    Maximum Panel Thickness = 5.5mm
    From: ฿ 298.37
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Flame-retardant Grommet C-30-SG
Flame-retardant Grommet C-30-SG
Flame-retardant Grommet C-30-SG
You can add up to 6 items per a category to the compare list.
Flame-Retardant Grommet C-30-BW
Flame-Retardant Grommet C-30-BW
Flame-Retardant Grommet C-30-BW
You can add up to 6 items per a category to the compare list.
Flame-Retardant Grommet C-30-NG
Flame-Retardant Grommet C-30-NG
Flame-Retardant Grommet C-30-NG
You can add up to 6 items per a category to the compare list.
Plastic Universal Grommet CP-300-BW
You can add up to 6 items per a category to the compare list.
Centipede Grommet_GK
You can add up to 6 items per a category to the compare list.
Plastic Open Bushing CP-30-OB
You can add up to 6 items per a category to the compare list.
Grommet (Ozone-Resistant / Weather-Resistant)
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC 20mm Cable Grommet for Maximum of 16mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Anti-vibration and Soundproof KKG Type Grommet
You can add up to 6 items per a category to the compare list.
Sale
PVC Cable Grommets
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black Polyethylene Grommet Strip
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC 9.5mm Cable Grommet for Maximum of 6.4mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Natural PE Grommet Strip for 1.5 to 3.2mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
PE Grommet Strips
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC 6.4mm Cable Grommet for Maximum of 4mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Grommet
You can add up to 6 items per a category to the compare list.
Sale
Blind Grommets with Diaphragm
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
PVC Grommets
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC 9.52mm Cable Grommet for Maximum of 6.35mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Black PVC Cable Grommet Kit for 3 to 19mm Cable Dia.
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Natural PE Grommet Strip for 1.1 to 2mm Cable Dia.
Until 30/06/2024
Brand

TAKIGEN

TAKIGEN

TAKIGEN

TAKIGEN

SUGATSUNE

TAKIGEN

YAHATA

RS Pro

HIKARI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

HIKARI

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

Flame-retardant Grommet C-30-SG

Flame-Retardant Grommet C-30-BW

Flame-Retardant Grommet C-30-NG

Plastic Universal Grommet CP-300-BW

Centipede Grommet_GK

Plastic Open Bushing CP-30-OB

Grommet (Ozone-Resistant / Weather-Resistant)【1-4 Pieces Per Package】

RS PRO Black PVC 20mm Cable Grommet for Maximum of 16mm Cable Dia.【100 Pieces Per Package】

Anti-vibration and Soundproof KKG Type Grommet【1-8 Pieces Per Package】

PVC Cable Grommets【100 Pieces Per Package】

RS PRO Black Polyethylene Grommet Strip

RS PRO Black PVC 9.5mm Cable Grommet for Maximum of 6.4mm Cable Dia.【100 Pieces Per Package】

RS PRO Natural PE Grommet Strip for 1.5 to 3.2mm Cable Dia.

PE Grommet Strips

RS PRO Black PVC 12.5mm Cable Grommet for Maximum of 9.5mm Cable Dia.【100 Pieces Per Package】

RS PRO Black PVC 6.4mm Cable Grommet for Maximum of 4mm Cable Dia.【100 Pieces Per Package】

Grommet【1-6 Pieces Per Package】

Blind Grommets with Diaphragm 【100 Pieces Per Package】

PVC Grommets【100 Pieces Per Package】

RS PRO Black PVC 9.52mm Cable Grommet for Maximum of 6.35mm Cable Dia.【50 Pieces Per Package】

RS PRO Black PVC Cable Grommet Kit for 3 to 19mm Cable Dia.

RS PRO Natural PE Grommet Strip for 1.1 to 2mm Cable Dia.

CAD
  • 3D
  • 2D / 3D
  • 2D / 3D
  • 2D / 3D
From

฿ 8.00

฿ 8.00

฿ 5.00

฿ 1,317.00

฿ 370.00

฿ 7.00

฿ 132.44

฿ 312.00

Special Price

On Sale Until 30/06/2024

฿ 74.48

฿ 373.33

Special Price

On Sale Until 30/06/2024

฿ 39.68

Special Price

On Sale Until 30/06/2024

฿ 535.98

Special Price

On Sale Until 30/06/2024

฿ 1,065.20

Special Price

On Sale Until 30/06/2024

฿ 350.80

Special Price

On Sale Until 30/06/2024

฿ 152.00

Special Price

On Sale Until 30/06/2024

฿ 423.07

Special Price

On Sale Until 30/06/2024

฿ 53.40

฿ 472.00

Special Price

On Sale Until 30/06/2024

฿ 309.33

Special Price

On Sale Until 30/06/2024

฿ 289.07

Special Price

On Sale Until 30/06/2024

฿ 1,289.28

Special Price

On Sale Until 30/06/2024

฿ 298.37

Special Price

On Sale Until 30/06/2024

Days to Ship Same day Same day Same day Same day 16 Day(s) Same day 20 Day(s) 7 Day(s) Quote 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 40 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Grommet