1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

O-Ring, Formerly ARP568, AS568 Series (Static/Dynamic application) (Part Number)

O-Ring, Formerly ARP568, AS568 Series (Static/Dynamic application)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A ring gasket with an O-shaped cross section that seals against fluids and dust. A wide variety of rubber materials are available to suit a range of usage conditions.

O-rings are ring gaskets with an O-shaped (circular) cross-section. They are fitted into a groove and then pressed in place to prevent leakage of a wide variety of fluids such as oil, water, air or gas. NOK uses synthetic rubber suitable for a variety of applications to provide an O-ring that can withstand long-term use and harsh conditions.
Sizes compatible with AN6227 (formerly JIS W1516) and AN6230 (formerly JIS W1517) are available.

Dimension


 
Material
(NOK symbol) 
A305A105F201


Specification Table
 
NOK codeAS568
(old ARP568)
Callout numer
Old AN6227Old AN6230O-Ring dimension
Type Dimension CodeMaterial codeOld JIS
W1516
Callout number
Old JIS
W1517
Callout number
Thickness
W
Inside diameter
d0
Tolerance of inside diameter 'd0'
A305A105F201A305
A105
F201
CO 8424ABH0001  1.02±0.070.74± 0.10± 0.10
CO 3387H0002 1.27±0.071.07
CO 3388H0003 1.52±0.071.42
CO 5146O0004 1.78±0.071.78± 0.12± 0.12
CO 3052N0005 2.57
CO 0400H00061 2.9
CO 0401H00072 3.68
CO 0402O00083 4.47
CO 0403H00094 5.28
CO 0404G00105 6.07
CO 0405G00116 7.65
CO 0407O40127 9.25
CO 3174N0013  10.82
CO 1119X0014 12.42
CO 1140G0015 14.00 ± 0.17
CO 3035O0016 15.6 ± 0.22
CO 1179G0017 17.17
CO 1203O0018 18.77
CO 1225N0019 20.35 
CO 1241N0020 21.95
CO 3037N0021 23.52
CO 4368O0022 25.12±  0.15±  0.25
CO 3173G0023 26.70
CO 1302G0024 28.30
CO 3636G0025 29.87 ±  0.27
CO 3093G0026 31.47
CO 7771G0027 33.05
CO 3092G0028 34.65 ±  0.33
CO 6134H0029 37.82 
CO 3191G0030 41.00
CO 5191H0031 44.17 ±  0.38
CO 3235G0032 47.35
CO 5346H0033 50.52±  0.25±  0.45
CO 1467G0034 53.7
CO 7772G0035 56.87
CO 4714G0036 60.05
CO 8462G0037 63.22
CO 8231G0038 66.40 ±  0.50
CO 4699G0039 69.57 
CO 4457G0040 72.75
CO 7129G0041 75.92±  0.38±  0.60
CO 4335G0042 82.27
CO 3010H0043 88.62
CO 8205G0044 94.97±  0.68
CO 4251G0045 101.32
CO 4873G0046 107.67 ±  0.76
CO 4947N0047 114.02
CO 4252ABG0048  1.78±0.07120.37±  0.38±  0.76
CO 8463G0049126.72±  0.58±  0.93
CO 4948N0050133.07
CO 8485ABG0102   1.24± 0.12±  0.12
CO 8464G01032.06
CO 8465G01042.84
CO 8466G01053.63
CO 8467G01064.42
CO 6006G01075.23
CO 8468G01086.02
CO 3084O01097.59
CO 0406R011089.19
CO 0408P0111910.77
CO 0409U31121012.37
CO 0410P21131113.94 ±  0.17
CO 0411U31141215.54 ±  0.22
CO 0412R01151317.12
CO 0414N21161418.72
CO 4370H0117 20.29±  0.15±  0.25
CO 1240G011821.89
CO 6065G011923.46
CO 3805N012025.07
CO 3601H012126.64
CO 4128H012228.24
CO 3105G012329.82±  0.30
CO 3112G012431.42
CO 3230G012532.99
CO 3449U312634.59
CO 1367G012736.17
CO 1380G012837.77
CO 3851G012939.34 ±  0.38
CO 4408G013040.94
CO 6151G013142.52
CO 6155G013244.12
CO 3152G013345.69
CO 1433G013447.29
CO 8469G013548.90±  0.25±  0.43
CO 4330H013650.47
CO 1461G013752.07
CO 3707G013853.64
CO 6189G013955.24
CO 3107H014056.82
CO 6202N014158.42 ±  0.50
CO 6210G014259.99
CO 7872G014361.59
CO 4253N014463.17
CO 1518ABG0145  2.62±0.0764.77±  0.25±  0.50
CO 3148G014666.34
CO 3103G014767.94 ±  0.55
CO 4718G014869.52
CO 6254H014971.12
CO 6261G015072.69
CO 6268G015175.87±  0.38±  0.60
CO 6276G015282.22
CO 3568G015388.57
CO 4837G015494.92 ±  0.71
CO 7031G0155101.27
CO 1640G0156107.62 ±  0.76
CO 5357G0157113.97
CO 6356H0158120.32
CO 7811H0159126.67 ±  0.88
CO 1720G0160133.02 
CO 4812H0161139.37
CO 7130G0162145.72
CO 1808G0163152.07
CO 1830G0164158.42±  0.58±  1.01
CO 5411G0165164.77
CO 6432G0166171.12
CO 6437G0167177.47
CO 6445G0168183.82 ±  1.14
CO 8470G0169190.17
CO 5303G0170196.52
CO 7775G0171202.87
CO 5270G0172209.22±  0.76±  1.27
CO 7776G0173215.57
CO 8187G0174221.92
CO 8534G0175228.27
DO 1122G0176234.62 ±  1.39
DO 1123G0177240.97
DO 1124G0178247.32
CO 8471ABG0201  



3.53±0.10
4.34± 0.12±  0.12
CO 8472G02025.94
CO 4527X02037.52
CO 7048G02049.12
CO 7049G020510.69
CO 8460G020612.29
CO 7059H020713.87 ±  0.17
CO 5250G020815.47 ± 0.22
CO 8461G020917.04
CO 0413G021015 18.64± 0.15± 0.25
CO 0415P02111620.22
CO 0416P02121721.82
CO 0417O02131823.39
CO 0418ABO321419 3.53±0.1024.99 ± 0.25
CO 0419P42152026.57
CO 0420R02162128.17±  0.15±  0.30
CO 0421U32172229.74
CO 0422N02182331.34
CO 0423R02192432.92
CO 0424P02202534.52
CO 0425U32212636.09
CO 0426Q02222737.69 ±  0.38
CO 0350O0223 140.87 
CO 0351Q0224244.04
CO 0352O3225347.22±  0.25±  0.45
CO 0353R0226450.39
CO 0354Q0227553.57
CO 0355U3228656.74 ±  0.50
CO 0356R0229759.92
CO 0357U3230863.09
CO 0358U3231966.27
CO 0359P02321069.44 ±  0.60
CO 0360U32331172.62
CO 0361U32341275.79
CO 0362U32351378.97
CO 0363P02361482.14
CO 0364O02371585.32
CO 0365Q02381688.49
CO 0366U32391791.67±  0.38±  0.71
CO 0367N12401894.84
CO 0368R02411998.02
CO 0369U324220101.19
CO 0370U324321104.37
CO 0371U324422107.54 ±  0.76
CO 0372U324523110.72
CO 0373U324624113.89
CO 0374U324725117.07
CO 1672U324826120.24
CO 1680U324927123.42 ±  0.88
CO 1691U325028126.59
CO 1705U325129129.77


±  0.58
CO 1717N025230132.94
CO 4047U325331136.12
CO 1744G025432139.29
CO 1762U325533142.47
CO 1774G025634145.64
CO 1786U325735148.82
CO 1805Q025836151.99
CO 1829U325937158.34 ±  1.01
CO 1856U326038164.69
CO 1880U326139171.04
CO 1893ABU3262 403.53±0.10177.39±  0.58±  1.01
CO 1915U326341183.74 ±  1.14
CO 1931U326442190.09
CO 1946U326543196.44
CO 1959U326644202.79
CO 1979U326745209.14 ±  1.27
CO 1990U326846215.49
CO 2001U326947221.84
CO 2018G027048228.19
CO 2032G027149234.54
±  0.76
±  1.39
CO 2050G027250240.89
CO 2064G027351247.24
CO 3415G027452253.59
CO 5748N0275 266.29
CO 5393G0276278.99 ±  1.65
CO 2132G0277291.69
CO 4602G0278304.39
CO 2192G0279329.79
CO 4549G0280355.19
CO 2277G0281380.59
CO 4609G0282405.26 ±  1.90
CO 6675H0283430.66±  1.14±  2.03
CO 5011G0284456.06 ±  2.15
CO 8486ABG0309  5.33±0.1210.46 ±  0.12
CO 8487G031012.06
CO 8488O031113.64 ±  0.17
CO 4082G031215.24±  0.12±  0.22
CO 8480O031316.81
CO 8481G031418.42 ±  0.25
CO 7777G031519.99 ----±  0.15----
CO 8482G031621.59
CO 6064G031723.16
CO 3025G031824.76
CO 8483G031926.34
CO 4337O032027.94±  0.30
CO 7778G032129.51
CO 4081G032231.12
CO 8484G032332.69
CO 4070G032434.29
CO 0427G03252837.46
----±  0.25----
±  0.38
CO 0428U33262940.64
CO 0429G03273043.82
CO 0430P03283146.99
CO 0431U33293250.16±  0.45
CO 0432N03303353.34
CO 0433U33313456.52
CO 0434ABN033235 5.33±0.1259.69 ±  0.45
CO 0435U33333662.86±  0.25±  0.50
CO 0436N03343766.04
CO 0437U33353869.22 
CO 0438O23363972.39
CO 0439U33374075.56 ±  0.60
CO 0440N03384178.74
CO 0441P03394281.92
CO 0442N03404385.09
CO 0443U33414488.26
CO 0444G03424591.44±  0.38±  0.71
CO 0445O33434694.62
CO 0446U33444797.79
CO 0447U334548100.96
CO 0448P034649104.14
CO 0449U334750107.32 ±  0.76
CO 0450U334851110.49
CO 0451U334952113.66
CO 6340U3350 116.84
CO 7779G0351120.02
CO 4133G0352123.19
CO 6366G0353126.36 ±  0.93
CO 4205G0354129.54




±  0.58
CO 5131H0355132.72
CO 6385G0356135.89
CO 5317U3357139.07
CO 7782G0358142.24
CO 4111N0359145.42
CO 8429G0360148.59
CO 7783G0361151.77
CO 7784G0362158.12 ±  1.01
CO 7785G0363164.47
CO 7786G0364170.82
CO 7787G0365177.17
CO 7819H0366183.52 ±  1.14
CO 3417G0367189.86
CO 1945U3368196.22
CO 7789G0369202.57
CO 7790G0370208.92±  0.76±  1.27
CO 6492G0371215.27
CO 7791G0372221.62
CO 7792G0373227.97
CO 7793G0374234.32 ±  1.39
CO 8801G0375240.67
CO 8803G0376247.02
CO 7794G0377253.37
CO 4905N0378266.07 ±  1.52
CO 7795G0379278.77
CO 8851ABG0380  5.33±0.12291.47± 0.76± 1.65
CO 4906N0381304.17
CO 7797G0382329.57
CO 7798G0383354.97 ± 1.77
CO 6643G0384380.37
CO 7799G0385405.26 ± 1.90
CO 8802G0386430.66± 1.14± 2.03
CO 7826H0387456.06± 2.15
CO 7800G0388481.46 ± 2.28
CO 0487ABG042588 6.98±0.15113.66± 0.38± 0.83
CO 0452P042653116.84
CO 0453G042754120.02
CO 0454G042855123.19
CO 0455G042956126.36 ± 0.93
CO 0456U343057129.54



± 0.58
CO 0457G043158132.72
CO 0458G043259135.89
CO 0459G043360139.06
CO 0460G043461142.24
CO 0461G043562145.42
CO 0462G043663148.59
CO 0463U343764151.76
CO 0464G043865158.12 ± 1.01
CO 0465G043966164.46
CO 0466G044067170.82
CO 0467H044168177.16
CO 0468G044269183.52 ± 1.14
CO 0469G044370189.86
CO 0470G044471196.22
CO 0471G044572202.56
CO 0472G044673215.26 ± 1.39
CO 0473U344774227.96
CO 0474G044875240.66
CO 0475G044976253.36
CO 0476G045077266.06± 0.76± 1.52
CO 0477U345178278.76
CO 0478G045279291.46
CO 0479G045380304.16
CO 0480G045481316.86
CO 0481U345582329.56
CO 0482U345683342.26 ± 1.77
CO 0483P045784354.96
CO 0484G045885367.66
CO 0485G045986380.36
CO 0486G046087393.06
CO 4397G0461 405.26± 1.14± 1.90
CO 7806G0462417.96
CO 7807ABG0463  6.98±0.15430.66 ± 2.03
CO 2401G0464443.36± 1.14± 2.15
CO 7808G0465456.06
CO 5107G0466468.76
CO 4270G0467481.46 ± 2.28
CO 8810G0468494.16
CO 5480ABN0901  1.42±0.074.70± 0.12± 0.15
CO 3091O09021.63±0.076.07± 0.17
CO 7600G09037.64
CO 3597N09041.83±0.078.92
CO 1087G090510.52
CO 3604P09061.98±0.0711.89
CO 8804G09072.08±0.0713.46
CO 1165T09082.21±0.0716.36± 0.22
CO 8805G09092.46±0.0717.93
CO 1206O091019.18
CO 8234G09112.95±0.1021.92
CO 1253G091223.47 
CO 8806G091325.04± 0.15± 0.25
CO 2998G091426.59
CO 1315H091629.74
CO 8807G091834.42 ± 0.30
CO 3640G09203.00±0.1037.46 ----  ± 0.25  ---± 0.35
CO 3706G092443.69
CO 8808G092853.09± 0.45
CO 8809G093259.36
 

Part Number
CO0350-B2
CO0351-B1
CO0352-B1
CO0353-B0
CO0354-B0
CO0355-B2
CO0356-B2
CO0357-B1
CO0358-B0
CO0359-B0
CO0360-B0
CO0361-B0
CO0362-B0
CO0363-B2
CO0364-B0
CO0365-B2
CO0366-B0
CO0367-B0
CO0368-B2
CO0369-B0
CO0370-B2
CO0371-B0
CO0372-B0
CO0373-B0
CO0374-B0
CO0400-B0
CO0401-B2
CO0402-B0
CO0403-B0
CO0404-B0
CO0406-B0
CO0408-B0
CO0409-B1
CO0410-B6
CO0412-B2
CO0413-B1
CO0414-B3
CO0415-B1
CO0416-B4
CO0417-B1
CO0419-B0
CO0420-B0
CO0421-B0
CO0422-B1
CO0423-B3
CO0424-B0
CO0425-B0
CO0426-B1
CO0427-B0
CO0427-G0
CO0428-B3
CO0428-U3
CO0429-B0
CO0429-G0
CO0430-B0
CO0430-P0
CO0431-B0
CO0431-U3
CO0432-B0
CO0432-N0
CO0433-B0
CO0433-U3
CO0434-B0
CO0434-N0
CO0435-B0
CO0435-U3
CO0436-B0
CO0436-N0
CO0437-B0
CO0438-B0
CO0438-O2
CO0439-B0
CO0439-U3
CO0440-B0
CO0440-N0
CO0441-B0
CO0441-P0
CO0442-B0
CO0442-N0
CO0443-B0
CO0443-U3
CO0444-B0
CO0444-G0
CO0445-B0
CO0445-O3
CO0446-B0
CO0446-U3
CO0447-B0
CO0447-U3
CO0448-B1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipI.D. d
(Ø)
Thickness W
(mm)
Material Environment, application O.D.
(Ø)
Material (NOK Number) NOK Nominal Number Hardness Operating Temperature Range
(℃)
Wire Diameter Tolerance
(mm)

฿ 36.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 40.873.53Nitrile RubberMineral Oil Resistant47.93A105AS568-223-B90-23 to 100±0.10

฿ 36.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 44.043.53Nitrile RubberMineral Oil Resistant51.1A105AS568-224-B90-23 to 100±0.10

฿ 39.31

NOK O-RINGS 1 Piece(s) 9 Day(s) 47.223.53Nitrile RubberMineral Oil Resistant54.28A105AS568-225-B90-23 to 100±0.10

฿ 41.81

NOK O-RINGS 1 Piece(s) 9 Day(s) 50.393.53Nitrile RubberMineral Oil Resistant57.45A105AS568-226-B90-23 to 100±0.10

฿ 41.81

NOK O-RINGS 1 Piece(s) 9 Day(s) 53.573.53Nitrile RubberMineral Oil Resistant60.63A105AS568-227-B90-23 to 100±0.10

฿ 61.94

NOK O-RINGS 1 Piece(s) 9 Day(s) 56.743.53Nitrile RubberMineral Oil Resistant63.8A105AS568-228-B90-23 to 100±0.10

฿ 61.94

NOK O-RINGS 1 Piece(s) 11 Day(s) 59.923.53Nitrile RubberMineral Oil Resistant66.98A105AS568-229-B90-23 to 100±0.10

฿ 61.94

NOK O-RINGS 1 Piece(s) 9 Day(s) 63.093.53Nitrile RubberMineral Oil Resistant70.15A105AS568-230-B90-23 to 100±0.10

฿ 61.94

NOK O-RINGS 1 Piece(s) 9 Day(s) 66.273.53Nitrile RubberMineral Oil Resistant73.33A105AS568-231-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 69.443.53Nitrile RubberMineral Oil Resistant76.5A105AS568-232-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 72.623.53Nitrile RubberMineral Oil Resistant79.68A105AS568-233-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 75.793.53Nitrile RubberMineral Oil Resistant82.85A105AS568-234-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 78.973.53Nitrile RubberMineral Oil Resistant86.03A105AS568-235-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 82.143.53Nitrile RubberMineral Oil Resistant89.2A105AS568-236-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 85.323.53Nitrile RubberMineral Oil Resistant92.38A105AS568-237-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 88.493.53Nitrile RubberMineral Oil Resistant95.55A105AS568-238-B90-23 to 100±0.10

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 91.673.53Nitrile RubberMineral Oil Resistant98.73A105AS568-239-B90-23 to 100±0.10

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 94.843.53Nitrile RubberMineral Oil Resistant101.9A105AS568-240-B90-23 to 100±0.10

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 98.023.53Nitrile RubberMineral Oil Resistant105.08A105AS568-241-B90-23 to 100±0.10

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 101.193.53Nitrile RubberMineral Oil Resistant108.25A105AS568-242-B90-23 to 100±0.10

฿ 99.87

NOK O-RINGS 1 Piece(s) 9 Day(s) 104.373.53Nitrile RubberMineral Oil Resistant111.43A105AS568-243-B90-23 to 100±0.10

฿ 116.90

NOK O-RINGS 1 Piece(s) 9 Day(s) 107.543.53Nitrile RubberMineral Oil Resistant114.6A105AS568-244-B90-23 to 100±0.10

฿ 116.90

NOK O-RINGS 1 Piece(s) 9 Day(s) 110.723.53Nitrile RubberMineral Oil Resistant117.78A105AS568-245-B90-23 to 100±0.10

฿ 116.90

NOK O-RINGS 1 Piece(s) 9 Day(s) 113.893.53Nitrile RubberMineral Oil Resistant120.95A105AS568-246-B90-23 to 100±0.10

฿ 116.90

NOK O-RINGS 1 Piece(s) 9 Day(s) 117.073.53Nitrile RubberMineral Oil Resistant124.13A105AS568-247-B90-23 to 100±0.10

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 2.91.78Nitrile RubberMineral Oil Resistant6.46A105AS568-006-B90-23 to 100±0.07

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 3.681.78Nitrile RubberMineral Oil Resistant7.24A105AS568-007-B90-23 to 100±0.07

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 4.471.78Nitrile RubberMineral Oil Resistant8.03A105AS568-008-B90-23 to 100±0.07

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 5.281.78Nitrile RubberMineral Oil Resistant8.84A105AS568-009-B90-23 to 100±0.07

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 6.071.78Nitrile RubberMineral Oil Resistant9.63A105AS568-010-B90-23 to 100±0.07

฿ 16.39

NOK O-RINGS 10 Piece(s) 9 Day(s) 9.192.62Nitrile RubberMineral Oil Resistant14.43A105AS568-110-B90-23 to 100±0.07

฿ 17.00

NOK O-RINGS 10 Piece(s) 9 Day(s) 10.772.62Nitrile RubberMineral Oil Resistant16.01A105AS568-111-B90-23 to 100±0.07

฿ 17.00

NOK O-RINGS 10 Piece(s) 9 Day(s) 12.372.62Nitrile RubberMineral Oil Resistant17.61A105AS568-112-B90-23 to 100±0.07

฿ 17.00

NOK O-RINGS 10 Piece(s) 9 Day(s) 13.942.62Nitrile RubberMineral Oil Resistant19.18A105AS568-113-B90-23 to 100±0.07

฿ 20.61

NOK O-RINGS 10 Piece(s) 9 Day(s) 17.122.62Nitrile RubberMineral Oil Resistant22.36A105AS568-115-B90-23 to 100±0.07

฿ 21.82

NOK O-RINGS 10 Piece(s) 9 Day(s) 18.643.53Nitrile RubberMineral Oil Resistant25.7A105AS568-210-B90-23 to 100±0.10

฿ 20.61

NOK O-RINGS 10 Piece(s) 9 Day(s) 18.722.62Nitrile RubberMineral Oil Resistant23.96A105AS568-116-B90-23 to 100±0.07

฿ 21.82

NOK O-RINGS 10 Piece(s) 7 Day(s) 20.223.53Nitrile RubberMineral Oil Resistant27.28A105AS568-211-B90-23 to 100±0.10

฿ 26.04

NOK O-RINGS 1 Piece(s) 9 Day(s) 21.823.53Nitrile RubberMineral Oil Resistant28.88A105AS568-212-B90-23 to 100±0.10

฿ 26.04

NOK O-RINGS 1 Piece(s) 9 Day(s) 23.393.53Nitrile RubberMineral Oil Resistant30.45A105AS568-213-B90-23 to 100±0.10

฿ 28.45

NOK O-RINGS 1 Piece(s) 9 Day(s) 26.573.53Nitrile RubberMineral Oil Resistant33.63A105AS568-215-B90-23 to 100±0.10

฿ 28.45

NOK O-RINGS 1 Piece(s) 9 Day(s) 28.173.53Nitrile RubberMineral Oil Resistant35.23A105AS568-216-B90-23 to 100±0.10

฿ 28.45

NOK O-RINGS 1 Piece(s) 9 Day(s) 29.743.53Nitrile RubberMineral Oil Resistant36.8A105AS568-217-B90-23 to 100±0.10

฿ 29.66

NOK O-RINGS 1 Piece(s) 9 Day(s) 31.343.53Nitrile RubberMineral Oil Resistant38.4A105AS568-218-B90-23 to 100±0.10

฿ 29.66

NOK O-RINGS 1 Piece(s) 9 Day(s) 32.923.53Nitrile RubberMineral Oil Resistant39.98A105AS568-219-B90-23 to 100±0.10

฿ 29.66

NOK O-RINGS 1 Piece(s) 9 Day(s) 34.523.53Nitrile RubberMineral Oil Resistant41.58A105AS568-220-B90-23 to 100±0.10

฿ 35.09

NOK O-RINGS 1 Piece(s) 9 Day(s) 36.093.53Nitrile RubberMineral Oil Resistant43.15A105AS568-221-B90-23 to 100±0.10

฿ 35.09

NOK O-RINGS 1 Piece(s) 11 Day(s) 37.693.53Nitrile RubberMineral Oil Resistant44.75A105AS568-222-B90-23 to 100±0.10

฿ 35.09

NOK O-RINGS 1 Piece(s) 9 Day(s) 37.465.33Nitrile RubberMineral Oil Resistant48.12A105AS568-325-B90-23 to 100±0.12

฿ 453.68

NOK O-RINGS 1 Piece(s) 9 Day(s) 37.465.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant48.12F201AS568-325-D70-15 to 200±0.12

฿ 36.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 40.645.33Nitrile RubberMineral Oil Resistant51.3A105AS568-326-B90-23 to 100±0.12

฿ 453.68

NOK O-RINGS 1 Piece(s) 9 Day(s) 40.645.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant51.3F201AS568-326-D70-15 to 200±0.12

฿ 36.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 43.825.33Nitrile RubberMineral Oil Resistant54.48A105AS568-327-B90-23 to 100±0.12

฿ 506.32

NOK O-RINGS 1 Piece(s) 3 Day(s) 43.825.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant54.48F201AS568-327-D70-15 to 200±0.12

฿ 39.31

NOK O-RINGS 1 Piece(s) 9 Day(s) 43.825.33Nitrile RubberMineral Oil Resistant54.48A105AS568-327-B90-23 to 100±0.12

฿ 506.32

NOK O-RINGS 1 Piece(s) 3 Day(s) 43.825.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant54.48F201AS568-327-D70-15 to 200±0.12

฿ 39.31

NOK O-RINGS 1 Piece(s) 9 Day(s) 50.165.33Nitrile RubberMineral Oil Resistant60.82A105AS568-329-B90-23 to 100±0.12

฿ 645.68

NOK O-RINGS 1 Piece(s) 3 Day(s) 50.165.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant60.82F201AS568-329-D70-15 to 200±0.12

฿ 45.68

NOK O-RINGS 1 Piece(s) 9 Day(s) 53.345.33Nitrile RubberMineral Oil Resistant64A105AS568-330-B90-23 to 100±0.12

฿ 645.68

NOK O-RINGS 1 Piece(s) 3 Day(s) 53.345.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant64F201AS568-330-D70-15 to 200±0.12

฿ 45.68

NOK O-RINGS 1 Piece(s) 9 Day(s) 56.525.33Nitrile RubberMineral Oil Resistant67.18A105AS568-331-B90-23 to 100±0.12

฿ 744.00

NOK O-RINGS 1 Piece(s) 3 Day(s) 56.525.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant67.18F201AS568-331-D70-15 to 200±0.12

฿ 61.94

NOK O-RINGS 1 Piece(s) 9 Day(s) 59.695.33Nitrile RubberMineral Oil Resistant70.35A105AS568-332-B90-23 to 100±0.12

฿ 744.00

NOK O-RINGS 1 Piece(s) 9 Day(s) 59.695.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant70.35F201AS568-332-D70-15 to 200±0.12

฿ 61.94

NOK O-RINGS 1 Piece(s) 9 Day(s) 62.865.33Nitrile RubberMineral Oil Resistant73.52A105AS568-333-B90-23 to 100±0.12

฿ 898.06

NOK O-RINGS 1 Piece(s) 3 Day(s) 62.865.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant73.52F201AS568-333-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 66.045.33Nitrile RubberMineral Oil Resistant76.7A105AS568-334-B90-23 to 100±0.12

฿ 898.06

NOK O-RINGS 1 Piece(s) 3 Day(s) 66.045.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant76.7F201AS568-334-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 69.225.33Nitrile RubberMineral Oil Resistant79.88A105AS568-335-B90-23 to 100±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 72.395.33Nitrile RubberMineral Oil Resistant83.05A105AS568-336-B90-23 to 100±0.12

฿ 980.13

NOK O-RINGS 1 Piece(s) 3 Day(s) 72.395.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant83.05F201AS568-336-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 75.565.33Nitrile RubberMineral Oil Resistant86.22A105AS568-337-B90-23 to 100±0.12

฿ 980.13

NOK O-RINGS 1 Piece(s) 3 Day(s) 75.565.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant86.22F201AS568-337-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 78.745.33Nitrile RubberMineral Oil Resistant89.4A105AS568-338-B90-23 to 100±0.12

฿ 1,015.74

NOK O-RINGS 1 Piece(s) 3 Day(s) 78.745.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant89.4F201AS568-338-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 81.925.33Nitrile RubberMineral Oil Resistant92.58A105AS568-339-B90-23 to 100±0.12

฿ 1,015.74

NOK O-RINGS 1 Piece(s) 3 Day(s) 81.925.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant92.58F201AS568-339-D70-15 to 200±0.12

฿ 74.32

NOK O-RINGS 1 Piece(s) 9 Day(s) 85.095.33Nitrile RubberMineral Oil Resistant95.75A105AS568-340-B90-23 to 100±0.12

฿ 1,068.39

NOK O-RINGS 1 Piece(s) 3 Day(s) 85.095.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant95.75F201AS568-340-D70-15 to 200±0.12

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 88.265.33Nitrile RubberMineral Oil Resistant98.92A105AS568-341-B90-23 to 100±0.12

฿ 1,068.39

NOK O-RINGS 1 Piece(s) 9 Day(s) 88.265.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant98.92F201AS568-341-D70-15 to 200±0.12

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 91.445.33Nitrile RubberMineral Oil Resistant102.1A105AS568-342-B90-23 to 100±0.12

฿ 1,122.58

NOK O-RINGS 1 Piece(s) 3 Day(s) 91.445.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant102.1F201AS568-342-D70-15 to 200±0.12

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 94.625.33Nitrile RubberMineral Oil Resistant105.28A105AS568-343-B90-23 to 100±0.12

฿ 1,122.58

NOK O-RINGS 1 Piece(s) 3 Day(s) 94.625.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant105.28F201AS568-343-D70-15 to 200±0.12

฿ 81.29

NOK O-RINGS 1 Piece(s) 9 Day(s) 97.795.33Nitrile RubberMineral Oil Resistant108.45A105AS568-344-B90-23 to 100±0.12

฿ 1,300.65

NOK O-RINGS 1 Piece(s) 9 Day(s) 97.795.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant108.45F201AS568-344-D70-15 to 200±0.12

฿ 99.87

NOK O-RINGS 1 Piece(s) 9 Day(s) 100.965.33Nitrile RubberMineral Oil Resistant111.62A105AS568-345-B90-23 to 100±0.12

฿ 1,300.65

NOK O-RINGS 1 Piece(s) 3 Day(s) 100.965.33Fluorine RubberMineral Oil Resistant / Gasoline Resistance / Heat Resistant111.62F201AS568-345-D70-15 to 200±0.12

฿ 118.45

NOK O-RINGS 1 Piece(s) 9 Day(s) 104.145.33Nitrile RubberMineral Oil Resistant114.8A105AS568-346-B90-23 to 100±0.12

Loading...

 

Basic Information

Types G (For Fixing)