(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A ring gasket with an O-shaped cross section that seals against fluids and dust. A wide variety of rubber materials are available to suit a range of usage conditions.
O-rings are ring gaskets with an O-shaped (circular) cross-section. They are fitted into a groove and then pressed in place to prevent leakage of a wide variety of fluids such as oil, water, air or gas. NOK uses synthetic rubber suitable for a variety of applications to provide an O-ring that can withstand long-term use and harsh conditions.
Sizes compatible with AN6227 (formerly JIS W1516) and AN6230 (formerly JIS W1517) are available.
Material (NOK symbol) | A305 | A105 | F201 |
NOK code | AS568 (old ARP568) Callout numer | Old AN6227 | Old AN6230 | O-Ring dimension | ||||||
Type Dimension Code | Material code | Old JIS W1516 Callout number | Old JIS W1517 Callout number | Thickness W | Inside diameter d0 | Tolerance of inside diameter 'd0' | ||||
A305 | A105 | F201 | A305 A105 | F201 | ||||||
CO 8424 | A | B | H0 | 001 | 1.02±0.07 | 0.74 | ± 0.10 | ± 0.10 | ||
CO 3387 | H0 | 002 | 1.27±0.07 | 1.07 | ||||||
CO 3388 | H0 | 003 | 1.52±0.07 | 1.42 | ||||||
CO 5146 | O0 | 004 | 1.78±0.07 | 1.78 | ± 0.12 | ± 0.12 | ||||
CO 3052 | N0 | 005 | 2.57 | |||||||
CO 0400 | H0 | 006 | 1 | 2.9 | ||||||
CO 0401 | H0 | 007 | 2 | 3.68 | ||||||
CO 0402 | O0 | 008 | 3 | 4.47 | ||||||
CO 0403 | H0 | 009 | 4 | 5.28 | ||||||
CO 0404 | G0 | 010 | 5 | 6.07 | ||||||
CO 0405 | G0 | 011 | 6 | 7.65 | ||||||
CO 0407 | O4 | 012 | 7 | 9.25 | ||||||
CO 3174 | N0 | 013 | 10.82 | |||||||
CO 1119 | X0 | 014 | 12.42 | |||||||
CO 1140 | G0 | 015 | 14.00 | ± 0.17 | ||||||
CO 3035 | O0 | 016 | 15.6 | ± 0.22 | ||||||
CO 1179 | G0 | 017 | 17.17 | |||||||
CO 1203 | O0 | 018 | 18.77 | |||||||
CO 1225 | N0 | 019 | 20.35 | |||||||
CO 1241 | N0 | 020 | 21.95 | |||||||
CO 3037 | N0 | 021 | 23.52 | |||||||
CO 4368 | O0 | 022 | 25.12 | ± 0.15 | ± 0.25 | |||||
CO 3173 | G0 | 023 | 26.70 | |||||||
CO 1302 | G0 | 024 | 28.30 | |||||||
CO 3636 | G0 | 025 | 29.87 | ± 0.27 | ||||||
CO 3093 | G0 | 026 | 31.47 | |||||||
CO 7771 | G0 | 027 | 33.05 | |||||||
CO 3092 | G0 | 028 | 34.65 | ± 0.33 | ||||||
CO 6134 | H0 | 029 | 37.82 | |||||||
CO 3191 | G0 | 030 | 41.00 | |||||||
CO 5191 | H0 | 031 | 44.17 | ± 0.38 | ||||||
CO 3235 | G0 | 032 | 47.35 | |||||||
CO 5346 | H0 | 033 | 50.52 | ± 0.25 | ± 0.45 | |||||
CO 1467 | G0 | 034 | 53.7 | |||||||
CO 7772 | G0 | 035 | 56.87 | |||||||
CO 4714 | G0 | 036 | 60.05 | |||||||
CO 8462 | G0 | 037 | 63.22 | |||||||
CO 8231 | G0 | 038 | 66.40 | ± 0.50 | ||||||
CO 4699 | G0 | 039 | 69.57 | |||||||
CO 4457 | G0 | 040 | 72.75 | |||||||
CO 7129 | G0 | 041 | 75.92 | ± 0.38 | ± 0.60 | |||||
CO 4335 | G0 | 042 | 82.27 | |||||||
CO 3010 | H0 | 043 | 88.62 | |||||||
CO 8205 | G0 | 044 | 94.97 | ± 0.68 | ||||||
CO 4251 | G0 | 045 | 101.32 | |||||||
CO 4873 | G0 | 046 | 107.67 | ± 0.76 | ||||||
CO 4947 | N0 | 047 | 114.02 | |||||||
CO 4252 | A | B | G0 | 048 | 1.78±0.07 | 120.37 | ± 0.38 | ± 0.76 | ||
CO 8463 | G0 | 049 | 126.72 | ± 0.58 | ± 0.93 | |||||
CO 4948 | N0 | 050 | 133.07 | |||||||
CO 8485 | A | B | G0 | 102 | 1.24 | ± 0.12 | ± 0.12 | |||
CO 8464 | G0 | 103 | 2.06 | |||||||
CO 8465 | G0 | 104 | 2.84 | |||||||
CO 8466 | G0 | 105 | 3.63 | |||||||
CO 8467 | G0 | 106 | 4.42 | |||||||
CO 6006 | G0 | 107 | 5.23 | |||||||
CO 8468 | G0 | 108 | 6.02 | |||||||
CO 3084 | O0 | 109 | 7.59 | |||||||
CO 0406 | R0 | 110 | 8 | 9.19 | ||||||
CO 0408 | P0 | 111 | 9 | 10.77 | ||||||
CO 0409 | U3 | 112 | 10 | 12.37 | ||||||
CO 0410 | P2 | 113 | 11 | 13.94 | ± 0.17 | |||||
CO 0411 | U3 | 114 | 12 | 15.54 | ± 0.22 | |||||
CO 0412 | R0 | 115 | 13 | 17.12 | ||||||
CO 0414 | N2 | 116 | 14 | 18.72 | ||||||
CO 4370 | H0 | 117 | 20.29 | ± 0.15 | ± 0.25 | |||||
CO 1240 | G0 | 118 | 21.89 | |||||||
CO 6065 | G0 | 119 | 23.46 | |||||||
CO 3805 | N0 | 120 | 25.07 | |||||||
CO 3601 | H0 | 121 | 26.64 | |||||||
CO 4128 | H0 | 122 | 28.24 | |||||||
CO 3105 | G0 | 123 | 29.82 | ± 0.30 | ||||||
CO 3112 | G0 | 124 | 31.42 | |||||||
CO 3230 | G0 | 125 | 32.99 | |||||||
CO 3449 | U3 | 126 | 34.59 | |||||||
CO 1367 | G0 | 127 | 36.17 | |||||||
CO 1380 | G0 | 128 | 37.77 | |||||||
CO 3851 | G0 | 129 | 39.34 | ± 0.38 | ||||||
CO 4408 | G0 | 130 | 40.94 | |||||||
CO 6151 | G0 | 131 | 42.52 | |||||||
CO 6155 | G0 | 132 | 44.12 | |||||||
CO 3152 | G0 | 133 | 45.69 | |||||||
CO 1433 | G0 | 134 | 47.29 | |||||||
CO 8469 | G0 | 135 | 48.90 | ± 0.25 | ± 0.43 | |||||
CO 4330 | H0 | 136 | 50.47 | |||||||
CO 1461 | G0 | 137 | 52.07 | |||||||
CO 3707 | G0 | 138 | 53.64 | |||||||
CO 6189 | G0 | 139 | 55.24 | |||||||
CO 3107 | H0 | 140 | 56.82 | |||||||
CO 6202 | N0 | 141 | 58.42 | ± 0.50 | ||||||
CO 6210 | G0 | 142 | 59.99 | |||||||
CO 7872 | G0 | 143 | 61.59 | |||||||
CO 4253 | N0 | 144 | 63.17 | |||||||
CO 1518 | A | B | G0 | 145 | 2.62±0.07 | 64.77 | ± 0.25 | ± 0.50 | ||
CO 3148 | G0 | 146 | 66.34 | |||||||
CO 3103 | G0 | 147 | 67.94 | ± 0.55 | ||||||
CO 4718 | G0 | 148 | 69.52 | |||||||
CO 6254 | H0 | 149 | 71.12 | |||||||
CO 6261 | G0 | 150 | 72.69 | |||||||
CO 6268 | G0 | 151 | 75.87 | ± 0.38 | ± 0.60 | |||||
CO 6276 | G0 | 152 | 82.22 | |||||||
CO 3568 | G0 | 153 | 88.57 | |||||||
CO 4837 | G0 | 154 | 94.92 | ± 0.71 | ||||||
CO 7031 | G0 | 155 | 101.27 | |||||||
CO 1640 | G0 | 156 | 107.62 | ± 0.76 | ||||||
CO 5357 | G0 | 157 | 113.97 | |||||||
CO 6356 | H0 | 158 | 120.32 | |||||||
CO 7811 | H0 | 159 | 126.67 | ± 0.88 | ||||||
CO 1720 | G0 | 160 | 133.02 | |||||||
CO 4812 | H0 | 161 | 139.37 | |||||||
CO 7130 | G0 | 162 | 145.72 | |||||||
CO 1808 | G0 | 163 | 152.07 | |||||||
CO 1830 | G0 | 164 | 158.42 | ± 0.58 | ± 1.01 | |||||
CO 5411 | G0 | 165 | 164.77 | |||||||
CO 6432 | G0 | 166 | 171.12 | |||||||
CO 6437 | G0 | 167 | 177.47 | |||||||
CO 6445 | G0 | 168 | 183.82 | ± 1.14 | ||||||
CO 8470 | G0 | 169 | 190.17 | |||||||
CO 5303 | G0 | 170 | 196.52 | |||||||
CO 7775 | G0 | 171 | 202.87 | |||||||
CO 5270 | G0 | 172 | 209.22 | ± 0.76 | ± 1.27 | |||||
CO 7776 | G0 | 173 | 215.57 | |||||||
CO 8187 | G0 | 174 | 221.92 | |||||||
CO 8534 | G0 | 175 | 228.27 | |||||||
DO 1122 | G0 | 176 | 234.62 | ± 1.39 | ||||||
DO 1123 | G0 | 177 | 240.97 | |||||||
DO 1124 | G0 | 178 | 247.32 | |||||||
CO 8471 | A | B | G0 | 201 | 3.53±0.10 | 4.34 | ± 0.12 | ± 0.12 | ||
CO 8472 | G0 | 202 | 5.94 | |||||||
CO 4527 | X0 | 203 | 7.52 | |||||||
CO 7048 | G0 | 204 | 9.12 | |||||||
CO 7049 | G0 | 205 | 10.69 | |||||||
CO 8460 | G0 | 206 | 12.29 | |||||||
CO 7059 | H0 | 207 | 13.87 | ± 0.17 | ||||||
CO 5250 | G0 | 208 | 15.47 | ± 0.22 | ||||||
CO 8461 | G0 | 209 | 17.04 | |||||||
CO 0413 | G0 | 210 | 15 | 18.64 | ± 0.15 | ± 0.25 | ||||
CO 0415 | P0 | 211 | 16 | 20.22 | ||||||
CO 0416 | P0 | 212 | 17 | 21.82 | ||||||
CO 0417 | O0 | 213 | 18 | 23.39 | ||||||
CO 0418 | A | B | O3 | 214 | 19 | 3.53±0.10 | 24.99 | ± 0.25 | ||
CO 0419 | P4 | 215 | 20 | 26.57 | ||||||
CO 0420 | R0 | 216 | 21 | 28.17 | ± 0.15 | ± 0.30 | ||||
CO 0421 | U3 | 217 | 22 | 29.74 | ||||||
CO 0422 | N0 | 218 | 23 | 31.34 | ||||||
CO 0423 | R0 | 219 | 24 | 32.92 | ||||||
CO 0424 | P0 | 220 | 25 | 34.52 | ||||||
CO 0425 | U3 | 221 | 26 | 36.09 | ||||||
CO 0426 | Q0 | 222 | 27 | 37.69 | ± 0.38 | |||||
CO 0350 | O0 | 223 | 1 | 40.87 | ||||||
CO 0351 | Q0 | 224 | 2 | 44.04 | ||||||
CO 0352 | O3 | 225 | 3 | 47.22 | ± 0.25 | ± 0.45 | ||||
CO 0353 | R0 | 226 | 4 | 50.39 | ||||||
CO 0354 | Q0 | 227 | 5 | 53.57 | ||||||
CO 0355 | U3 | 228 | 6 | 56.74 | ± 0.50 | |||||
CO 0356 | R0 | 229 | 7 | 59.92 | ||||||
CO 0357 | U3 | 230 | 8 | 63.09 | ||||||
CO 0358 | U3 | 231 | 9 | 66.27 | ||||||
CO 0359 | P0 | 232 | 10 | 69.44 | ± 0.60 | |||||
CO 0360 | U3 | 233 | 11 | 72.62 | ||||||
CO 0361 | U3 | 234 | 12 | 75.79 | ||||||
CO 0362 | U3 | 235 | 13 | 78.97 | ||||||
CO 0363 | P0 | 236 | 14 | 82.14 | ||||||
CO 0364 | O0 | 237 | 15 | 85.32 | ||||||
CO 0365 | Q0 | 238 | 16 | 88.49 | ||||||
CO 0366 | U3 | 239 | 17 | 91.67 | ± 0.38 | ± 0.71 | ||||
CO 0367 | N1 | 240 | 18 | 94.84 | ||||||
CO 0368 | R0 | 241 | 19 | 98.02 | ||||||
CO 0369 | U3 | 242 | 20 | 101.19 | ||||||
CO 0370 | U3 | 243 | 21 | 104.37 | ||||||
CO 0371 | U3 | 244 | 22 | 107.54 | ± 0.76 | |||||
CO 0372 | U3 | 245 | 23 | 110.72 | ||||||
CO 0373 | U3 | 246 | 24 | 113.89 | ||||||
CO 0374 | U3 | 247 | 25 | 117.07 | ||||||
CO 1672 | U3 | 248 | 26 | 120.24 | ||||||
CO 1680 | U3 | 249 | 27 | 123.42 | ± 0.88 | |||||
CO 1691 | U3 | 250 | 28 | 126.59 | ||||||
CO 1705 | U3 | 251 | 29 | 129.77 | ± 0.58 | |||||
CO 1717 | N0 | 252 | 30 | 132.94 | ||||||
CO 4047 | U3 | 253 | 31 | 136.12 | ||||||
CO 1744 | G0 | 254 | 32 | 139.29 | ||||||
CO 1762 | U3 | 255 | 33 | 142.47 | ||||||
CO 1774 | G0 | 256 | 34 | 145.64 | ||||||
CO 1786 | U3 | 257 | 35 | 148.82 | ||||||
CO 1805 | Q0 | 258 | 36 | 151.99 | ||||||
CO 1829 | U3 | 259 | 37 | 158.34 | ± 1.01 | |||||
CO 1856 | U3 | 260 | 38 | 164.69 | ||||||
CO 1880 | U3 | 261 | 39 | 171.04 | ||||||
CO 1893 | A | B | U3 | 262 | 40 | 3.53±0.10 | 177.39 | ± 0.58 | ± 1.01 | |
CO 1915 | U3 | 263 | 41 | 183.74 | ± 1.14 | |||||
CO 1931 | U3 | 264 | 42 | 190.09 | ||||||
CO 1946 | U3 | 265 | 43 | 196.44 | ||||||
CO 1959 | U3 | 266 | 44 | 202.79 | ||||||
CO 1979 | U3 | 267 | 45 | 209.14 | ± 1.27 | |||||
CO 1990 | U3 | 268 | 46 | 215.49 | ||||||
CO 2001 | U3 | 269 | 47 | 221.84 | ||||||
CO 2018 | G0 | 270 | 48 | 228.19 | ||||||
CO 2032 | G0 | 271 | 49 | 234.54 | ± 0.76 | ± 1.39 | ||||
CO 2050 | G0 | 272 | 50 | 240.89 | ||||||
CO 2064 | G0 | 273 | 51 | 247.24 | ||||||
CO 3415 | G0 | 274 | 52 | 253.59 | ||||||
CO 5748 | N0 | 275 | 266.29 | |||||||
CO 5393 | G0 | 276 | 278.99 | ± 1.65 | ||||||
CO 2132 | G0 | 277 | 291.69 | |||||||
CO 4602 | G0 | 278 | 304.39 | |||||||
CO 2192 | G0 | 279 | 329.79 | |||||||
CO 4549 | G0 | 280 | 355.19 | |||||||
CO 2277 | G0 | 281 | 380.59 | |||||||
CO 4609 | G0 | 282 | 405.26 | ± 1.90 | ||||||
CO 6675 | H0 | 283 | 430.66 | ± 1.14 | ± 2.03 | |||||
CO 5011 | G0 | 284 | 456.06 | ± 2.15 | ||||||
CO 8486 | A | B | G0 | 309 | 5.33±0.12 | 10.46 | ± 0.12 | |||
CO 8487 | G0 | 310 | 12.06 | |||||||
CO 8488 | O0 | 311 | 13.64 | ± 0.17 | ||||||
CO 4082 | G0 | 312 | 15.24 | ± 0.12 | ± 0.22 | |||||
CO 8480 | O0 | 313 | 16.81 | |||||||
CO 8481 | G0 | 314 | 18.42 | ± 0.25 | ||||||
CO 7777 | G0 | 315 | 19.99 | ----± 0.15---- | ||||||
CO 8482 | G0 | 316 | 21.59 | |||||||
CO 6064 | G0 | 317 | 23.16 | |||||||
CO 3025 | G0 | 318 | 24.76 | |||||||
CO 8483 | G0 | 319 | 26.34 | |||||||
CO 4337 | O0 | 320 | 27.94 | ± 0.30 | ||||||
CO 7778 | G0 | 321 | 29.51 | |||||||
CO 4081 | G0 | 322 | 31.12 | |||||||
CO 8484 | G0 | 323 | 32.69 | |||||||
CO 4070 | G0 | 324 | 34.29 | |||||||
CO 0427 | G0 | 325 | 28 | 37.46 | ----± 0.25---- | ± 0.38 | ||||
CO 0428 | U3 | 326 | 29 | 40.64 | ||||||
CO 0429 | G0 | 327 | 30 | 43.82 | ||||||
CO 0430 | P0 | 328 | 31 | 46.99 | ||||||
CO 0431 | U3 | 329 | 32 | 50.16 | ± 0.45 | |||||
CO 0432 | N0 | 330 | 33 | 53.34 | ||||||
CO 0433 | U3 | 331 | 34 | 56.52 | ||||||
CO 0434 | A | B | N0 | 332 | 35 | 5.33±0.12 | 59.69 | ± 0.45 | ||
CO 0435 | U3 | 333 | 36 | 62.86 | ± 0.25 | ± 0.50 | ||||
CO 0436 | N0 | 334 | 37 | 66.04 | ||||||
CO 0437 | U3 | 335 | 38 | 69.22 | ||||||
CO 0438 | O2 | 336 | 39 | 72.39 | ||||||
CO 0439 | U3 | 337 | 40 | 75.56 | ± 0.60 | |||||
CO 0440 | N0 | 338 | 41 | 78.74 | ||||||
CO 0441 | P0 | 339 | 42 | 81.92 | ||||||
CO 0442 | N0 | 340 | 43 | 85.09 | ||||||
CO 0443 | U3 | 341 | 44 | 88.26 | ||||||
CO 0444 | G0 | 342 | 45 | 91.44 | ± 0.38 | ± 0.71 | ||||
CO 0445 | O3 | 343 | 46 | 94.62 | ||||||
CO 0446 | U3 | 344 | 47 | 97.79 | ||||||
CO 0447 | U3 | 345 | 48 | 100.96 | ||||||
CO 0448 | P0 | 346 | 49 | 104.14 | ||||||
CO 0449 | U3 | 347 | 50 | 107.32 | ± 0.76 | |||||
CO 0450 | U3 | 348 | 51 | 110.49 | ||||||
CO 0451 | U3 | 349 | 52 | 113.66 | ||||||
CO 6340 | U3 | 350 | 116.84 | |||||||
CO 7779 | G0 | 351 | 120.02 | |||||||
CO 4133 | G0 | 352 | 123.19 | |||||||
CO 6366 | G0 | 353 | 126.36 | ± 0.93 | ||||||
CO 4205 | G0 | 354 | 129.54 | ± 0.58 | ||||||
CO 5131 | H0 | 355 | 132.72 | |||||||
CO 6385 | G0 | 356 | 135.89 | |||||||
CO 5317 | U3 | 357 | 139.07 | |||||||
CO 7782 | G0 | 358 | 142.24 | |||||||
CO 4111 | N0 | 359 | 145.42 | |||||||
CO 8429 | G0 | 360 | 148.59 | |||||||
CO 7783 | G0 | 361 | 151.77 | |||||||
CO 7784 | G0 | 362 | 158.12 | ± 1.01 | ||||||
CO 7785 | G0 | 363 | 164.47 | |||||||
CO 7786 | G0 | 364 | 170.82 | |||||||
CO 7787 | G0 | 365 | 177.17 | |||||||
CO 7819 | H0 | 366 | 183.52 | ± 1.14 | ||||||
CO 3417 | G0 | 367 | 189.86 | |||||||
CO 1945 | U3 | 368 | 196.22 | |||||||
CO 7789 | G0 | 369 | 202.57 | |||||||
CO 7790 | G0 | 370 | 208.92 | ± 0.76 | ± 1.27 | |||||
CO 6492 | G0 | 371 | 215.27 | |||||||
CO 7791 | G0 | 372 | 221.62 | |||||||
CO 7792 | G0 | 373 | 227.97 | |||||||
CO 7793 | G0 | 374 | 234.32 | ± 1.39 | ||||||
CO 8801 | G0 | 375 | 240.67 | |||||||
CO 8803 | G0 | 376 | 247.02 | |||||||
CO 7794 | G0 | 377 | 253.37 | |||||||
CO 4905 | N0 | 378 | 266.07 | ± 1.52 | ||||||
CO 7795 | G0 | 379 | 278.77 | |||||||
CO 8851 | A | B | G0 | 380 | 5.33±0.12 | 291.47 | ± 0.76 | ± 1.65 | ||
CO 4906 | N0 | 381 | 304.17 | |||||||
CO 7797 | G0 | 382 | 329.57 | |||||||
CO 7798 | G0 | 383 | 354.97 | ± 1.77 | ||||||
CO 6643 | G0 | 384 | 380.37 | |||||||
CO 7799 | G0 | 385 | 405.26 | ± 1.90 | ||||||
CO 8802 | G0 | 386 | 430.66 | ± 1.14 | ± 2.03 | |||||
CO 7826 | H0 | 387 | 456.06 | ± 2.15 | ||||||
CO 7800 | G0 | 388 | 481.46 | ± 2.28 | ||||||
CO 0487 | A | B | G0 | 425 | 88 | 6.98±0.15 | 113.66 | ± 0.38 | ± 0.83 | |
CO 0452 | P0 | 426 | 53 | 116.84 | ||||||
CO 0453 | G0 | 427 | 54 | 120.02 | ||||||
CO 0454 | G0 | 428 | 55 | 123.19 | ||||||
CO 0455 | G0 | 429 | 56 | 126.36 | ± 0.93 | |||||
CO 0456 | U3 | 430 | 57 | 129.54 | ± 0.58 | |||||
CO 0457 | G0 | 431 | 58 | 132.72 | ||||||
CO 0458 | G0 | 432 | 59 | 135.89 | ||||||
CO 0459 | G0 | 433 | 60 | 139.06 | ||||||
CO 0460 | G0 | 434 | 61 | 142.24 | ||||||
CO 0461 | G0 | 435 | 62 | 145.42 | ||||||
CO 0462 | G0 | 436 | 63 | 148.59 | ||||||
CO 0463 | U3 | 437 | 64 | 151.76 | ||||||
CO 0464 | G0 | 438 | 65 | 158.12 | ± 1.01 | |||||
CO 0465 | G0 | 439 | 66 | 164.46 | ||||||
CO 0466 | G0 | 440 | 67 | 170.82 | ||||||
CO 0467 | H0 | 441 | 68 | 177.16 | ||||||
CO 0468 | G0 | 442 | 69 | 183.52 | ± 1.14 | |||||
CO 0469 | G0 | 443 | 70 | 189.86 | ||||||
CO 0470 | G0 | 444 | 71 | 196.22 | ||||||
CO 0471 | G0 | 445 | 72 | 202.56 | ||||||
CO 0472 | G0 | 446 | 73 | 215.26 | ± 1.39 | |||||
CO 0473 | U3 | 447 | 74 | 227.96 | ||||||
CO 0474 | G0 | 448 | 75 | 240.66 | ||||||
CO 0475 | G0 | 449 | 76 | 253.36 | ||||||
CO 0476 | G0 | 450 | 77 | 266.06 | ± 0.76 | ± 1.52 | ||||
CO 0477 | U3 | 451 | 78 | 278.76 | ||||||
CO 0478 | G0 | 452 | 79 | 291.46 | ||||||
CO 0479 | G0 | 453 | 80 | 304.16 | ||||||
CO 0480 | G0 | 454 | 81 | 316.86 | ||||||
CO 0481 | U3 | 455 | 82 | 329.56 | ||||||
CO 0482 | U3 | 456 | 83 | 342.26 | ± 1.77 | |||||
CO 0483 | P0 | 457 | 84 | 354.96 | ||||||
CO 0484 | G0 | 458 | 85 | 367.66 | ||||||
CO 0485 | G0 | 459 | 86 | 380.36 | ||||||
CO 0486 | G0 | 460 | 87 | 393.06 | ||||||
CO 4397 | G0 | 461 | 405.26 | ± 1.14 | ± 1.90 | |||||
CO 7806 | G0 | 462 | 417.96 | |||||||
CO 7807 | A | B | G0 | 463 | 6.98±0.15 | 430.66 | ± 2.03 | |||
CO 2401 | G0 | 464 | 443.36 | ± 1.14 | ± 2.15 | |||||
CO 7808 | G0 | 465 | 456.06 | |||||||
CO 5107 | G0 | 466 | 468.76 | |||||||
CO 4270 | G0 | 467 | 481.46 | ± 2.28 | ||||||
CO 8810 | G0 | 468 | 494.16 | |||||||
CO 5480 | A | B | N0 | 901 | 1.42±0.07 | 4.70 | ± 0.12 | ± 0.15 | ||
CO 3091 | O0 | 902 | 1.63±0.07 | 6.07 | ± 0.17 | |||||
CO 7600 | G0 | 903 | 7.64 | |||||||
CO 3597 | N0 | 904 | 1.83±0.07 | 8.92 | ||||||
CO 1087 | G0 | 905 | 10.52 | |||||||
CO 3604 | P0 | 906 | 1.98±0.07 | 11.89 | ||||||
CO 8804 | G0 | 907 | 2.08±0.07 | 13.46 | ||||||
CO 1165 | T0 | 908 | 2.21±0.07 | 16.36 | ± 0.22 | |||||
CO 8805 | G0 | 909 | 2.46±0.07 | 17.93 | ||||||
CO 1206 | O0 | 910 | 19.18 | |||||||
CO 8234 | G0 | 911 | 2.95±0.10 | 21.92 | ||||||
CO 1253 | G0 | 912 | 23.47 | |||||||
CO 8806 | G0 | 913 | 25.04 | ± 0.15 | ± 0.25 | |||||
CO 2998 | G0 | 914 | 26.59 | |||||||
CO 1315 | H0 | 916 | 29.74 | |||||||
CO 8807 | G0 | 918 | 34.42 | ± 0.30 | ||||||
CO 3640 | G0 | 920 | 3.00±0.10 | 37.46 | ---- ± 0.25 --- | ± 0.35 | ||||
CO 3706 | G0 | 924 | 43.69 | |||||||
CO 8808 | G0 | 928 | 53.09 | ± 0.45 | ||||||
CO 8809 | G0 | 932 | 59.36 |
Part Number |
---|
CO4205-B0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | I.D. d (Ø) | Thickness W (mm) | Material | Environment, application | O.D. (Ø) | Material (NOK Number) | NOK Nominal Number | Hardness | Operating Temperature Range (℃) | Wire Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 133.16 | NOK O-RINGS | 1 Piece(s) | 9 Day(s) | 129.54 | 5.33 | Nitrile Rubber | Mineral Oil Resistant | 140.2 | A105 | AS568-354-B | 90 | -23 to 100 | ±0.12 |
Loading...
Types | G (For Fixing) |
---|
Please check the type/dimensions/specifications of the part CO4205-B0 in the O-Ring, Formerly ARP568, AS568 Series (Static/Dynamic application) series.
Part Number |
---|
CO0353-B0 |
CO0354-B0 |
CO0355-B2 |
CO4205-G0 |
CO4251-B1 |
CO4252-B1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | I.D. d (Ø) | Thickness W (mm) | Material | Environment, application | O.D. (Ø) | Material (NOK Number) | NOK Nominal Number | Hardness | Operating Temperature Range (℃) | Wire Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 41.81 | 1 Piece(s) | 9 Day(s) | 50.39 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 57.45 | A105 | AS568-226-B | 90 | -23 to 100 | ±0.10 | ||
฿ 41.81 | 1 Piece(s) | 9 Day(s) | 53.57 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 60.63 | A105 | AS568-227-B | 90 | -23 to 100 | ±0.10 | ||
฿ 61.94 | 1 Piece(s) | 9 Day(s) | 56.74 | 3.53 | Nitrile Rubber | Mineral Oil Resistant | 63.8 | A105 | AS568-228-B | 90 | -23 to 100 | ±0.10 | ||
฿ 1,763.61 | 1 Piece(s) | 3 Day(s) | 129.54 | 5.33 | Fluorine Rubber | Heat Resistant / Gasoline Resistance / Mineral Oil Resistant | 140.2 | F201 | AS568-354-D | 70 | -15 to 200 | ±0.12 | ||
฿ 82.84 | 1 Piece(s) | 9 Day(s) | 101.32 | 1.78 | Nitrile Rubber | Mineral Oil Resistant | 104.88 | A105 | AS568-045-B | 90 | -23 to 100 | ±0.07 | ||
฿ 118.45 | 1 Piece(s) | 9 Day(s) | 120.37 | 1.78 | Nitrile Rubber | Mineral Oil Resistant | 123.93 | A105 | AS568-048-B | 90 | -23 to 100 | ±0.07 |
How can we improve?
How can we improve?