1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Universal Joint with Plain Bearing

DOUBLE UNIVERSAL JOINT

Double Universal Joint with Plain Bearing
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,747.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Carbon steel universal joints for connecting equipment where there is a misalignment greater than 5 degrees up to an angle of 90 degrees. These universal joints are constructed using wear resistant sliding bushes, suitable for applications with speeds of up to 1000 rpm. Smooth and silent operation, suitable applications include connection of conveyers, line shafts and drive shafts. Gaiters and regular lubrication are recommended to ensure longevity in service.

 
Part Number
790-6766 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,747.83

฿ 4,498.78

DOUBLE UNIVERSAL JOINT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Material Steel Overall Length 128mm Bore 20mm
Maximum Speed 1000rpm Number of Joints Double Hub Type Bored Hub
Hub Outer Diameter 42mm Peak Torque 600Nm Maximum Working Angle 90°
Joint Type Plain

Please check the type/dimensions/specifications of the part 790-6766 in the Double Universal Joint with Plain Bearing series.