(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,225.20 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SGP | 1 | 15 (1/2B) | 250 | None | None | None | ||
฿ 35,932.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 2㎛ | [Metal] SGP | 1 | 15 (1/2B) | 250 | Sintered metal | Bronze | NBR | ||
฿ 32,641.70 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 48,131.59 | SMC FGC TYPE | 1 Piece(s) | 45 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 68,886.21 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | ||
฿ 58,350.96 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | NBR | ||
฿ 62,659.14 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 52,831.26 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 48,310.25 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Paper | Cotton | NBR | ||
฿ 37,991.60 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 32,719.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None | ||
฿ 32,641.70 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
฿ 45,837.10 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SGP | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
฿ 32,903.50 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SGP | 1 | 20 (3/4B) | 250 | Paper | Cotton | NBR | ||
฿ 33,557.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SGP | 1 | 20 (3/4B) | 250 | Paper | Cotton | FKM | ||
฿ 37,991.60 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SGP | 1 | 20 (3/4B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 32,641.70 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Fiber | Cotton | None | ||
฿ 71,160.20 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Micro-mesh | SUS 316 | Non asbestos | ||
฿ 44,945.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 46,839.97 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Paper | Cotton | FKM | ||
฿ 33,557.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 25 (1B) | 250 | Paper | Cotton | FKM | ||
฿ 37,991.60 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 37,749.35 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SGP | 1 | 25 (1B) | 250 | Sintered metal | Stainless steel | Non asbestos | ||
฿ 53,605.57 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SGP | 1 | 25 (1B) | 250 | Sintered metal | Stainless steel | FKM | ||
฿ 48,091.19 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SGP | 1 | 25 (1B) | 250 | Fiber | Polypropylene | None | ||
฿ 45,480.10 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 25 (1B) | 250 | Fiber | Polypropylene | None | ||
฿ 39,663.55 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SGP | 1 | 15 (1/2B) | 500 | Sintered metal | Bronze | NBR | ||
฿ 44,097.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 15 (1/2B) | 500 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 33,194.20 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SGP | 1 | 20 (3/4B) | 500 | None | None | None | ||
฿ 34,415.65 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SGP | 1 | 20 (3/4B) | 500 | Fiber | Cotton | None | ||
฿ 46,423.60 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SGP | 1 | 20 (3/4B) | 500 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 44,484.75 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 20 (3/4B) | 500 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 61,481.38 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 20 (3/4B) | 500 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 43,879.55 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SGP | 1 | 20 (3/4B) | 500 | Sintered metal | Stainless steel | NBR | ||
฿ 33,194.20 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SGP | 1 | 25 (1B) | 500 | None | None | None | ||
฿ 35,810.50 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 500 | Fiber | Glass fiber | None | ||
฿ 67,115.15 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 500 | Micro-mesh | SUS 316 | Non asbestos | ||
฿ 57,956.40 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 25 (1B) | 500 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 46,423.60 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SGP | 1 | 25 (1B) | 500 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 64,631.00 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 25 (1B) | 500 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 43,879.55 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 500 | Sintered metal | Stainless steel | NBR | ||
฿ 43,854.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SGP | 1 | 25 (1B) | 500 | Sintered metal | Stainless steel | Non asbestos | ||
฿ 62,086.84 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SGP | 1 | 25 (1B) | 500 | Sintered metal | Stainless steel | FKM | ||
฿ 49,929.28 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SGP | 1 | 25 (1B) | 500 | Fiber | Polypropylene | None | ||
฿ 33,901.40 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SGP | 1 | 25 (1B) | 500 | Fiber | Polypropylene | None | ||
฿ 43,612.65 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | None | None | None | ||
฿ 44,993.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Glass fiber | None | ||
฿ 65,032.99 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Glass fiber | None | ||
฿ 44,897.00 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Glass fiber | None | ||
฿ 44,029.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 44,029.15 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 63,950.76 | SMC FGC TYPE | 1 Piece(s) | 45 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 44,222.95 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 60,815.80 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | ||
฿ 83,897.29 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Non asbestos | ||
฿ 60,912.70 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | FKM | ||
฿ 81,272.22 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Non asbestos | ||
฿ 54,298.00 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 44,290.95 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Paper | Cotton | NBR | ||
฿ 44,290.95 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Paper | Cotton | NBR | ||
฿ 70,972.76 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | NBR | ||
฿ 51,147.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 2㎛ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,136.80 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Non asbestos | ||
฿ 49,161.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | NBR | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,161.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | NBR | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,161.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | NBR | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,379.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 120μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 43,966.25 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None | ||
฿ 43,966.25 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None | ||
฿ 43,922.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None | ||
฿ 43,922.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SUS304 | 1 | 15 (1/2B) | 250 | Fiber | Polypropylene | None | ||
฿ 43,612.65 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Related Components (Auxiliary Devices)] Container single item | No | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | None | None | None | ||
฿ 62,726.68 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 1μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Glass fiber | None | ||
฿ 44,897.00 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Glass fiber | None | ||
฿ 44,800.10 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Glass fiber | None | ||
฿ 44,029.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
฿ 44,029.15 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
฿ 44,222.95 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 0.5μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Fiber | Cotton | None | ||
฿ 86,542.16 | SMC FILTER | 1 Piece(s) | 33 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS 316 | NBR | ||
฿ 53,595.05 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 74μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | ||
฿ 53,207.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS 316 | Non asbestos | ||
฿ 77,536.67 | SMC FILTER | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS 316 | FKM | ||
฿ 56,648.25 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 10μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS316 / Epoxy | FKM | ||
฿ 49,500.60 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 74μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Flow Direction | From Left to Right |
How can we improve?
How can we improve?