1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter for Industrial Use FGC Series (Part Number)

SMC FGC TYPE

Filter for Industrial Use FGC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 32,225.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.

Part Number
FGC2SB-04-S005A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Filtration Level Bowl Material Max. Operating Pressure
(MPa)
Nominal of pipe flange Element length Element type Element materials Element seal materials

฿ 61,542.55

SMC FGC TYPE 1 Piece(s) 55 Day(s) [Standard] Industrial Filter5μm[Metal] SUS304215 (1/2B)500Sintered metalStainless steelNon asbestos

Loading...

  1. 1

Basic Information

Compressed Air Quality Fluid Connection Type Pipe flange Operating Environment Standard
Drain Cock No Bowl Guard No How to Connect Pipe connection type
Flow Direction From Left to Right

Please check the type/dimensions/specifications of the part FGC2SB-04-S005A in the Filter for Industrial Use FGC Series series.

Products with similar specification

Part Number
FGC1CA-04-H100
FGC1CA-04-L005T
FGC1CA-04-L105N
FGC2SB-04-S010T
FGC2SB-04-T005
FGC2SB-04-T020
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Filtration Level Bowl Material Max. Operating Pressure
(MPa)
Nominal of pipe flange Element length Element type Element materials Element seal materials

฿ 48,131.59

1 Piece(s) 45 Day(s) [Standard] Industrial Filter_1[Metal] SGP115 (1/2B)250FiberCottonNone

฿ 68,886.21

1 Piece(s) 18 Day(s) [Standard] Industrial Filter5μm[Metal] SGP115 (1/2B)250Micro-meshSUS 316Fluoropolymer

฿ 58,350.96

1 Piece(s) 18 Day(s) [Standard] Industrial Filter105μm[Metal] SGP115 (1/2B)250Micro-meshSUS 316NBR

฿ 61,784.80

1 Piece(s) 55 Day(s) [Standard] Industrial Filter10μm[Metal] SUS304215 (1/2B)500Sintered metalStainless steelFluoropolymer

฿ 51,589.05

1 Piece(s) 55 Day(s) [Standard] Industrial Filter5μm[Metal] SUS304215 (1/2B)500FiberPolypropyleneNone

฿ 51,501.50

1 Piece(s) 55 Day(s) [Standard] Industrial Filter_[Metal] SUS304215 (1/2B)500FiberPolypropyleneNone