(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.
Part Number |
---|
FGC1CA-10-M005N |
FGC1SA-10-M005N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44,945.45 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 25 (1B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR | ||
฿ 56,332.90 | SMC FGC TYPE | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SUS304 | 1 | 25 (1B) | 250 | Micro-mesh | SUS316 / Epoxy | NBR |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Flow Direction | From Left to Right |
How can we improve?
How can we improve?