(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Various elements can be selected according to "filtration conditions," and it can be applied to a wide range of applications.
· Since the structure is vertical type, the loss of "filtrated liquid" is minimum.
· Maintenance and inspection are easy, and element replacement is especially easy.
· This filter does not conform to the High-Pressure Gas Safety Act of Japan.
Part Number |
---|
FGC1SA-06-S020N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 49,161.45 | SMC FILTER | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Sintered metal | Stainless steel | NBR |
Loading...
Compressed Air Quality | Fluid | Connection Type | Pipe flange | Operating Environment | Standard |
---|---|---|---|---|---|
Drain Cock | No | Bowl Guard | No | How to Connect | Pipe connection type |
Flow Direction | From Left to Right |
Please check the type/dimensions/specifications of the part FGC1SA-06-S020N in the Filter for Industrial Use FGC Series series.
Part Number |
---|
FGC1CA-04-H100 |
FGC1CA-04-L005T |
FGC1CA-04-L105N |
FGC1SA-06-S020T |
FGC1SA-06-S040A |
FGC1SA-06-S040N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Filtration Level | Bowl Material | Max. Operating Pressure (MPa) | Nominal of pipe flange | Element length | Element type | Element materials | Element seal materials |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48,131.59 | 1 Piece(s) | 45 Day(s) | [Standard] Industrial Filter | _1 | [Metal] SGP | 1 | 15 (1/2B) | 250 | Fiber | Cotton | None | ||
฿ 68,886.21 | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 5μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | Fluoropolymer | ||
฿ 58,350.96 | 1 Piece(s) | 18 Day(s) | [Standard] Industrial Filter | 105μm | [Metal] SGP | 1 | 15 (1/2B) | 250 | Micro-mesh | SUS 316 | NBR | ||
฿ 49,379.05 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | _ | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Sintered metal | Stainless steel | Fluoropolymer | ||
฿ 49,136.80 | 1 Piece(s) | 55 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Sintered metal | Stainless steel | Non asbestos | ||
฿ 68,515.94 | 1 Piece(s) | 23 Day(s) | [Standard] Industrial Filter | 40μm | [Metal] SUS304 | 1 | 20 (3/4B) | 250 | Sintered metal | Stainless steel | NBR |
How can we improve?
How can we improve?