1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO Standard-Compliant Hydraulic Cylinder CHSD Series (Part Number)

ISO Standard-Compliant Hydraulic Cylinder CHSD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Since the cover and the mounting bracket are integrated, disassembly and assembly are easy.
· Smaller cover cross section compared to tie-rod cylinders.
· Overall length reduced (compared to CH2 Series).

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHDSDB40-25
CHDSDB40-40A
CHDSDB40-45
CHDSDB40-50
CHDSDB40-50A
CHDSDB40-75
CHDSDB40-75-M9BWL
CHDSDB40-100
CHDSDB40-100-M9BW
CHDSDB40-100-Z73
CHDSDB40-100A
CHDSDB40-100A-M9BW
CHDSDB40-100AN
CHDSDB40-125
CHDSDB40-125-B
CHDSDB40-130
CHDSDB40-140
CHDSDB40-150-C
CHDSDB40-150A
CHDSDB40-150A-M9BW
CHDSDB40-180
CHDSDB40-180-M9BL
CHDSDB40-200
CHDSDB40-200A
CHDSDB40-200A-M9B
CHDSDB40-200A-M9BWL
CHDSDB40-250A
CHDSDB40-300
CHDSDB40-330
CHDSDB40-450
CHDSDB40-500
CHDSDB40-545
CHDSDB40-545N
CHDSDB40-575N
CHDSDB40-650N
CHDSDB40-800
CHDSDB40TF-50
CHDSDB40TF-100
CHDSDB40TF-800A
CHDSDB40TN-120
CHDSDB50-25
CHDSDB50-25N
CHDSDB50-40-E
CHDSDB50-50
CHDSDB50-50-B
CHDSDB50-50A
CHDSDB50-75A
CHDSDB50-75A-M9BWZ
CHDSDB50-100
CHDSDB50-100AN
CHDSDB50-150
CHDSDB50-150-Z73
CHDSDB50-150A
CHDSDB50-160
CHDSDB50-160AN
CHDSDB50-175A-B-M9BWL
CHDSDB50-175A-M9BWL
CHDSDB50-200
CHDSDB50-200A
CHDSDB50-250
CHDSDB50-300
CHDSDB50-350
CHDSDB50-400
CHDSDB50-450AR-A
CHDSDB50-500
CHDSDB50-560
CHDSDB50TF-40A
CHDSDB50TF-40A-A
CHDSDB50TF-100
CHDSDB63-25
CHDSDB63-30
CHDSDB63-30-M9BWL
CHDSDB63-30A
CHDSDB63-40-M9BWL
CHDSDB63-50
CHDSDB63-50-M9BWL
CHDSDB63-75
CHDSDB63-75-M9BL
CHDSDB63-75-M9BW
CHDSDB63-80
CHDSDB63-100
CHDSDB63-100A
CHDSDB63-100A-Z73L
CHDSDB63-100AN
CHDSDB63-125
CHDSDB63-125-M9B
CHDSDB63-125A
CHDSDB63-150
CHDSDB63-200
CHDSDB63-235
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Cushioning Mechanism Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Connector type Rod end nut Cushion valve position

฿ 8,624.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 4025StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 8,655.20

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 4040StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 8,624.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 4045StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 8,624.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 4050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 8,655.20

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 4050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 8,976.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 4075StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 10,604.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 4075StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWithout rod end nutCushion valve right

฿ 8,976.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 10,428.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60RcOn portM9BW0.52 pcs.N/AWithout rod end nutCushion valve right

฿ 9,944.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60RcOn portZ730.52 pcs.N/AWithout rod end nutCushion valve right

฿ 9,007.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 10,459.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60RcOn portM9BW0.52 pcs.N/AWith rod end nutCushion valve right

฿ 9,007.20

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardNo-10~60RcOn portWithout auto switchN/AN/AN/AWith rod end nutCushion valve right

฿ 9,328.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40125StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,328.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40125StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve down

฿ 9,328.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40130StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,328.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40140StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,328.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40150StandardBoth Sides-10~60RcRight of portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve down

฿ 9,359.20

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40150StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 10,811.20

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40150StandardBoth Sides-10~60RcOn portM9BW0.52 pcs.N/AWith rod end nutCushion valve right

฿ 9,680.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40180StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 11,176.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40180StandardBoth Sides-10~60RcOn portM9B32 pcs.N/AWithout rod end nutCushion valve right

฿ 9,680.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40200StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,711.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40200StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 11,031.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40200StandardBoth Sides-10~60RcOn portM9B0.52 pcs.N/AWith rod end nutCushion valve right

฿ 11,339.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40200StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWith rod end nutCushion valve right

฿ 10,063.20

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40250StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 10,384.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40300StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 10,736.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40330StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 11,440.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40450StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 11,792.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40500StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,496.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40545StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,496.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40545StandardNo-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,496.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40575StandardNo-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,200.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40650StandardNo-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,904.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 40800StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 8,624.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 4050StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 8,976.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40100StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,935.20

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40800StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 9,328.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 40120StandardBoth Sides-10~60NPTOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 5025StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 5025StandardNo-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 5040StandardBoth Sides-10~60RcRight of portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve left

฿ 9,944.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 5050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 5050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve down

฿ 9,988.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 5050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 10,472.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 5075StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWith rod end nutCushion valve right

฿ 12,078.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 5075StandardBoth Sides-10~60RcOn portM9BW52 pcs.N/AWith rod end nutCushion valve right

฿ 10,428.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50100StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 10,472.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50100StandardNo-10~60RcOn portWithout auto switchN/AN/AN/AWith rod end nutCushion valve right

฿ 10,912.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50150StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 11,682.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50150StandardBoth Sides-10~60RcOn portZ730.52 pcs.N/AWithout rod end nutCushion valve right

฿ 10,956.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50150StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 11,396.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50160StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 11,440.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50160StandardNo-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 12,870.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50175StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWith rod end nutCushion valve down

฿ 12,870.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50175StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWith rod end nutCushion valve right

฿ 11,396.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50200StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 11,440.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50200StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 11,880.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50250StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,364.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50300StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,848.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50350StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 13,332.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50400StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,860.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50450StandardRod Side-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve left

฿ 14,300.00

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 50500StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 15,268.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50560StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,988.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 5040StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 9,988.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 5040StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve left

฿ 10,428.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50100StandardBoth Sides-10~60GFOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,342.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 6325StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,342.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6330StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,552.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6330StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWithout rod end nutCushion valve right

฿ 12,518.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 6330StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 13,552.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6340StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWithout rod end nutCushion valve right

฿ 12,342.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6350StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 13,552.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6350StandardBoth Sides-10~60RcOn portM9BW32 pcs.N/AWithout rod end nutCushion valve right

฿ 12,958.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6375StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 14,036.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6375StandardBoth Sides-10~60RcOn portM9B32 pcs.N/AWithout rod end nutCushion valve right

฿ 13,992.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6375StandardBoth Sides-10~60RcOn portM9BW0.52 pcs.N/AWithout rod end nutCushion valve right

฿ 12,958.40

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 6380StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 12,958.40

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63100StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 13,134.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63100StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 13,860.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63100StandardBoth Sides-10~60RcOn portZ7332 pcs.N/AWith rod end nutCushion valve right

฿ 13,134.40

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63100StandardNo-10~60RcOn portWithout auto switchN/AN/AN/AWith rod end nutCushion valve right

฿ 13,574.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63125StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 14,476.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63125StandardBoth Sides-10~60RcOn portM9B0.52 pcs.N/AWithout rod end nutCushion valve right

฿ 13,750.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 63125StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve right

฿ 13,574.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 63150StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 14,190.40

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 63200StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 14,806.40

SMC CHDSDB TYPE 1 Piece(s) 55 Day(s) 63235StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

Loading...

Basic Information

Nominal Pressure 10MPa Cylinder Type Standard Rod Motion Double Acting Piece Rod
Tube Material Stainless Steel Piston Material Stainless Steel Specifications ISO Standard
Additional Function No Operating Pressure Range(MPa) 0.15::12 Piston Speed(mm/sec) 8::300
Piston Packing Material NBR