(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Since the cover and the mounting bracket are integrated, disassembly and assembly are easy.
· Smaller cover cross section compared to tie-rod cylinders.
· Overall length reduced (compared to CH2 Series).
Part Number |
---|
CHSDLA40-530A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Connector type | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,351.20 | SMC CHSDLA TYPE | 1 Piece(s) | 55 Day(s) | 40 | 530 | Perpendicular to the axis foot | Both Sides | -10~80 | Rc | On port | Without auto switch | N/A | N/A | N/A | With rod end nut | Cushion valve right |
Loading...
Nominal Pressure | 10MPa | Cylinder Type | Standard | Rod Motion | Double Acting Piece Rod |
---|---|---|---|---|---|
Tube Material | Stainless Steel | Piston Material | Stainless Steel | Specifications | ISO Standard |
Additional Function | No | Operating Pressure Range(MPa) | 0.15::12 | Piston Speed(mm/sec) | 8::300 |
Piston Packing Material | NBR |
Please check the type/dimensions/specifications of the part CHSDLA40-530A in the ISO Standard-Compliant Hydraulic Cylinder CHSD Series series.
Part Number |
---|
CHDSDB100-100AN |
CHDSDB100-150 |
CHDSDB100-160 |
CHSDLA40-65 |
CHSDTA40-112-B |
CHSDTA40-112A-B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Cylinder Nominal Designation Size (φ) | Stroke (mm) | Support Type | Cushioning Mechanism | Operating Temperature Range (℃) | Port thread type | Port position | Switch | Lead wire (m) | Number of switches | Connector type | Rod end nut | Cushion valve position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,586.40 | 1 Piece(s) | 55 Day(s) | 100 | 100 | Standard | No | -10~60 | Rc | On port | Without auto switch | N/A | N/A | N/A | With rod end nut | Cushion valve right | ||
฿ 26,752.00 | 1 Piece(s) | 55 Day(s) | 100 | 150 | Standard | Both Sides | -10~60 | Rc | On port | Without auto switch | N/A | N/A | N/A | Without rod end nut | Cushion valve right | ||
฿ 28,336.00 | 1 Piece(s) | 55 Day(s) | 100 | 160 | Standard | Both Sides | -10~60 | Rc | On port | Without auto switch (built-in magnet) | N/A | N/A | N/A | Without rod end nut | Cushion valve right | ||
฿ 8,800.00 | 1 Piece(s) | 55 Day(s) | 40 | 65 | Perpendicular to the axis foot | Both Sides | -10~80 | Rc | On port | Without auto switch | N/A | N/A | N/A | Without rod end nut | Cushion valve right | ||
฿ 9,130.40 | 1 Piece(s) | 55 Day(s) | 40 | 112 | Rod Side Trunnion | Both Sides | -10~80 | Rc | On port | Without auto switch | N/A | N/A | N/A | Without rod end nut | Cushion valve down | ||
฿ 9,160.80 | 1 Piece(s) | 55 Day(s) | 40 | 112 | Rod Side Trunnion | Both Sides | -10~80 | Rc | On port | Without auto switch | N/A | N/A | N/A | With rod end nut | Cushion valve down |
How can we improve?
How can we improve?