1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO Standard-Compliant Hydraulic Cylinder CHSD Series (Part Number)

SMC HYDRAULIC CYLINDER

ISO Standard-Compliant Hydraulic Cylinder CHSD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,272.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

[Features]
· Since the cover and the mounting bracket are integrated, disassembly and assembly are easy.
· Smaller cover cross section compared to tie-rod cylinders.
· Overall length reduced (compared to CH2 Series).

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHDSDB50-450AR-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Cushioning Mechanism Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Connector type Rod end nut Cushion valve position

฿ 13,860.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 50450StandardRod Side-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWith rod end nutCushion valve left

Loading...

  1. 1

Basic Information

Nominal Pressure 10MPa Cylinder Type Standard Rod Motion Double Acting Piece Rod
Tube Material Stainless Steel Piston Material Stainless Steel Specifications ISO Standard
Additional Function No Operating Pressure Range(MPa) 0.15::12 Piston Speed(mm/sec) 8::300
Piston Packing Material NBR

Please check the type/dimensions/specifications of the part CHDSDB50-450AR-A in the ISO Standard-Compliant Hydraulic Cylinder CHSD Series series.

Products with similar specification

Part Number
CHDSDB100-100AN
CHDSDB100-150
CHDSDB100-160
CHDSDB50-50
CHDSDB50-50-B
CHDSDB50-500
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Support Type Cushioning Mechanism Operating Temperature Range
(℃)
Port thread type Port position Switch Lead wire
(m)
Number of switches Connector type Rod end nut Cushion valve position

฿ 25,586.40

1 Piece(s) 55 Day(s) 100100StandardNo-10~60RcOn portWithout auto switchN/AN/AN/AWith rod end nutCushion valve right

฿ 26,752.00

1 Piece(s) 55 Day(s) 100150StandardBoth Sides-10~60RcOn portWithout auto switchN/AN/AN/AWithout rod end nutCushion valve right

฿ 28,336.00

1 Piece(s) 55 Day(s) 100160StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

1 Piece(s) 55 Day(s) 5050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right

฿ 9,944.00

1 Piece(s) 55 Day(s) 5050StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve down

฿ 14,300.00

1 Piece(s) 55 Day(s) 50500StandardBoth Sides-10~60RcOn portWithout auto switch (built-in magnet)N/AN/AN/AWithout rod end nutCushion valve right