1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Hydraulic Cylinder, Double Acting, Double Rod CH□QWB Series (Part Number)

Compact Hydraulic Cylinder, Double Acting, Double Rod CH□QWB Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,148.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Lightweight and compact hydraulic cylinder with aluminum body.
[Features]
· Auto switches can be mounted.
· Longitudinal dimensions of cylinders with- and without-auto switch are the same.
· With auto switch. (CHDQWB Series)

■ Refer to the table below for details about lead wire / connector specifications.
Part Number
CHDQWB20-5D
CHDQWB20-10D
CHDQWB20-10D-A73HL
CHDQWB20-10D-A73L
CHDQWB20-10D-M9BV
CHDQWB20-10DM
CHDQWB20-10DM-A73H
CHDQWB20-10DM-J79L
CHDQWB20-15D
CHDQWB20-20DM
CHDQWB20-20DM-A73L
CHDQWB20-25DM
CHDQWB20-25DM-A73L
CHDQWB20-25DM-A93L
CHDQWB20-25DM-F7BAL
CHDQWB20-30DM
CHDQWB20-30DM-A73CL
CHDQWB20-30DM-A73L
CHDQWB20-30DM-A93L
CHDQWB20-30DM-M9BL
CHDQWB20-30DM-M9BW
CHDQWB20-30DM-M9BWSDPC
CHDQWB20-30DM-M9BWV
CHDQWB20-30DM-M9BWVL
CHDQWB20-40DM
CHDQWB20-40DM-A73
CHDQWB20-40DM-F7BAL
CHDQWB20-50D
CHDQWB20-50DM
CHDQWB20-50DM-A73
CHDQWB32-5D
CHDQWB32-5DM
CHDQWB32-10D
CHDQWB32-10D-A73
CHDQWB32-10D-A93
CHDQWB32-10D-F7BAVLS
CHDQWB32-10D-M9B
CHDQWB32-10D-M9BL
CHDQWB32-10DM
CHDQWB32-10DM-A73H
CHDQWB32-10DM-A73L
CHDQWB32-15D
CHDQWB32-15D-M9BAL
CHDQWB32-15DM
CHDQWB32-15DM-A73
CHDQWB32-15DM-A73L
CHDQWB32-20D
CHDQWB32-20D-A73HL
CHDQWB32-20D-A73L
CHDQWB32-20D-F7BAL
CHDQWB32-20D-M9BAL
CHDQWB32-20DM
CHDQWB32-20DM-A72
CHDQWB32-20DM-A73H4
CHDQWB32-20DM-A73L
CHDQWB32-25D
CHDQWB32-25D-A73L
CHDQWB32-25D-A90
CHDQWB32-25D-A93L
CHDQWB32-25D-F7BAL
CHDQWB32-25D-F7BAZ
CHDQWB32-25D-M9PV
CHDQWB32-25DM
CHDQWB32-25DM-A72L
CHDQWB32-30D
CHDQWB32-30D-A73L
CHDQWB32-30D-A93
CHDQWB32-30D-A93L
CHDQWB32-30D-A93VL
CHDQWB32-30D-M9BVL
CHDQWB32-30DM
CHDQWB32-30DM-A73
CHDQWB32-30DM-A73L
CHDQWB32-30DM-A73S
CHDQWB32-30DM-A79WL
CHDQWB32-30DM-J79WL
CHDQWB32-30DM-M9BWL
CHDQWB32-35D
CHDQWB32-35D-A73L
CHDQWB32-40D
CHDQWB32-40D-A73LS
CHDQWB32-40D-A93L
CHDQWB32-40D-F7BALS
CHDQWB32-40D-F7BAZ
CHDQWB32-40D-F7BAZS
CHDQWB32-40D-M9BVL
CHDQWB32-50D
CHDQWB32-50D-A73H
CHDQWB32-50D-F7BAL
CHDQWB32-50D-F7BALS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder Nominal Designation Size
(φ)
Stroke
(mm)
Operating Temperature Range
(℃)
Switch Lead wire
(m)
Number of switches Connector type Type of Rod end thread

฿ 2,235.20

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 205-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 2,322.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 3,580.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~60A73H32 pcs.N/AFemale thread

฿ 3,580.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~60A7332 pcs.N/AFemale thread

฿ 3,972.00

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 2010-10~60M9BV0.52 pcs.N/AFemale thread

฿ 2,408.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 3,494.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~60A73H0.52 pcs.N/AMale thread

฿ 4,232.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 2010-10~60J7932 pcs.N/AMale thread

฿ 2,431.20

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2015-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 2,582.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2020-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 3,841.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 2020-10~60A7332 pcs.N/AMale thread

฿ 2,669.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 2025-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 3,928.80

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2025-10~60A7332 pcs.N/AMale thread

฿ 3,711.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2025-10~60A9332 pcs.N/AMale thread

฿ 5,404.00

AIR CYLINDER 1 Piece(s) 55 Day(s) 2025-10~60F7BA32 pcs.N/AMale thread

฿ 2,691.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2030-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,297.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 2030-10~60A73C32 pcs.N/AMale thread

฿ 3,950.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 2030-10~60A7332 pcs.N/AMale thread

฿ 3,732.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 2030-10~60A9332 pcs.N/AMale thread

฿ 4,297.60

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 2030-10~60M9B32 pcs.N/AMale thread

฿ 4,253.60

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 2030-10~60M9BW0.52 pcs.N/AMale thread

฿ 5,382.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 2030-10~60M9BW0.52 pcs.M12-4 pinMale thread

฿ 4,428.00

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 2030-10~60M9BWV0.52 pcs.N/AMale thread

฿ 4,601.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2030-10~60M9BWV32 pcs.N/AMale thread

฿ 2,930.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 2040-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,015.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2040-10~60A730.52 pcs.N/AMale thread

฿ 5,664.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 2040-10~60F7BA32 pcs.N/AMale thread

฿ 2,952.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2050-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 3,038.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2050-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,124.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 2050-10~60A730.52 pcs.N/AMale thread

฿ 2,952.00

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 325-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 3,125.60

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 325-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 3,104.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,188.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60A730.52 pcs.N/AFemale thread

฿ 3,972.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60A930.52 pcs.N/AFemale thread

฿ 4,471.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60F7BA31 pc.N/AFemale thread

฿ 4,536.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60M9B0.52 pcs.N/AFemale thread

฿ 4,709.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60M9B32 pcs.N/AFemale thread

฿ 3,277.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,362.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60A73H0.52 pcs.N/AMale thread

฿ 4,536.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3210-10~60A7332 pcs.N/AMale thread

฿ 3,299.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3215-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 5,469.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3215-10~60M9BA32 pcs.N/AFemale thread

฿ 3,472.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3215-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,557.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3215-10~60A730.52 pcs.N/AMale thread

฿ 4,731.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3215-10~60A7332 pcs.N/AMale thread

฿ 3,472.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3220-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,731.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60A73H32 pcs.N/AFemale thread

฿ 4,731.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60A7332 pcs.N/AFemale thread

฿ 6,207.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60F7BA32 pcs.N/AFemale thread

฿ 5,643.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60M9BA32 pcs.N/AFemale thread

฿ 3,646.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3220-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,731.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60A720.52 pcs.N/AMale thread

฿ 5,816.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60A73H0.54 pcs.N/AMale thread

฿ 4,904.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 3220-10~60A7332 pcs.N/AMale thread

฿ 3,537.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,796.80

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60A7332 pcs.N/AFemale thread

฿ 4,058.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60A900.52 pcs.N/AFemale thread

฿ 4,579.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60A9332 pcs.N/AFemale thread

฿ 6,272.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60F7BA32 pcs.N/AFemale thread

฿ 6,446.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60F7BA52 pcs.N/AFemale thread

฿ 5,187.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60M9PV0.52 pcs.N/AFemale thread

฿ 3,711.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,970.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3225-10~60A7232 pcs.N/AMale thread

฿ 3,603.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,861.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A7332 pcs.N/AFemale thread

฿ 4,471.20

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A930.52 pcs.N/AFemale thread

฿ 4,644.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A9332 pcs.N/AFemale thread

฿ 4,818.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A93V32 pcs.N/AFemale thread

฿ 5,426.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60M9BV32 pcs.N/AFemale thread

฿ 3,776.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~80Without auto switch (built-in magnet)N/AN/AN/AMale thread

฿ 4,861.60

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A730.52 pcs.N/AMale thread

฿ 5,035.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A7332 pcs.N/AMale thread

฿ 4,319.20

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A730.51 pc.N/AMale thread

฿ 5,382.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60A79W32 pcs.N/AMale thread

฿ 6,076.80

AIR CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60J79W32 pcs.N/AMale thread

฿ 5,512.80

SMC HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3230-10~60M9BW32 pcs.N/AMale thread

฿ 3,689.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3235-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,948.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3235-10~60A7332 pcs.N/AFemale thread

฿ 3,732.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,362.40

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60A7331 pc.N/AFemale thread

฿ 4,775.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60A9332 pcs.N/AFemale thread

฿ 5,100.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60F7BA31 pc.N/AFemale thread

฿ 6,641.60

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60F7BA52 pcs.N/AFemale thread

฿ 5,187.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60F7BA51 pc.N/AFemale thread

฿ 5,556.00

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3240-10~60M9BV32 pcs.N/AFemale thread

฿ 3,863.20

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3250-10~80Without auto switch (built-in magnet)N/AN/AN/AFemale thread

฿ 4,948.80

HYDRAULIC CYLINDER 1 Piece(s) 55 Day(s) 3250-10~60A73H0.52 pcs.N/AFemale thread

฿ 6,598.40

SMC CHDQWB TYPE 1 Piece(s) 55 Day(s) 3250-10~60F7BA32 pcs.N/AFemale thread

฿ 5,230.40

AIR CYLINDER 1 Piece(s) 55 Day(s) 3250-10~60F7BA31 pc.N/AFemale thread

Loading...

Basic Information

Nominal Pressure 3.5MPa Cylinder Type Square type Rod Motion Double Acting Double
Support Type Standard Tube Material Aluminum Piston Material Aluminum
Specifications N/A Cushioning Mechanism No Additional Function No
Operating Pressure Range(MPa) 0.3::3.5 Piston Speed(mm/sec) 8::100 Piston Packing Material NBR