1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PT Model Swivel Caster Screw-In Type (Part Number)

PT Model Swivel Caster Screw-In Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 104.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

A standard double-wheel screw-in-type caster for light loads.

Part Number
PT-40T-M8X15
PT-50T-M8X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)

฿ 104.77

CASTER 1 Piece(s) Available 7 Day(s) 50204040.543

฿ 215.61

CASTER 1 Piece(s) Available 7 Day(s) 6030504551

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Load Range(daN) ~35.00 Stopper (Detail) No
Wheel Material Reinforced Nylon Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Resin
Thread Dia. M8 Foil material Nylon Axis Length(mm) 15
Pitch 1.25 mm