1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS-J Model Swivel Caster Plate Type (Part Number)

SUS-J Model Swivel Caster Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,679.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • *The product image is a representative image.

Product Description

A general-industry caster used for transporting heavy items.

[Features]
· The swivel part uses a 2-level structure for a smooth swivel action.
· Uses all-stainless-steel brackets with excellent water resistance and corrosion resistance.

Part Number
SUS-GUJ-100
SUS-GUJ-130
SUS-GUJ-150
SUS-GUJ-200
SUS-NJ-100
SUS-NJ-130
SUS-NJ-150
SUS-NJ-200
SUS-NRJ-100
SUS-NRJ-130
SUS-NRJ-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel Bearings

฿ 2,210.63

YUE YUEICASTER 1 Piece(s) 19 Day(s) 14480.01~140.00100[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance67 (74)67 (74)95951003282Commercial bearing

฿ 3,344.39

YUE YUEICASTER 1 Piece(s) 12 Day(s) 177140.01~220.00180[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75 (82)75 (82)10510513040105Commercial bearing

฿ 3,789.64

YUE YUEICASTER 1 Piece(s) 12 Day(s) 198140.01~220.00200[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75 (90)75 (90)12012015040115Commercial bearing

฿ 4,588.28

YUE YUEICASTER 1 Piece(s) 12 Day(s) 250220.01~320.00250[Urethane] Aluminum Foil Thermosetting Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance105 (115)105 (115)14014020043156Commercial bearing

฿ 1,679.94

YUE YUEICASTER 1 Piece(s) 19 Day(s) 14480.01~140.00100[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance67 (74)67 (74)95951003282None

฿ 3,294.21

YUE YUEICASTER 1 Piece(s) 19 Day(s) 177140.01~220.00160[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75 (82)75 (82)10510513040105Commercial bearing

฿ 3,548.36

YUE YUEICASTER 1 Piece(s) 19 Day(s) 198140.01~220.00180[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance75 (90)75 (90)12012015040115Commercial bearing

฿ 4,252.05

YUE YUEICASTER 1 Piece(s) 12 Day(s) 250140.01~220.00220[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance105 (115)105 (115)14014020043156Commercial bearing

฿ 2,144.29

YUE YUEICASTER 1 Piece(s) 19 Day(s) 14480.01~140.00100RubberNo67 (74)67 (74)95951003282Commercial bearing

฿ 3,455.68

YUE YUEICASTER 1 Piece(s) 12 Day(s) 177140.01~220.00180RubberNo75 (82)75 (82)10510513040105Commercial bearing

฿ 3,693.17

YUE YUEICASTER 1 Piece(s) 12 Day(s) 198140.01~220.00200RubberNo75 (90)75 (90)12012015040115Commercial bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Fitting Material Stainless Steel
Mounting Hole Type Slotted Holes Load Category Heavy Load Foil material Nylon