1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal Joint Single Item G-65S (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 79.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Unique design. Embossed.
· Has a high retention force and is resistant to slipping, even on unprocessed pipes.
· No resin coating required on pipes.
· Increases joint strength by approximately 37.5% on resin pipes.
· Can be used on existing resin pipes in combination with existing joints.
· Single fitting from the Metal Joint Set GA-65S.
· For mounting ø4 to 5 wire meshes, etc.

Part Number
G-65S-BK
G-65S-WZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSurface Treatment Color

฿ 79.69

TMEH JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) [Cathodic Electrodeposition Coating] Electrodeposition Baked Paint[Black] Black

฿ 79.69

TMEH JOINT FOR PIPE FLAME 1 Piece(s) 6 Day(s) Trivalent Chrome PlatingSilver

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Single Unit
Material Plastic Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard