1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Ceramic Heater (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,417.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A micro-ceramic heater is a heater in which a tungsten resistor (heating element) is bonded with a ceramic sheet that has excellent heat resistance and insulation.
[Features]
・ Since it is a planar heater, it heats the object to be heated evenly.
・ Due to the high watt density design, it heats up rapidly.
・ The temperature rises to approx. 500°C.
・ Uses ceramic with excellent oxidation resistance and chemical resistance, and has a long lifespan.
・ As it is compact, it helps space saving.
・ Small and ultra-thin (approx. 1.27 mm) flat heater that can be heated in a small space.
・ A heater with a quick temperature rise and good response.
[Applications]
・ It can also be used for solid heating.

Part Number
SCP15X10
SCP15X15
SCP20X15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength L
(mm)
Width W
(mm)

฿ 1,417.21

KAH HEATER 1 Piece(s) 5 Day(s) 1510

฿ 1,417.22

KAH HEATER 1 Piece(s) 5 Day(s) 1515

฿ 1,417.22

KAH HEATER 1 Piece(s) 5 Day(s) 2015

Loading...

  1. 1

Basic Information

Maximum Operating Temperature(°C) 500 Category, Single Body Ceramic Heater Application For Metal and Mold Heating
Usage Pattern Single Item Heating Area Material Ceramics