1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts, M8 Bolts For Casters (Part Number)

Erector Parts, M8 Bolts For Casters
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 22.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting bolts for CREFORM casters. [Size]M8 × 15·20·30·40

M8 Bolts For Casters *In addition to the product below, M8 × 15 mm and M8 × 30 mm specifications are also available.

M8-40

M8-40

M8-20

M8-20

Part Number
M8-15
M8-20
M8-30
M8-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes

฿ 24.51

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 8 x 15 mm

฿ 22.86

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 8 x 20 mm

฿ 40.96

YZK JOINT FOR PIPE FLAME 1 Piece(s) 9 Day(s) 8 x 30 mm

฿ 26.93

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 8 x 40 mm

Loading...

  1. 1

Basic Information

Type Related Components