(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Refrigerated air dryer for high-temperature environments.
[Features]
· Ambient temperature: Up to 45°C.
· Inlet air temperature: Up to 60°C.
· Energy-saving design.
· Uses a corrosion-resistant stainless steel heat exchanger that reduces exhaust heat by up to 25% to prevent the ambient temperature from rising.
· Size: 100F, 125F, 150F.
IDFA100F/125F/150F Series external appearance
JIS symbol
Specifications | Model | |||||||
---|---|---|---|---|---|---|---|---|
For use in Asia and Oceania | For use in Europe | |||||||
IDFA100F-38 | IDFA125F-38 | IDFA150F-38 | IDFA100F-40 | IDFA125F-40 | IDFA150F-40 | |||
Operating range*3 | Applicable fluid | Compressed Air | ||||||
Inlet air temperature (°C) | 5 to 60 | |||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | |||||||
Ambient temperature (humidity) (°C) | 2 to 45 (Relative humidity of 85% or less) | |||||||
Rated conditions | Air flow capacity m3/h | Standard condition (ANR)*1 | 960 | 1,210 | 1,500 | 860 | 1,100 | 1,340 |
Compressor intake condition*2 | 1,000 | 1,255 | 1,560 | 875 | 1,119 | 1,363 | ||
Inlet air pressure (MPa) | 0.7 | |||||||
Inlet air temperature (°C) | 40 | 35 | ||||||
Ambient temperature (°C) | 32 | 25 | ||||||
Outlet air pressure dew point (°C) | 10 | 3 | ||||||
Power supply voltage | Three-phase 380 V AC | Three-phase 400 V AC | ||||||
Electric specifications | Power consumption (kW) | 2.8 | 3.4 | 3.4 | 2.5 | 2.7 | 2.7 | |
Operating current (A) | 5.1 | 6.3 | 6.3 | 4.5 | 5.3 | 5.9 | ||
Applicable circuit breaker capacity*4 (A) | 15 | |||||||
Heat discharge from condenser (kW) | 7.5 | 9 | 11.5 | 7 | 8 | 10 | ||
Refrigerant | R407C (HFC) | |||||||
Refrigerant charge (kg) | 1.25 | 1.36 | 2.0 | 1.25 | 1.36 | 1.8 | ||
Auto drain | Float type (normally open) Option V is a timer type solenoid valve | |||||||
Port size | R2 | R2 1/2 | DIN flange 80 | R2 | R2 1/2 | DIN flange 80 | ||
Weight (kg) | 245 | 270 | 350 | 245 | 270 | 350 | ||
Coating color | Body panel: urban white 1 Base: urban gray 2 | |||||||
Compliant standards | EC directive (with EU directive CE marking) |
*1: Indicates the air flow capacity under ANR (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity. If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*4: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
(Unit: mm)
IDFA100F/IDFA125F dimensional drawing
Note) In addition to the overall length of the body, the filter mounting part (bracket) protrudes 10 mm.
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA100F | R2 | 670 | 1,120 | 1,276 | 267 | 460 | 1,375 | 335 | 20 | 712 | 107 | 700 | 752 |
IDFA125F | R2 1/2 | 700 | 655 | 350 | 78 | 935 |
(Unit: mm)
IDFA150F dimensional drawing
Note) In addition to the overall length of the body, the filter mounting part (bracket) protrudes 10 mm.
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA150F | DIN flange 80 | 950 | 1,290 | 1,332 | 268 | 720 | 1,432 | 475 | 20 | 990 | 217 | 935 | 1,030 |
Structure principle diagram: IDFA100F, IDFA125F, IDFA150F
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.
Secondary heater
By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Inlet Flow (l/min) | Outlet Open Air Pressure Dew-point (℃) | Supply Side, Connection Type | Inlet Air Temperature (℃) | Inlet Air Pressure (MPa) | Supply Side, Plumbing Thread Nominal | Supply Side, Tube Flange Nominal | Control Side, Connection Type | Control Side, Plumbing Thread Nominal | Control Side, Tube Flange Nominal | Standard size | Power Supply Voltage | Specifications | Auto drain | Copper Tube Anti-rust Processing | Short-circuit Breaker | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 286,492.80 | SMC IDFA TYPE | 1 Piece(s) | 3 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | None | None | - | ||
฿ 335,283.20 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | Yes | Yes | - | ||
฿ 547,253.51 | SMC DRYER | 1 Piece(s) | 21 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes | - | ||
฿ 461,359.52 | SMC DRYER | 1 Piece(s) | 36 Day(s) | 16,000 | - | [Rc(R)] R | 40 | - | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | None | None | Yes | ||
฿ 294,957.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | Medium pressure specifications | None | None | None | - | ||
฿ 307,676.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 294,740.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 16,000 | 10 | [Rc(R)] R | 40 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 286,492.80 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | None | None | - | ||
฿ 314,100.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | Yes | None | - | ||
฿ 573,994.03 | SMC DRYER | 1 Piece(s) | 26 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes | - | ||
฿ 740.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | - | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | None | None | ||
฿ 294,957.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | None | None | - | ||
฿ 303,204.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 307,676.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 315,923.20 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | Yes | - | ||
฿ 294,740.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 14,333 | 3 | [Rc(R)] R | 35 | 0.7 | 2 | - | [Rc(R)] R | 2 | - | 100F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 338,582.40 | SMC IDFA TYPE | 1 Piece(s) | 3 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | None | None | None | - | ||
฿ 366,189.60 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | None | Yes | None | - | ||
฿ 387,372.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | None | Yes | Yes | - | ||
฿ 374,437.60 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | None | - | ||
฿ 358,550.40 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | Medium pressure specifications | None | None | None | - | ||
฿ 359,765.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 616,145.13 | SMC DRYER | 1 Piece(s) | 26 Day(s) | 20,167 | 10 | [Rc(R)] R | 40 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | Yes | - | ||
฿ 338,582.40 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | None | None | None | None | - | ||
฿ 366,189.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | None | None | Yes | None | - | ||
฿ 658,957.34 | SMC DRYER | 1 Piece(s) | 26 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes | - | ||
฿ 358,550.40 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | None | None | - | ||
฿ 647,109.85 | SMC DRYER | 1 Piece(s) | 26 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | Yes | - | ||
฿ 366,797.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 359,765.60 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | 0.7 | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 346,829.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 18,333 | 3 | [Rc(R)] R | 35 | - | [Others] 2 1/2 | - | [Rc(R)] R | [Others] 2 1/2 | - | 125F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | None | None | ||
฿ 399,353.60 | SMC IDFA TYPE | 1 Piece(s) | 3 Day(s) | 25,000 | 10 | [Tube Flange] Pipe flange | 40 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | None | None | None | - | ||
฿ 456,392.00 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 25,000 | 10 | [Tube Flange] Pipe flange | 40 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes | - | ||
฿ 435,208.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 25,000 | 10 | [Tube Flange] Pipe flange | 40 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | None | - | ||
฿ 636,379.24 | SMC DRYER | 1 Piece(s) | 36 Day(s) | 25,000 | - | [Tube Flange] Pipe flange | 40 | - | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | None | None | None | Yes | ||
฿ 420,536.80 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 25,000 | 10 | [Tube Flange] Pipe flange | 40 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 407,600.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 25,000 | 10 | [Tube Flange] Pipe flange | 40 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 380 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 399,353.60 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | None | None | None | - | ||
฿ 426,960.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | None | Yes | None | - | ||
฿ 784,598.54 | SMC DRYER | 1 Piece(s) | 26 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | Yes | Yes | - | ||
฿ 753,238.56 | SMC DRYER | 1 Piece(s) | 36 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | - | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | Yes | Yes | None | ||
฿ 722,273.23 | SMC DRYER | 1 Piece(s) | 21 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | Yes | Yes | - | ||
฿ 419,321.60 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | None | None | None | - | ||
฿ 427,568.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | Medium pressure specification (1.6 MPa specification) | With a timer-controlled solenoid valve type auto drain | None | None | - | ||
฿ 420,536.80 | SMC IDFA TYPE | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | None | None | Yes | - | ||
฿ 407,600.80 | SMC DRYER | 1 Piece(s) | 55 Day(s) | 22,333 | 3 | [Tube Flange] Pipe flange | 35 | 0.7 | - | [80] 80 | [Tube Flange] Pipe flange | - | [80] 80 | 150F | Three-phase 400 V AC (50 Hz) | None | With a timer-controlled solenoid valve type auto drain | None | None | - |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Air Inlet Flow Rate [Distinction](l/min) | More than 5000 |
How can we improve?
How can we improve?