1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Refrigerated Air Dryer, Refrigerant R407C (HFC) IDFA100F/125F/150F Series For Use In Europe, Asia And Oceania Specifications (Part Number)

SMC DRYER

Refrigerated Air Dryer, Refrigerant R407C (HFC) IDFA100F/125F/150F Series For Use In Europe, Asia And Oceania Specifications
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See catalog for specification details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

Refrigerated air dryer for high-temperature environments.
[Features]
· Ambient temperature: Up to 45°C.
· Inlet air temperature: Up to 60°C.
· Energy-saving design.
· Uses a corrosion-resistant stainless steel heat exchanger that reduces exhaust heat by up to 25% to prevent the ambient temperature from rising.
· Size: 100F, 125F, 150F.

Refrigerant R407C (HFC) IDFA100F/125F/150F Series For Use In Europe, Asia And Oceania Specifications

 IDFA100F/125F/150F Series external appearance

IDFA100F/125F/150F Series external appearance

JIS symbol

JIS symbol

Standard Specifications

SpecificationsModel
For use in Asia and OceaniaFor use in Europe
IDFA100F-38IDFA125F-38IDFA150F-38IDFA100F-40IDFA125F-40IDFA150F-40
Operating range*3Applicable fluidCompressed Air
Inlet air temperature (°C)5 to 60
Inlet air pressure (MPa)0.15 to 1.0
Ambient temperature (humidity) (°C)2 to 45 (Relative humidity of 85% or less)
Rated conditionsAir flow capacity
m3/h
Standard condition
(ANR)*1
9601,2101,5008601,1001,340
Compressor
intake condition*2
1,0001,2551,5608751,1191,363
Inlet air pressure (MPa)0.7
Inlet air temperature (°C)4035
Ambient temperature (°C)3225
Outlet air pressure dew point (°C)103
Power supply voltageThree-phase 380 V ACThree-phase 400 V AC
Electric specificationsPower consumption (kW)2.83.43.42.52.72.7
Operating current (A)5.16.36.34.55.35.9
Applicable circuit breaker capacity*4 (A)15
Heat discharge from condenser (kW)7.5911.57810
RefrigerantR407C (HFC)
Refrigerant charge (kg)1.251.362.01.251.361.8
Auto drainFloat type (normally open)
Option V is a timer type solenoid valve
Port sizeR2R2 1/2DIN flange 80R2R2 1/2DIN flange 80
Weight (kg)245270350245270350
Coating colorBody panel: urban white 1
Base: urban gray 2
Compliant standardsEC directive (with EU directive CE marking)

*1: Indicates the air flow capacity under ANR (atmospheric pressure 20°C, relative humidity 65%).
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity. If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*4: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.

Dimensions

 

(Unit: mm)

 

IDFA100F/IDFA125F dimensional drawing

IDFA100F/IDFA125F dimensional drawing

Note) In addition to the overall length of the body, the filter mounting part (bracket) protrudes 10 mm.

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKLMNP
IDFA100FR26701,1201,2762674601,37533520712107700752
IDFA125FR2 1/270065535078935

 

(Unit: mm)

 

IDFA150F dimensional drawing

IDFA150F dimensional drawing

Note) In addition to the overall length of the body, the filter mounting part (bracket) protrudes 10 mm.

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGKLMNP
IDFA150FDIN flange 809501,2901,3322687201,432475209902179351,030

Structure Principle Diagram (Air/Refrigerant Circuit)

Structure principle diagram: IDFA100F, IDFA125F, IDFA150F

Structure principle diagram: IDFA100F, IDFA125F, IDFA150F

Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time is drained out automatically by the auto drain. Air separated from the water is heated in 2 stages by a re-heater (heat exchanger) in the cooler re-heater and a secondary heater to obtain the dried warm air, which goes through to the outlet side.

Secondary heater

By heat exchanging the compressed air removed from the drain and the refrigerant compressed by the refrigeration compressor, the following effects can be achieved:

  1. 1. Outlet air temperature is increased, securely preventing condensation at the output port.
  2. 2. Exhaust heat from condenser is reduced.
  3. 3. Reducing the exhaust heat from the condenser allows the dryer to save energy.

Precautions

  • *The images for this product are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
IDFA150F-40-C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Standard size Power Supply Voltage Specifications Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Chinese nameplate, Chinese operation manual

฿ 426,960.80

SMC DRYER 1 Piece(s) 55 Day(s) 22,3333[Tube Flange] Pipe flange350.7-[80] 80[Tube Flange] Pipe flange-[80] 80150FThree-phase 400 V AC (50 Hz)NoneNoneYesNone-

Loading...

  1. 1

Basic Information

Type Dryer Method Refrigerating type (air-cooling specification) Shape Standard
Air Inlet Flow Rate [Distinction](l/min) More than 5000

Please check the type/dimensions/specifications of the part IDFA150F-40-C in the Refrigerated Air Dryer, Refrigerant R407C (HFC) IDFA100F/125F/150F Series For Use In Europe, Asia And Oceania Specifications series.

Products with similar specification

Part Number
IDFA100F-38-G
IDFA100F-38-K
IDFA100F-38-R
IDFA150F-40-CKR
IDFA150F-40-CKRV
IDFA150F-40-CRV
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAir Inlet Flow
(l/min)
Outlet Open Air Pressure Dew-point
(℃)
Supply Side, Connection Type Inlet Air Temperature
(℃)
Inlet Air Pressure
(MPa)
Supply Side, Plumbing Thread Nominal Supply Side, Tube Flange Nominal Control Side, Connection Type Control Side, Plumbing Thread Nominal Control Side, Tube Flange Nominal Standard size Power Supply Voltage Specifications Auto drain Copper Tube Anti-rust Processing Short-circuit Breaker Chinese nameplate, Chinese operation manual

฿ 461,359.52

1 Piece(s) 36 Day(s) 16,000-[Rc(R)] R40-2-[Rc(R)] R2-100FThree-phase 380 V AC (50 Hz)NoneNoneNoneNoneYes

฿ 294,957.60

1 Piece(s) 55 Day(s) 16,00010[Rc(R)] R400.72-[Rc(R)] R2-100FThree-phase 380 V AC (50 Hz)Medium pressure specificationsNoneNoneNone-

฿ 307,676.00

1 Piece(s) 55 Day(s) 16,00010[Rc(R)] R400.72-[Rc(R)] R2-100FThree-phase 380 V AC (50 Hz)NoneNoneNoneYes-

฿ 784,598.54

1 Piece(s) 26 Day(s) 22,3333[Tube Flange] Pipe flange350.7-[80] 80[Tube Flange] Pipe flange-[80] 80150FThree-phase 400 V AC (50 Hz)Medium pressure specification (1.6 MPa specification)NoneYesYes-

฿ 753,238.56

1 Piece(s) 36 Day(s) 22,3333[Tube Flange] Pipe flange35--[80] 80[Tube Flange] Pipe flange-[80] 80150FThree-phase 400 V AC (50 Hz)Medium pressure specification (1.6 MPa specification)With a timer-controlled solenoid valve type auto drainYesYesNone

฿ 722,273.23

1 Piece(s) 21 Day(s) 22,3333[Tube Flange] Pipe flange350.7-[80] 80[Tube Flange] Pipe flange-[80] 80150FThree-phase 400 V AC (50 Hz)NoneWith a timer-controlled solenoid valve type auto drainYesYes-