1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Cap for 20C (Part Number)

FLAME CAP

End Cap for 20C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small cap dedicated for 20C frames.
Note that the corners of the frame cut surface are very sharp. Be sure to install the end cap where the cut surface is exposed.

 
Part Number
EP20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.23

FLAME CAP 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Cap Type Square Mounting Method Screw Fastened Extrusion Size EP20
Extrusion Series LECOFRAME 25 Series (For Light/Medium Structures) Material Nylon 6 Specifications Accessory: M3.5 × 8 Tapping Screw
Color Black

Please check the type/dimensions/specifications of the part EP20 in the End Cap for 20C series.