1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

E210/310/410 Series Modular Adapter (Part Number)

E210/310/410 Series Modular Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 149.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit that allows easy connection to current products.
[Features]
· Flexible mounting.
· Can be connected to current products such as 2-port valves as well as FRL units.
· Can be freely rotated, thus allowing a wide selection of mounting directions.
· Can be connected to current products of a different size.
· Reduced space and piping maintenance costs.
· Can be connected/disconnected without rotation.
· Fittings, tube, etc. not required for connection.
· Location of pressure gauge can be fixed depending on the installation location.

E210/310/410 Series Modular Adapter Specifications

E210/310/410 Series external appearance

E210/310/410 Series external appearance

Size

  • 210
  • 310
  • 410

Thread type

  • U: Uni-thread

Thread type

  • 01: Port size Uni-thread 1/8, size 210
  • 02: Port size Uni-thread 1/4, size 210, 310, 410
  • 03: Port size Uni-thread 3/8, size 310, 410
  • 04: Port size Uni-thread 1/2, size 410
ModelE210E310E410
Port size1/81/41/43/81/43/81/2
Piping bore sizeø6 (bore size 6 mm)ø8 (bore size 8 mm)ø8 (bore size 8 mm)ø10 (bore size 10 mm)ø8 (bore size 8 mm)ø10 (bore size 10 mm)ø12 (bore size 12 mm)
FluidAir
Ambient and fluid temperature-5 to +60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Weight (g)26253838606268

Diagram

E210-U01/E310-U02, U03/E410-U02, U03, U04 Diagram

E210-U01/E310-U02, U03/E410-U02, U03, U04 Diagram

E210-U02 Diagram

E210-U02 Diagram

Component Parts

  • (1) Joint nipple material: die-cast brass
  • (2) Adapter material: die-cast zinc
  • (3) O-ring material: NBR
  • (4) O-ring material: NBR

Dimensions

E210/310/410 Series dimensional drawing

E210/310/410 Series dimensional drawing

 

(Unit: mm)

 

Part numberD
Uni-thread
ABTWidth across flats
H
E210-U011/8282196
E210-U021/48
E310-U021/430288
E310-U033/810
E410-U021/436368
E410-U033/810
E410-U041/212

Mounting Dimensional Drawing

E210/310/410 series mounting dimensional drawing

E210/310/410 series mounting dimensional drawing

 

(Unit: mm)

 

(1) With bracket
Spacer
(2) Modular adapterA
Y200T-AE210-U01 to U0210.6
Y300T-AE310-U02 to U0311.1
Y400T-AE410-U02 to U0411.6

*Y200 to Y400 spacers share the same dimensions.

Part Number
E210-P
E210-U01
E210-U02
E300P-070S-02
E300P-070S-03
E310-P
E310-U02
E310-U03
E400P-070S-03
E400P-070S-04
E410-P
E410-U02
E410-U03
E410-U04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPiping connection port diameter Size Type

฿ 241.40

SMC FILTER 1 Piece(s) 3 Day(s) None210Modular plug

฿ 149.60

ADAPTOR 1 Piece(s) Same day (Uni-thread) 1/8210Modular adapter

฿ 149.60

ADAPTOR 1 Piece(s) 55 Day(s) (Uni-thread) 1/4210Modular adapter

฿ 607.94

SMC E TYPE 1 Piece(s) 45 Day(s) Rc 1/4300L-shaped piping adapter

฿ 641.11

SMC E TYPE 1 Piece(s) 45 Day(s) Rc 3/8300L-shaped piping adapter

฿ 548.18

SMC FILTER 1 Piece(s) 45 Day(s) None310Modular plug

฿ 160.65

SMC FILTER 1 Piece(s) 55 Day(s) (Uni-thread) 1/4310Modular adapter

฿ 149.60

ADAPTOR 1 Piece(s) 3 Day(s) (Uni-thread) 3/8310Modular adapter

฿ 767.10

SMC E TYPE 1 Piece(s) 45 Day(s) Rc 3/8400L-shaped piping adapter

฿ 848.15

SMC E TYPE 1 Piece(s) 45 Day(s) Rc 1/2400L-shaped piping adapter

฿ 241.40

SMC FILTER 1 Piece(s) 55 Day(s) None410Modular plug

฿ 174.25

SMC FILTER 1 Piece(s) 55 Day(s) (Uni-thread) 1/4410Modular adapter

฿ 187.85

SMC FILTER 1 Piece(s) 3 Day(s) (Uni-thread) 3/8410Modular adapter

฿ 174.25

ADAPTOR 1 Piece(s) Same day (Uni-thread) 1/2410Modular adapter

Loading...

  1. 1

Basic Information

Regulator Unit Combination Adapter