(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.
ACG40A external appearance
JIS symbol
Model | ACG20A | ACG30A | ACG40A | |
---|---|---|---|---|
Components | Filter Regulator | AWG20 | AWG30 | AWG40 |
Lubricator | AL20 | AL30 | AL40 | |
Connection port size | 1/8 1/4 | 1/4 3/8 | 1/4 3/8 1/2 | |
Fluid | Air | |||
Proof pressure | 1.5 MPa | |||
Maximum operating pressure | 1.0 MPa | |||
Set Pressure Range | 0.05 to 0.85 MPa | |||
Relief pressure | Set pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR]) | |||
Ambient and fluid temperature | -5 to 60°C (no freezing) | |||
Filtration | 5 μm | |||
Recommended lubricant | Type 1 turbine oil (ISO VG32) | |||
Construction: Filter Regulator | Relieving type | |||
Bowl material | Polycarbonate | |||
Bowl guard | Semi-standard | Standard Equipment | ||
Sight Dome Material | Polycarbonate | |||
Weight (kg) | 0.44 | 0.86 | 1.55 |
(Unit: mm)
ACG20A dimensional drawing
(Unit: mm)
ACG30A, ACG40A dimensional drawing
(Unit: mm)
Model | Connection port size | Standard specification | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | C | D | N | P | Bracket mounting dimensions | ||||||||||
E | G | H1 | H2 | J | K | L | øL | M | ||||||||
ACG20A | 1/8, 1/4 | 83 | 87 | 91 | 60 | 2.5 | 26 | 41.5 | 30 | 24 | 24 | 33 | 12 | 5.5 | 5.5 | 3.2 |
ACG30A | 1/4, 3/8 | 110 | 115 | 108.5 | 80 | 2.5 | 30 | 55 | 41 | 35 | 35 | - | 14 | 7 | 7 | 4 |
ACG40A | 1/4 / 3/8 / 1/2 | 145 | 147 | 114.5 | 110 | 0 | 38 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Dia. | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Size of Body | Pressure Unit | Attachment | Drain guide |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,409.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 2,595.05 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,147.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,177.70 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,563.60 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | Check valve | None | ||
฿ 2,873.00 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 2,409.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 2,563.60 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 2,563.60 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 2,595.05 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 7,180.71 | SMC FRL UNIT | 1 Piece(s) | 23 Day(s) | Rc1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | Check valve | Lubricator with drain cock | ||
฿ 3,861.55 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | Check valve / residual pressure relief 3-port connection valve | None | ||
฿ 3,289.50 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,147.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 4,431.05 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | 20 | - | None | Lubricator with drain cock | ||
฿ 2,177.70 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,873.00 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,409.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | None | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,980.95 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT1/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/8 | MPa | Check valve | None | ||
฿ 1,992.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | MPa | None | None | ||
฿ 2,193.00 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | psi, °F | None | Lubricator with drain cock | ||
฿ 2,177.70 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/8 | psi, °F | None | None | ||
฿ 3,336.25 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | None | ||
฿ 3,552.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | None | ||
฿ 3,382.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | Lubricator with drain cock | ||
฿ 9,576.68 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,258.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 4,154.80 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 2,764.20 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 2,578.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | Filter case with drain guide | ||
฿ 3,212.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Check valve | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 3,444.20 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,336.25 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | None | ||
฿ 3,552.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | None | ||
฿ 9,071.33 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | Check valve | None | ||
฿ 4,232.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 5,096.60 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case with Level Gauge | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,258.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 3,474.80 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 3,320.95 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal case | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 4,123.35 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case with Level Gauge | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 8,903.08 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | Check valve | None | ||
฿ 4,154.80 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 2,764.20 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 6,009.05 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | Lubricator with drain cock | ||
฿ 3,413.60 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case with Level Gauge | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 3,212.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Check valve | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 2,578.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Manual] Manual (with valve) | 3/8 | MPa | None | None | ||
฿ 3,444.20 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,660.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,444.20 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Non-relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,474.80 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual (with valve) | 3/8 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 2,578.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual (with valve) | 3/8 | MPa | None | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 3,336.25 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 3/8 | MPa | None | None | ||
฿ 3,258.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | G3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 7,355.05 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | G3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | Check valve | None | ||
฿ 5,907.74 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | G3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 4,431.05 | SMC FRL UNIT | 1 Piece(s) | 55 Day(s) | NPT1/4 | [Metal] Metal | Presence | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 30 | - | None | None | ||
฿ 5,907.74 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | NPT1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | psi, °F | None | None | ||
฿ 7,455.76 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | NPT3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 3,320.95 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT3/8 | [Metal] Metal case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 3/8 | MPa | None | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | MPa | None | None | ||
฿ 2,548.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | NPT3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 3/8 | psi, °F | None | None | ||
฿ 5,591.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 4,200.70 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 1/2 | MPa | None | None | ||
฿ 3,459.50 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/4 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | MPa | None | None | ||
฿ 4,278.05 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | None | None | ||
฿ 5,591.30 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 4,200.70 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 1/2 | MPa | None | None | ||
฿ 10,081.14 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 1/2 | MPa | None | None | ||
฿ 4,941.90 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions | 1/2 | MPa | Check valve | None | ||
฿ 3,706.85 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | MPa | None | None | ||
฿ 4,232.15 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual (with valve) | 1/2 | MPa | Check valve | None | ||
฿ 7,927.05 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Not Provided] No | 1/2 | MPa | None | None | ||
฿ 4,772.75 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Not Provided] No | 1/2 | MPa | Residual Pressure Relief 3-Port Connection Valve | None | ||
฿ 3,490.10 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc3/8 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual (with valve) | 1/2 | MPa | None | None | ||
฿ 4,278.05 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/2 | [Metal] Metal | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | None | None | ||
฿ 4,525.40 | PRESSURE REGULATOR | 1 Piece(s) | 55 Day(s) | Rc1/2 | [Metal] Metal Case | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | None | None | ||
฿ 11,797.42 | SMC FRL UNIT | 1 Piece(s) | 18 Day(s) | Rc1/2 | [Metal] Metal Case with Level Gauge | No | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto/Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | 1/2 | MPa | None | None |
Loading...
Regulator Unit Combination | Filter Regulator + Lubricator | Filter, Filtration Level | 5μm | Compressed Air Quality | General Dry Air |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 1 | Pressure Gauge | Embedded Type Pressure Gauge | Set Pressure | 0.05 to 0.85 MPa |
How can we improve?
How can we improve?