1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A (Part Number)

PRESSURE REGULATOR

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,992.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • ■ SMC Air Cylinder Product Selection and Technical Information
    The featured products page can be found here.

    ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Product Description

FRL unit with improved visibility of the pressure gauge at various mounting locations.
[Features]
· Single-action installation and removal of the pressure gauge cover.·
· The mounting angle of the pressure gauge can be selected according to the piping direction.
Pressure gauge anti-revolving mechanism.
Panel-cut for pressure gauge not necessary.

Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A Specifications

ACG40A external appearance

ACG40A external appearance

JIS symbol

JIS symbol

Standard Specifications

ModelACG20AACG30AACG40A
ComponentsFilter RegulatorAWG20AWG30AWG40
LubricatorAL20AL30AL40
Connection port size1/8
1/4
1/4
3/8
1/4
3/8
1/2
FluidAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Set Pressure Range0.05 to 0.85 MPa
Relief pressureSet pressure: +0.05 MPa (at relief flow rate of 0.1 L/min [ANR])
Ambient and fluid temperature-5 to 60°C (no freezing)
Filtration5 μm
Recommended lubricantType 1 turbine oil (ISO VG32)
Construction: Filter RegulatorRelieving type
Bowl materialPolycarbonate
Bowl guardSemi-standardStandard Equipment
Sight Dome MaterialPolycarbonate
Weight (kg)0.440.861.55

Dimensions

 

(Unit: mm)

 

ACG20A dimensional drawing

ACG20A dimensional drawing

 

(Unit: mm)

 

ACG30A, ACG40A dimensional drawing

ACG30A, ACG40A dimensional drawing

 

(Unit: mm)

 

ModelConnection port sizeStandard specification
ABCDNPBracket mounting dimensions
EGH1H2JKLøLM
ACG20A1/8, 1/4838791602.52641.530242433125.55.53.2
ACG30A1/4, 3/8110115108.5802.53055413535-14774
ACG40A1/4 / 3/8 / 1/2145147114.5110038
Part Number
ACG40A-04G1-V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide

฿ 4,772.75

PRESSURE REGULATOR 1 Piece(s) 55 Day(s) Rc1/2[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/2MPaResidual Pressure Relief 3-Port Connection ValveNone

Loading...

  1. 1

Basic Information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Compressed Air Quality General Dry Air
Max. Operating Pressure(MPa) 1 Pressure Gauge Embedded Type Pressure Gauge Set Pressure 0.05 to 0.85 MPa

Please check the type/dimensions/specifications of the part ACG40A-04G1-V in the Air Combination, Filter Regulator + Lubricator, ACG20A, ACG30A, ACG40A series.

Products with similar specification

Part Number
ACG20A-01G1-2
ACG20A-01G1-C
ACG20A-01G1-K
ACG40A-04G1-V-R
ACG40A-04G1-W
ACG40A-F02DG1
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipConnection Dia. Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Size of Body Pressure Unit Attachment Drain guide

฿ 2,147.10

1 Piece(s) 55 Day(s) Rc1/8[Metal] Metal CaseNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone

฿ 2,177.70

1 Piece(s) 55 Day(s) Rc1/8[Metal] MetalPresenceRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaNoneNone

฿ 2,563.60

1 Piece(s) 55 Day(s) Rc1/8[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Not Provided] No1/8MPaCheck valveNone

฿ 4,772.75

1 Piece(s) 55 Day(s) Rc1/2[Metal] MetalNoRelief type[Reverse Flow (Right to Left)] Flow Direction[Not Provided] No1/2MPaResidual Pressure Relief 3-Port Connection ValveNone

฿ 3,490.10

1 Piece(s) 55 Day(s) Rc1/2[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual (with valve)1/2MPaNoneNone

฿ 9,542.62

1 Piece(s) 18 Day(s) G1/4[Metal] MetalNoRelief type[Standard Flow (Left to Right)] Flow Direction[Auto/Manual] N.O. (Normally Open) at non-pressurized with drain emissions1/2MPaNoneNone