1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angular Type Air Gripper, Compact Type, MHCM2-7S Series (Part Number)

Angular Type Air Gripper, Compact Type, MHCM2-7S Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,940.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Smallest and most lightweight in the series.

Angular Type Air Chuck, Compact Type, MHCM2-7S Series Specifications

MHCM2-7S Series JIS symbol (single acting normally open, external gripping)

MHCM2-7S Series JIS symbol (single acting normally open, external gripping)

Applicable fluidsAir
Operating pressure0.4 to 0.6 MPa
Ambient temperature and working fluid temperature-10 to +60°C
Repeat accuracy±0.02 mm
Maximum operating frequency180 c.p.m.
LubricationNon-lube
Operating methodSingle acting (normally open)

Outline dimensional drawing

 

(Unit: mm)

 

MHCM2-7S dimensional drawing

MHCM2-7S dimensional drawing

Structural drawing

Single acting type / open condition structure drawing

Single acting type / open condition structure drawing

Closed condition structure drawing

Closed condition structure drawing

Component parts

NumberPart nameMaterialNote
1BodyAluminum AlloyHard anodizing
2FingerStainless steelHeat treated
3PistonStainless steelHeat treated
4PusherStainless steel-
5SpringPiano wireZinc chromate
6Needle rollerHigh carbon chrome bearing steel-
7Piston GasketNBR-

Effective Gripping Force

Expressing the effective gripping force

The effective gripping force shown in the graphs below is expressed as F, which is the thrust of one finger when both fingers and attachments are in full contact with the workpiece as shown in the figure below.

Finger thrust: F diagram

Finger thrust: F diagram

L: Gripping point length dimensional drawing (external gripping)

L: Gripping point length dimensional drawing (external gripping)

Effective gripping force graph

Effective gripping force graph

*If there is an overhang, please consult with the manufacturer.

Precautions

Mounting

  1. *1Tighten the screw within the specified torque range when mounting the air chuck.
    Tightening with a torque above the limit can cause malfunction, while insufficient tightening can cause slippage and dropping.
  2. *2Do not scratch or dent the air chuck by dropping or bumping it when mounting.
    Even slight deformation can cause the deterioration of accuracy and operation failure.
  3. *3Tighten the screw within the specified torque range when mounting the attachment.
    Tightening with a torque above the limit can cause malfunction, while insufficient tightening can cause slippage and dropping.

Other precautions

  • *Note the risk of corrosion on the finger. Except for certain models, the finger uses martensitic stainless steel, whose corrosion resistance is inferior to austenitic stainless steel. In particular, rust may occur in environments where water droplets adhere to the unit due to condensation.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
MHCM2-7S
MHCM2-7S-X4
MHCM2-7S-X5
MHCM2-7S-X56
MHCM2-7S-X63
MHCM2-7S-X79
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMade to order specifications

฿ 1,940.80

AIR GRIPPER 1 Piece(s) Same day None

฿ 2,150.40

SMC MHCM TYPE 1 Piece(s) 55 Day(s) Heat resistance (100°C)

฿ 3,852.04

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) Fluoroelastomer seal

฿ 2,644.80

SMC MHCM TYPE 1 Piece(s) 55 Day(s) Axial ported

฿ 2,074.40

SMC MHCM TYPE 1 Piece(s) 55 Day(s) Fluorine grease

฿ 3,784.58

SMC AIR CYLINDER 1 Piece(s) 20 Day(s) Grease for food processing machines / fluorine grease

Loading...

  1. 1

Basic Information

Type Main body Gripping Methods Pinch, Swing Type Number of Fingers 2 pcs.
Main Body Shape Square Shape Operation Method Single Acting Type (Normally Open) Gripping Force (when 0.5Mpa at closing)(N) 1.2
Environment, Applications Standard Additional Functions Not Provided Stroke Adjustment Mechanism Not Provided
Cylinder internal diameter(mm) 7