1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Flat Retainer (Rigid ABS) (Part Number)

Plastic Flat Retainer (Rigid ABS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

HIKARIMOL, cable raceway / wiring material, plastic outer angle (Rigid ABS)

Part Number
1510
1652
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)
JAN Code

฿ 440.73

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) 1.824960126215107

฿ 312.39

HRM RESIN MATERIAL 1 Piece(s) 19 Day(s) 14960126216524

Loading...

  1. 1

Basic Information

Member type for cable/wiring Angle Material Rigid ABS Finish Laminated
Color White wood Cross-Section Size(mm) 19 × 19 Plate Thickness(mm) 3
Pattern (Printed/Laminated) Wood-grain patterned sheet