(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1531 |
1532 |
1533 |
1534 |
1609 |
1610 |
1611 |
1612 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Cross-Section Size (mm) | Length (m) | JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 379.05 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Ivory | 8 × 18 | 2 | 4960126215312 | ||
฿ 479.43 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Ivory | 11.5 × 25 | 2 | 4960126215329 | ||
฿ 379.05 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Brown | 8 × 18 | 2 | 4960126215336 | ||
฿ 479.43 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Brown | 11.5 × 25 | 2 | 4960126215343 | ||
฿ 202.86 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Ivory | 8 × 18 | 1 | 4960126216098 | ||
฿ 307.62 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Ivory | 11.5 × 25 | 1 | 4960126216104 | ||
฿ 202.86 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Brown | 8 × 18 | 1 | 4960126216111 | ||
฿ 307.62 | HRM RESIN MATERIAL | 1 Piece(s) | Quote | Brown | 11.5 × 25 | 1 | 4960126216128 |
Loading...
Floor hardware type | Carpet Pusher | Material | Rigid ABS | Finish | None |
---|---|---|---|---|---|
Plate Thickness(mm) | 2.5 | Pattern (Printed/Laminated) | None |
How can we improve?
How can we improve?