1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adjustable Shock Absorber RB-OEM Series Large Flange (Part Number)

Adjustable Shock Absorber RB-OEM Series Large Flange
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc. are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis
    *The information above is correct as of December 2018.

Product Description

A flange for the RB-LROEM(XT) and RB-OEM(XT) Series.
[Features]
· Rectangular flange (R).
· Square flange (F).
· RB-OEMR1.5M: weight: 230 g; mounting bolt: M8.
· RB-OEMF2.0M: weight: 525 g; mounting bolt: M10.
· RB-OEMR3.0M: weight: 680 g; mounting bolt: M12.
· RB-OEMF2.0M and RB-OEMF3.0M: material: carbon steel; treatment: black oxide coating.
[Applications]
· For use with Adjustable Shock Absorber Large Series.

Adjustable Shock Absorber RB-OEM Series (Large) Flange Specifications

Rectangular Flange (R)

 

(Units: mm)

 

Rectangular flange external appearance

Rectangular flange external appearance

Compatible Models

  • RB-LROEMXT1.5M × 1R
  • RB-LROEMXT1.5M × 2R
  • RB-OEMXT1.5M × 1R
  • RB-OEMXT1.5M × 2R
  • RB-OEMXT1.5M × 3R
Rectangular flange (R) dimensional drawing

Rectangular flange (R) dimensional drawing

Square Flange (F)

Square flange (F) external appearance

Square flange (F) external appearance

Square flange (F) dimensional drawing

Square flange (F) dimensional drawing

 

(Units: mm)

 

Part NumberFCFHSASBMMCompatible Models
RB-OEMF2.0M10.415.79070M64 × 2.0RB-LROEMXT2.0M × 2F
RB-OEMXT2.0M × 2F
RB-OEMXT2.0M × 4F
RB-OEMXT2.0M × 6F
RB-OEMF3.0M13.51910276.2M85 × 2.0RB-OEM3.0M × 2F
RB-OEM3.0M × 3.5F
RB-OEM3.0M × 5F
RB-OEM3.0M × 6.5F

Wrench Sizes For Fixing Adjustment Dial

  • RB-OEMXT1.5M Series and RB-OEMXT2.0M Series: 1.27 mm
  • RB-OEM3.0M Series: 1/16 inch

*Wrench for setting the adjustment dial is included with each product.

Part Number
RB-OEMF2.0M
RB-OEMF3.0M
RB-OEMR1.5M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBolt for mounting Flange shape

฿ 1,416.68

SMC SHOCK ABSORBER 1 Piece(s) 45 Day(s) M10Square

฿ 1,014.90

SMC SHOCK ABSORBER 1 Piece(s) 55 Day(s) M12Square

฿ 430.95

SMC SHOCK ABSORBER 1 Piece(s) 55 Day(s) M8Rectangle

Loading...

  1. 1
 

Basic Information

Main Body, Related Components Related Components Operating Environment Standard