1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy-Duty Ball Joint Pad ZP2 Series (Part Number)

Heavy-Duty Ball Joint Pad ZP2 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 756.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images may be representative images only. Please refer to the manufacturer's catalog for details of the types available

Product Description

Suitable for suction on inclined workpieces

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Adapter Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABCDEFGXY
ZP2-TF40HB□4041284320.5686827.813
ZP2-TF50HB□505236542471.571.531.316.5

 

(Unit: mm)

 

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelAB
ZP2-TF40HB□4042
ZP2-TF50HB□5052

Heavy-Duty Ball Joint Pad ZP2 Series (Flat With Ribbing) / With Buffer Specifications

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance

Product Dimensional Drawings

 

(Unit: mm)

 

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGHXY
ZP2-TF40HB□(JB/JF)254041284320.540158.527.813
ZP2-TF40HB□(JB/JF)5075193.5
ZP2-TF40HB□(JB/JF)75111229.5
ZP2-TF50HB□(JB/JF)2550523654244016231.316.5
ZP2-TF50HB□(JB/JF)5075197
ZP2-TF50HB□(JB/JF)75111233

 

(Unit: mm)

 

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing

 

(Unit: mm)

 

ModelABDE
ZP2-TF40HB□(JB/JF)25404240153
ZP2-TF40HB□(JB/JF)5075188
ZP2-TF40HB□(JB/JF)75111224
ZP2-TF50HB□(JB/JF)25505240153
ZP2-TF50HB□(JB/JF)5075188
ZP2-TF50HB□(JB/JF)75111224

Buffer Specifications

 

(Unit: mm)

 

Pad Diameterø40 mm, ø50 mmø63 mm, ø80 mm, ø100 mm, ø125 mm
Stroke (mm)25, 50, 7525, 50, 75, 100
Spring Reaction ForceAt 0 stroke6.9 N10 N
At full stroke11.8 N15 N
Buffer SpecificationsJBRotating
With bushing
Buffer body material: brass
Nut tightening torque: 28 to 32 N·mNut tightening torque: 45 to 50 N·m
JFRotating
With bushing
Buffer body material: structural steel
Nut tightening torque: 48 to 52 N·mNut tightening torque: 75 to 80 N·m

Buffer Stroke

StrokeApplicable Pad
ZP40H
ZP50H
ZP63H
ZP80H
ZP100H
ZP125H
25
50
75
100-

Heavy-Duty Ball Joint Pad ZP2 Series (Bellows Type) / With Adapter Specifications

 

(Unit: mm)

 

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance

 

(Unit: mm)

 

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing

 

(Unit: mm)

 

ModelABDEFGXY
ZP2-TF40HB□4041284320.56827.813
ZP2-TF50HB□505236542471.531.316.5

*Refer to the manufacturer's catalog for product information not detailed above.

Part Number
ZP2-TF40HBF
ZP2-TF40HBFJB50
ZP2-TF40HBN
ZP2-TF40HBNJB25
ZP2-TF40HBNJB50
ZP2-TF40HBNJB75
ZP2-TF40HBNJF25
ZP2-TF40HBNJF50
ZP2-TF40HBNJF75
ZP2-TF40HBS
ZP2-TF40HBSJB25
ZP2-TF40HBSJB50
ZP2-TF40HBSJF25
ZP2-TF40HBSJF50
ZP2-TF40HBU
ZP2-TF40HBUJB25
ZP2-TF40HBUJB50
ZP2-TF40HBUJF75
ZP2-TF40HF
ZP2-TF40HFJF25
ZP2-TF40HFJF50
ZP2-TF40HFJF75
ZP2-TF40HN
ZP2-TF40HNJB25
ZP2-TF40HNJB50
ZP2-TF40HNJB75
ZP2-TF40HNJF25
ZP2-TF40HNJF50
ZP2-TF40HNJF75
ZP2-TF40HS
ZP2-TF40HSJB25
ZP2-TF40HSJB50
ZP2-TF40HSJF25
ZP2-TF40HSJF50
ZP2-TF40HSJF75
ZP2-TF40HU
ZP2-TF40HUJB50
ZP2-TF40HUJF50
ZP2-TF50HBF
ZP2-TF50HBFJB25
ZP2-TF50HBFJB50
ZP2-TF50HBFJB75
ZP2-TF50HBN
ZP2-TF50HBNJB25
ZP2-TF50HBNJB50
ZP2-TF50HBNJB75
ZP2-TF50HBNJF25
ZP2-TF50HBNJF50
ZP2-TF50HBNJF75
ZP2-TF50HBS
ZP2-TF50HBSJB25
ZP2-TF50HBSJB50
ZP2-TF50HBSJB75
ZP2-TF50HBSJF75
ZP2-TF50HBU
ZP2-TF50HBUJB25
ZP2-TF50HBUJB50
ZP2-TF50HBUJB75
ZP2-TF50HBUJF75
ZP2-TF50HE
ZP2-TF50HF
ZP2-TF50HFJF75
ZP2-TF50HN
ZP2-TF50HNJB25
ZP2-TF50HNJB50
ZP2-TF50HNJB75
ZP2-TF50HNJF25
ZP2-TF50HNJF50
ZP2-TF50HS
ZP2-TF50HSJB25
ZP2-TF50HSJB50
ZP2-TF50HSJB75
ZP2-TF50HU
ZP2-TF50HUJB75
ZP2-TF50HUJF25
ZP2-TF50HUJF50
ZP2-TF63HBF
ZP2-TF63HBFJB50
ZP2-TF63HBFJB100
ZP2-TF63HBFJF75
ZP2-TF63HBNSALE
ZP2-TF63HBNJB25
ZP2-TF63HBNJB50
ZP2-TF63HBNJB75
ZP2-TF63HBNJB100
ZP2-TF63HBNJF25
ZP2-TF63HBNJF50
ZP2-TF63HBNJF75
ZP2-TF63HBS
ZP2-TF63HBSJB25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPad Type Pad Shape Vacuum Outlet Port Rubber Group Material Environment Pad diameter
(ø)
Vacuum entry port thread diameter Buffer specifications Buffer stroke
(mm)
Type Vacuum outlet direction

฿ 2,729.35

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant401/8--With adapterVertical direction

฿ 3,722.15

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant401/8No detent, with bushing, material: Brass50With bufferVertical direction

฿ 2,159.00

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8--With adapterVertical direction

฿ 3,051.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,150.95

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,299.70

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 3,175.60

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,275.05

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,423.80

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,282.25

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8--With adapterVertical direction

฿ 3,175.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,275.05

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,299.70

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,399.15

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 2,357.05

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-401/8--With adapterVertical direction

฿ 3,250.40

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-401/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,349.85

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,622.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-401/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,456.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant401/8--With adapterVertical direction

฿ 3,473.95

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant401/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,572.55

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,722.15

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant401/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 1,910.80

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8--With adapterVertical direction

฿ 2,803.30

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 2,902.75

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,051.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 2,927.40

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,026.85

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,175.60

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant401/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,009.40

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8--With adapterVertical direction

฿ 2,902.75

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,002.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,026.85

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,126.30

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,275.05

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant401/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,059.55

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-401/8--With adapterVertical direction

฿ 3,051.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-401/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,175.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-401/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 2,878.10

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant501/8--With adapterVertical direction

฿ 3,771.45

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,870.90

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant501/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 4,019.65

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 2,183.65

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8--With adapterVertical direction

฿ 3,077.00

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,175.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,324.35

SMC ZP TYPE 1 Piece(s) 3 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 3,201.10

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,299.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,448.45

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,307.75

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8--With adapterVertical direction

฿ 3,201.10

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,299.70

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,448.45

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 3,572.55

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,431.85

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-501/8--With adapterVertical direction

฿ 3,324.35

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,423.80

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane RubberStandard501/8No detent, with bushing, material: Brass50With bufferVertical direction

฿ 3,572.55

SMC PIPING MANIFOLD 1 Piece(s) 3 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 3,696.65

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcUrethane Rubber-501/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 1,910.80

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcEPDM+Polyethylene+Reinforcing fiberHeat Resistant / Chemical Resistant / Weather Resistant501/8--With adapterVertical direction

฿ 2,456.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant501/8--With adapterVertical direction

฿ 3,722.15

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcFluororubberHeat Resistant / Chemical Resistant501/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 1,910.80

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8--With adapterVertical direction

฿ 2,803.30

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 2,902.75

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,051.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 2,927.40

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,026.85

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Nitrile Rubber] NBROil Resistant501/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 2,009.40

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8--With adapterVertical direction

฿ 2,902.75

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 3,002.20

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 3,150.95

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant501/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 2,059.55

SMC ZP TYPE 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-501/8--With adapterVertical direction

฿ 3,201.10

SMC ABSORPTION PAD 1 Piece(s) 55 Day(s) Swiveling / Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-501/8Rotating, with bushing Material: Brass75With bufferVertical direction

฿ 3,077.00

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-501/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 3,175.60

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Ribbed / Holder Set[Others] Flat, with RibRcUrethane Rubber-501/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 3,796.10

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant631/8--With adapterVertical direction

฿ 5,086.40

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant631/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 5,359.25

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant631/8Rotating, with bushing, material: brass100With bufferVertical direction

฿ 5,334.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRcFluororubberHeat Resistant / Chemical Resistant631/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,803.30

฿ 2,473.63

VACUUM PAD 1 Piece(s) Same day Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8--With adapterVertical direction

฿ 3,969.50

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: brass25With bufferVertical direction

฿ 4,093.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: brass50With bufferVertical direction

฿ 4,217.70

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: brass75With bufferVertical direction

฿ 4,366.45

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: brass100With bufferVertical direction

฿ 4,093.60

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: structural steel25With bufferVertical direction

฿ 4,217.70

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: structural steel50With bufferVertical direction

฿ 4,341.80

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Nitrile Rubber] NBROil Resistant631/8Rotating, with bushing, material: structural steel75With bufferVertical direction

฿ 2,952.90

SMC ZP TYPE 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant631/8--With adapterVertical direction

฿ 4,119.10

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) Swiveling / Holder SetBellowsRc[Silicon Rubber] Silicone RubberCold Resistant / Heat Resistant631/8Rotating, with bushing, material: brass25With bufferVertical direction

Loading...

Basic Information

Mounting Method Attachment Type Material Rubber Group