(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for suction on inclined workpieces
Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Vertical external appearance
Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Adapter / Vacuum Entry Direction: Lateral external appearance
(Unit: mm)
ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing
(Unit: mm)
Model | A | B | C | D | E | F | G | X | Y |
---|---|---|---|---|---|---|---|---|---|
ZP2-TF40HB□ | 40 | 41 | 28 | 43 | 20.5 | 68 | 68 | 27.8 | 13 |
ZP2-TF50HB□ | 50 | 52 | 36 | 54 | 24 | 71.5 | 71.5 | 31.3 | 16.5 |
(Unit: mm)
ZP2-XF40/50H□ (Vacuum Entry Direction: Lateral) dimensional drawing
(Unit: mm)
Model | A | B |
---|---|---|
ZP2-TF40HB□ | 40 | 42 |
ZP2-TF50HB□ | 50 | 52 |
Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Vertical external appearance
Heavy-Duty Ball Joint Pad (Flat With Ribbing) / With Buffer / Vacuum Entry Direction: Lateral external appearance
(Unit: mm)
ZP2-TF40/50H□JB/JF□ (Vacuum Entry Direction: Vertical) dimensional drawing
(Unit: mm)
Model | A | B | D | E | F | G | H | X | Y |
---|---|---|---|---|---|---|---|---|---|
ZP2-TF40HB□(JB/JF)25 | 40 | 41 | 28 | 43 | 20.5 | 40 | 158.5 | 27.8 | 13 |
ZP2-TF40HB□(JB/JF)50 | 75 | 193.5 | |||||||
ZP2-TF40HB□(JB/JF)75 | 111 | 229.5 | |||||||
ZP2-TF50HB□(JB/JF)25 | 50 | 52 | 36 | 54 | 24 | 40 | 162 | 31.3 | 16.5 |
ZP2-TF50HB□(JB/JF)50 | 75 | 197 | |||||||
ZP2-TF50HB□(JB/JF)75 | 111 | 233 |
(Unit: mm)
ZP2-XF40/50H□JB/JF□ (Vacuum Entry Direction: Lateral) dimensional drawing
(Unit: mm)
Model | A | B | D | E |
---|---|---|---|---|
ZP2-TF40HB□(JB/JF)25 | 40 | 42 | 40 | 153 |
ZP2-TF40HB□(JB/JF)50 | 75 | 188 | ||
ZP2-TF40HB□(JB/JF)75 | 111 | 224 | ||
ZP2-TF50HB□(JB/JF)25 | 50 | 52 | 40 | 153 |
ZP2-TF50HB□(JB/JF)50 | 75 | 188 | ||
ZP2-TF50HB□(JB/JF)75 | 111 | 224 |
(Unit: mm)
Pad Diameter | ø40 mm, ø50 mm | ø63 mm, ø80 mm, ø100 mm, ø125 mm | |
---|---|---|---|
Stroke (mm) | 25, 50, 75 | 25, 50, 75, 100 | |
Spring Reaction Force | At 0 stroke | 6.9 N | 10 N |
At full stroke | 11.8 N | 15 N | |
Buffer Specifications | JB | Rotating With bushing Buffer body material: brass | |
Nut tightening torque: 28 to 32 N·m | Nut tightening torque: 45 to 50 N·m | ||
JF | Rotating With bushing Buffer body material: structural steel | ||
Nut tightening torque: 48 to 52 N·m | Nut tightening torque: 75 to 80 N·m |
Stroke | Applicable Pad | ||
---|---|---|---|
ZP40H ZP50H | ZP63H ZP80H | ZP100H ZP125H | |
25 | ● | ● | ● |
50 | ● | ● | ● |
75 | ● | ● | ● |
100 | - | ● | ● |
(Unit: mm)
Heavy-Duty Ball Joint Pad (Bellows Type) / With Adapter / Vacuum Entry Direction: Vertical external appearance
(Unit: mm)
ZP2-TF40/50HB□ (Vacuum Entry Direction: Vertical) dimensional drawing
(Unit: mm)
Model | A | B | D | E | F | G | X | Y |
---|---|---|---|---|---|---|---|---|
ZP2-TF40HB□ | 40 | 41 | 28 | 43 | 20.5 | 68 | 27.8 | 13 |
ZP2-TF50HB□ | 50 | 52 | 36 | 54 | 24 | 71.5 | 31.3 | 16.5 |
*Refer to the manufacturer's catalog for product information not detailed above.
Part Number |
---|
ZP2-TF63HBNJF75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Type | Pad Shape | Vacuum Outlet Port | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,341.80 | SMC ZP TYPE | 1 Piece(s) | 55 Day(s) | Swiveling / Holder Set | Bellows | Rc | [Nitrile Rubber] NBR | Oil Resistant | 63 | 1/8 | Rotating, with bushing, material: structural steel | 75 | With buffer | Vertical direction |
Loading...
Mounting Method | Attachment Type | Material | Rubber Group |
---|
Please check the type/dimensions/specifications of the part ZP2-TF63HBNJF75 in the Heavy-Duty Ball Joint Pad ZP2 Series series.
Part Number |
---|
ZP2-TF100HBNJB100 |
ZP2-TF100HBNJB25 |
ZP2-TF100HBNJB50 |
ZP2-TF63HBS |
ZP2-TF63HBSJB25 |
ZP2-TF63HBSJB50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pad Type | Pad Shape | Vacuum Outlet Port | Rubber Group Material | Environment | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Type | Vacuum outlet direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,788.90 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Nitrile Rubber] NBR | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 100 | With buffer | Vertical direction | ||
฿ 4,391.95 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Nitrile Rubber] NBR | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 25 | With buffer | Vertical direction | ||
฿ 4,516.05 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Nitrile Rubber] NBR | Oil Resistant | 100 | 1/8 | Rotating, with bushing, material: brass | 50 | With buffer | Vertical direction | ||
฿ 2,952.90 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Silicon Rubber] Silicone Rubber | Cold Resistant / Heat Resistant | 63 | 1/8 | - | - | With adapter | Vertical direction | ||
฿ 4,119.10 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Silicon Rubber] Silicone Rubber | Cold Resistant / Heat Resistant | 63 | 1/8 | Rotating, with bushing, material: brass | 25 | With buffer | Vertical direction | ||
฿ 4,242.35 | 1 Piece(s) | 55 Day(s) | Holder Set / Swiveling | Bellows | Rc | [Silicon Rubber] Silicone Rubber | Cold Resistant / Heat Resistant | 63 | 1/8 | Rotating, with bushing, material: brass | 50 | With buffer | Vertical direction |
How can we improve?
How can we improve?