1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

OILES #500SP5 Bushing (SP5B) (Part Number)

OILES #500SP5 Bushing (SP5B)
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 597.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The use of a proprietary metal material with high strength and excellent abrasion-resistance enables reliable performance and long life characteristics even though its thin-walled structure.

 
Part Number
SP5B-060808
SP5B-060810
SP5B-060812
SP5B-060815
SP5B-060816
SP5B-081008
SP5B-081010
SP5B-081012
SP5B-081015
SP5B-081016
SP5B-101210
SP5B-101212
SP5B-101215
SP5B-101216
SP5B-121512
SP5B-121515
SP5B-121516
SP5B-121520
SP5B-151812
SP5B-151815
SP5B-151816
SP5B-151820
SP5B-162012
SP5B-162015
SP5B-162016
SP5B-162020
SP5B-162025
SP5B-202420
SP5B-252920
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSInner Dia. d
(Ø)
Outer Dia. D
(Ø)
L
(mm)
Thickness T
(mm)

฿ 597.40

OIL BUSHING 1 Piece(s) 12 Day(s) 106881

฿ 597.48

OIL BUSHING 1 Piece(s) 10 Day(s) 1068101

฿ 597.54

OIL BUSHING 1 Piece(s) 5 Day(s) 1068121

฿ 609.69

OIL BUSHING 1 Piece(s) 12 Day(s) 1068151

฿ 609.73

OIL BUSHING 1 Piece(s) 12 Day(s) 1068161

฿ 597.48

OIL BUSHING 1 Piece(s) 5 Day(s) 1081081

฿ 597.55

OIL BUSHING 1 Piece(s) 12 Day(s) 10810101

฿ 597.65

OIL BUSHING 1 Piece(s) 12 Day(s) 10810121

฿ 658.07

OIL BUSHING 1 Piece(s) 12 Day(s) 10810151

฿ 658.12

OIL BUSHING 1 Piece(s) 12 Day(s) 10810161

฿ 633.83

OIL BUSHING 1 Piece(s) 12 Day(s) 101012101

฿ 633.95

OIL BUSHING 1 Piece(s) 12 Day(s) 101012121

฿ 676.31

OIL BUSHING 1 Piece(s) 12 Day(s) 101012151

฿ 676.35

OIL BUSHING 1 Piece(s) 12 Day(s) 101012161

฿ 676.67

OIL BUSHING 1 Piece(s) 12 Day(s) 101215121.5

฿ 701.07

OIL BUSHING 1 Piece(s) 12 Day(s) 101215151.5

฿ 701.17

OIL BUSHING 1 Piece(s) 12 Day(s) 101215161.5

฿ 719.64

OIL BUSHING 1 Piece(s) 12 Day(s) 101215201.5

฿ 869.89

OIL BUSHING 1 Piece(s) 12 Day(s) 101518121.5

฿ 912.44

OIL BUSHING 1 Piece(s) 12 Day(s) 101518151.5

฿ 912.56

OIL BUSHING 1 Piece(s) 12 Day(s) 101518161.5

฿ 931.12

OIL BUSHING 1 Piece(s) 12 Day(s) 101518201.5

฿ 888.61

OIL BUSHING 1 Piece(s) 12 Day(s) 101620122

฿ 931.33

OIL BUSHING 1 Piece(s) 12 Day(s) 101620152

฿ 931.48

OIL BUSHING 1 Piece(s) 12 Day(s) 101620162

฿ 956.28

OIL BUSHING 1 Piece(s) 12 Day(s) 101620202

฿ 969.16

OIL BUSHING 1 Piece(s) 12 Day(s) 101620252

฿ 1,143.97

OIL BUSHING 1 Piece(s) 5 Day(s) 102024202

฿ 1,271.53

OIL BUSHING 1 Piece(s) 15 Day(s) 102529202

Loading...

  1. 1

Basic Information

Type Straight Type Metal Type High tensile brass based Operating Environment Foreign object Resistance / Vibration Resistant / In Oil / In Chemical / Foods
Maximum Allowable PV Value Range(N/mm2•m/s) 1.1~2.0 Maximum Allowable PV Value(N/mm2•m/s) 1.65 Maximum Allowable Surface Pressure P(N/mm2) 49
Maximum Allowable Velocity V(m/s) 0.25 Length Type Single Fitting axis e7
Housing Fitting H7 Lubrication Non-Lubricated / Regular Lubrication Operating Temperature Range(°C) -40::150