(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can easily be fixed using an anchor bolt. Since a hex nut is press-fitted in from the bottom of the catch plate, mounting can be performed easily using an impact wrench, etc.
Part Number | D | H | h | S | B | d | Load Capacity (kg) |
JE12 × 100 | 75 | 125 | 17 | 100 | 19 | M12×1.75 | 500 |
JE12×120 | 75 | 145 | 17 | 120 | 19 | M12×1.75 | 500 |
JE12×150 | 75 | 175 | 17 | 150 | 19 | M12×1.75 | 500 |
JE16 × 100 | 75 | 127 | 17 | 100 | 24 | M16×2.0 | 500 |
JE16×130 | 75 | 157 | 17 | 130 | 24 | M16×2.0 | 500 |
JE16×150 | 75 | 177 | 17 | 150 | 24 | M16×2.0 | 500 |
JE16×180 | 75 | 207 | 17 | 180 | 24 | M16×2.0 | 500 |
JE20 × 100 | 75 | 130 | 17 | 100 | 30 | M20×2.5 | 500 |
JE20×130 | 75 | 160 | 17 | 130 | 30 | M20×2.5 | 500 |
JE20×150 | 75 | 180 | 17 | 150 | 30 | M20×2.5 | 500 |
JE20×180 | 75 | 210 | 17 | 180 | 30 | M20×2.5 | 500 |
Part Number | D | H | h | S | B | d | Load Capacity (kg) |
JE12 × 100SUS | 75 | 125 | 17 | 100 | 19 | M12×1.75 | 600 |
JE12 × 120SUS | 75 | 145 | 17 | 120 | 19 | M12×1.75 | 600 |
JE12 × 150SUS | 75 | 175 | 17 | 150 | 19 | M12×1.75 | 600 |
JE16 × 100SUS | 75 | 127 | 17 | 100 | 24 | M16×2.0 | 600 |
JE16 × 130SUS | 75 | 157 | 17 | 130 | 24 | M16×2.0 | 600 |
JE16 × 150SUS | 75 | 177 | 17 | 150 | 24 | M16×2.0 | 600 |
JE16 × 180SUS | 75 | 207 | 17 | 180 | 24 | M16×2.0 | 600 |
JE20 × 100SUS | 75 | 130 | 17 | 100 | 30 | M20×2.5 | 600 |
JE20 × 130SUS | 75 | 160 | 17 | 130 | 30 | M20×2.5 | 600 |
JE20 × 150SUS | 75 | 180 | 17 | 150 | 30 | M20×2.5 | 600 |
JE20 × 180SUS | 75 | 210 | 17 | 180 | 30 | M20×2.5 | 600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Length L1 (mm) | Nominal of Thread M (mm) | Body Material | Thread Material | Main Body Surface Treatment | Thread Surface Treatment | Allowable Load (kN) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 202.63 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 491.77 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 212.13 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 120 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 573.55 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 120 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 226.90 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 12 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 587.79 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 12 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 265.42 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 713.37 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 265.42 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 737.64 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 270.17 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 795.15 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 308.68 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 16 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 920.72 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 16 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 371.47 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 1,055.79 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 100 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 395.21 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 1,214.07 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 130 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 395.21 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 1,262.61 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 150 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 | ||
฿ 462.75 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 20 | Steel | Steel | Trivalent Chromate | Trivalent Chromate | 4.903 | ||
฿ 1,426.18 | ADJUSTER | 1 Piece(s) | 9 Day(s) | 180 | 20 | [Stainless Steel] SUS304 | SUS304 Equivalent | Not Provided | Not Provided | 5.884 |
Loading...
Type | Adjusting Bolt | Main Body Height E(mm) | 17 | Adjusting Bolt Shape Type | Anchor Bolt Mounting Type |
---|---|---|---|---|---|
Properties | Standard | Height Adjusting Handle | Not Provided | Swivel Mechanism | Not Provided |
How can we improve?
How can we improve?