(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Sensor protection bracket. ·Material: SPCC (black chromate) / 1 set of 2 black metal fittings "M4 (15 mm length) 4 captive washer screws, 4 nuts included" / for both emitter and receiver.
Type | Mounting bracket | Attached screw | M4 x 15 | Color | Black |
---|---|---|---|---|---|
Bracket shape | Full guard |
Please check the type/dimensions/specifications of the part MS-NA3-3 in the Mounting Bracket (NA1-PK3) series.
How can we improve?
How can we improve?