1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1) (Part Number)

Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,703.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe-Mountable Liquid Level Detection Sensor [Amplifier Built-In] (EX-F1)
Photoelectric Sensors are a type of sensor that uses light to detect the presence or absence of an object. They offer a wide variety of type to choose from.
[Feature]
● Shape : Compact
● Applicable pipe diameter : Outer dia. ø6 to ø13 mm
● Response Time : ≤ 2ms
● Output Mode : NPN
● Detected Objects : Liquid
[Application]
Photoelectric Sensors are commonly used in industrial applications for example conveyor belts, assembly lines and so on

 
Part Number
EX-F1
EX-F1-C5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable length

฿ 3,703.33

SNXSENSOROPTIONSEX 1 Piece(s) Same day 101

฿ 4,529.00

SNX SENSOR OPTIONS EX 1 Piece(s) 40 Day(s) 105

Loading...

  1. 1

Basic Information

Type Liquid-Liquid Surface Fiber Detected Objects Transparent Objects / Liquid Surface(Pipe Mounting) Detection Type Reflective
Detection Light Type Standard Light source, emitting element Infrared LED (modulation type) Head Shape Pipe Mounting
Head Material Polycarbonate Amplifier Installation Type Built-in Type Standard Detected Subject(Ø) 6~13
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85 Connection method(m) Cable type