1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Amplifier-Separated Type Digital Laser Sensor (LS-500) (Part Number)

Amplifier-Separated Type Digital Laser Sensor (LS-500)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,885.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·One of the smallest laser sensor head. [Detected Object]Transparent object/opaque object

 
Part Number
LS-H101
LS-H102
LS-H901
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetection Type Head Shape Head Material Protection Structure Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Connection method
(m)

฿ 8,885.00

SAFETY LIGHT CURTAIN 1 Piece(s) Quote Through-BeamCylinderSUS303IP40-6300.09 mm2 2-core shielded cable

฿ 9,788.33

SAFETYLIGHTCURTAIN 1 Piece(s) Quote Through-BeamSquare[Plastic] Polybutylene Terephthalate (PBT)IP67128.225.90.09 mm2 2-core shielded cable

฿ 8,885.00

SAFETYLIGHTCURTAIN 1 Piece(s) Quote ReflectiveSquare[Plastic] Polybutylene Terephthalate (PBT)IP67182380.15 mm2 2-core two parallel shielded cable

Loading...

  1. 1

Basic Information

Type Laser Sensor Detected Objects Opaque Objects / Transparent Objects Amplifier Installation Type Separate Type
Operating Temperature Range(°C) -10::55 Operating Humidity Range(%) 35::85 Cable length 2
Number of core 2