1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounting Bracket (SF2C/SF4C) (Part Number)

Mounting Bracket (SF2C/SF4C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Product image is a representative image. The actual item varies according to the model number. Please kindly refer the actual item image at maker's catalog or website.

Product Description

· MS-SFC-1: Standard mounting bracket.
· MS-SFC-2: NA2-N compatible mounting bracket.
· MS-SFC-3: Versatile bracket.
· MS-SFC-4: Intermediate supporting bracket for versatile bracket.

 
Part Number
MS-SFC-1
MS-SFC-2
MS-SFC-3
MS-SFC-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Specification

฿ 925.00

SNX SENSOR OPTIONS MS 1 Piece(s) Quote 10Standard mounting bracketAllows the safety light curtain to be mounted at the rear with one M5 hexagon-socket-head bolt. Mounting direction of the bracket can be selected between vertical or horizontal (no dead zone). (4 pcs. per set for emitter and receiver)

฿ 925.00

SNX SENSOR OPTIONS MS 1 Piece(s) Quote 10NA2-N compatible mounting bracketUsed when changing over area sensor NA2-N series to the SF2C series. The mounting holes of NA2-N series can continue to be used. Center mounting by a M6 hexagon-socket-head bolt is also possible. (4 pcs. per set for emitter and receiver)

฿ 1,173.33

SNX SENSOR OPTIONS MS 1 Piece(s) 40 Day(s) 10Versatile bracketTwo ways of mounting are possible. 1) Rear mounting which enables beam adjustment 2) Dead zoneless center mounting on aluminum frame (4 pcs. per set for emitter and receiver)

฿ 863.33

SNX SENSOR OPTIONS MS 1 Piece(s) Quote 10Intermediate supporting bracket for versatile bracketUsed to support the safety light curtain in the middle. Be sure to purchase it when using MS-SFC-3 on SF2C-H28-P, SF2C-H28-N, SF2C-H32-P, SF2C-H32-N. (2 pcs. per set for emitter and receiver)

Loading...

  1. 1