1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CMOS Type Micro Laser Distance Sensor (HG-C) (Part Number)

CMOS Type Micro Laser Distance Sensor (HG-C)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- CMOS Type Micro Laser Distance Sensor, HG-C series from PANASONIC.
- The HG-C series sensors incorporating a new optical system with a built-in mirror provides smaller sensor depth as well as higher measurement accuracy equivalent to displacement sensors.
- A compact, aluminum die-cast casing reduces the impact of strain and heat on the measurement accuracy.
- Output type can be selected both NPN and PNP.
- One of four functions, “zero setting function,” “teaching function,” “emission stopping function” and “trigger function” can be assigned to an external input line.

 
Part Number
HG-C1030
HG-C1050
HG-C1200
HG-C1200-P
HG-C1400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutput Type Detection distance details
(mm)

฿ 14,580.00

PANASONIC LASER SENSORS 1 Piece(s) Quote -NPN open-collector transistorMeasurement center 30 mm±5

฿ 14,580.00

LASER SENSORS 1 Piece(s) 50 Day(s) -NPN open-collector transistorMeasurement center 50 mm±15

฿ 14,790.00

SAFETY LIGHT CURTAIN 1 Piece(s) Quote 10NPN open-collector transistorMeasurement center 200 mm±80

฿ 14,790.00

LASER SENSORS 1 Piece(s) Quote -PNP open-collector transistorMeasurement center 200 mm±80

฿ 17,266.66

LASER SENSORS 1 Piece(s) Quote -NPN open-collector transistorMeasurement center 400 mm±200

Loading...

  1. 1

Basic Information

Type Laser Sensor Light source, emitting element Red semiconductor laser, Class 2 Head Material Aluminum Die-casting (ADC)
Operating Temperature Range(°C) -10::45 Operating Humidity Range(%) 35::85 Protection Structure IP67
Cable length 2 m, 5-core composite cable Power supply voltage 12-24 V DC ±10% Output operation Switchable between either Light-ON or Dark-ON