1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Angle Connector Inner Type Aluminum Bolt (Part Number)

SUS JOINT FOR PIPE FLAME

Angle Connector Inner Type Aluminum Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 232.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is an inner type of connector for connecting the end faces of frames.
・ To mount the connector to a portion with the same diameter as the frame, please use Straight Connector GFJ-A17.

 
Part Number
GFJ-D01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 232.33

SUS JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Metal Joint Joint Type Middle
Material Others Intermediate Joint Type Connection Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-D01 in the Angle Connector Inner Type Aluminum Bolt series.