1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Connector Long Outer Type (Part Number)

SUS JOINT FOR PIPE FLAME

Multi-Connector Long Outer Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 256.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ It is a connector that includes a set of knob bolts that can be used without tools.
・ You can easily adjust the position.
[Material]
・ Main body: Die-cast aluminum
・ Bolt, collar: Stainless steel
・ Knob: PA・PP
・ Nut: Aluminum

 
Part Number
GFJ-E03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 256.67

฿ 154.10

SUS JOINT FOR PIPE FLAME 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Type Accessory Material Others
Accessory Type Positioning Parts, Guide Operating Environment Standard

Please check the type/dimensions/specifications of the part GFJ-E03 in the Multi-Connector Long Outer Type series.