1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single Rotary Connector (2-pc. Set) (Part Number)

SUS JOINT FOR PIPE FLAME

Single Rotary Connector (2-pc. Set)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,455.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ This item combines a braking device that uses a hydraulic damper and Rotary Connector (GFJ-A94) that achieves smooth rotation with bearings.
・ It can be used for braking on rotary shafts.
[Material]
・ Rotary damper: Resin, aluminum
・ Rotary Connector: Aluminum, steel

 
Part Number
GFW-495
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,455.37

SUS JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Aluminum Diecast
Accessory Type Absorber Operating Environment Standard

Please check the type/dimensions/specifications of the part GFW-495 in the Single Rotary Connector (2-pc. Set) series.